Menu Search

Nylon Oval Head Screws

In stock

Nylon oval head screws are a fastener used in applications where resistance to vibration, chemicals, corrosion and heat is important. The oval head shape of these fasteners provides a larger surface area for force distribution, improving the fastener's clamping force.

They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
258 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.0657 - $0.0764 Request the lead time here
#6-32
0.250 in
0.167 in
$0.0668 - $0.078 Request the lead time here
#6-32
0.375 in
0.292 in
$0.0741 - $0.0864 Request the lead time here
#8-32
1.000 in
0.900 in
$0.0765 - $0.0896 Request the lead time here
#10-24
0.500 in
0.384 in
$0.0741 - $0.1016 Request the lead time here
1/4-20
1.250 in
1.097 in
$0.0759 - $0.104 Request the lead time here
1/4-20
2.000 in
1.847 in
$0.0668 - $0.0779 Request the lead time here
#4-40
0.375 in
0.308 in
$0.0674 - $0.0786 Request the lead time here
#6-32
0.500 in
0.417 in
$0.0726 - $0.0845 Request the lead time here
#8-32
0.375 in
0.275 in
$0.0596 - $0.0818 Request the lead time here
#10-32
1.000 in
0.884 in
$0.0569 - $0.078 Request the lead time here
M3.5
0.63 in
0.63 in
$0.0684 - $0.08 Request the lead time here
#2-56
0.750 in
0.699 in
$0.0524 - $0.0719 Request the lead time here
M3
0.236 in
0.236 in
$0.0608 - $0.0833 Request the lead time here
#10-32
1.250 in
1.134 in
$0.0752 - $0.1032 Request the lead time here
1/4-20
1.750 in
1.597 in
$0.0585 - $0.0803 Request the lead time here
M4
0.63 in
0.63 in
$0.068 - $0.0794 Request the lead time here
#6-32
0.625 in
0.542 in
$0.0719 - $0.084 Request the lead time here
#8-32
0.250 in
0.150 in
$0.0623 - $0.0852 Request the lead time here
#10-32
0.875 in
0.759 in
$0.0719 - $0.0986 Request the lead time here
1/4-20
0.750 in
0.597 in
  • of 13
Machine Screw Slotted Drive #6-32 0.167 in Nylon Black

330632A025B

Price Range
$0.0764 - $0.0657

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.262 in
  • Thread Length
    0.167 in
  • Thread Size
    #6-32
  • Countersunk Screw Degree
    82
  • Head Type
    Extra-Large Knurled
Machine Screw Slotted Drive #6-32 0.292 in Nylon Black

330632A037B

Price Range
$0.078 - $0.0668

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.262 in
  • Thread Length
    0.292 in
  • Thread Size
    #6-32
  • Countersunk Screw Degree
    82
  • Head Type
    Extra-Large Knurled
Machine Screw Slotted Drive #8-32 0.900 in Nylon Black

330832A100B

Price Range
$0.0864 - $0.0741

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.312 in
  • Thread Length
    0.900 in
  • Thread Size
    #8-32
  • Countersunk Screw Degree
    82
  • Head Type
    Extra-Large Knurled
Machine Screw Slotted Drive #10-24 0.384 in Nylon Black

331024A050B

Price Range
$0.0896 - $0.0765

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.363 in
  • Thread Length
    0.384 in
  • Thread Size
    #10-24
  • Countersunk Screw Degree
    82
  • Head Type
    Extra-Large Knurled
Machine Screw Slotted Drive 1/4-20 1.097 in Nylon Black

332520A125B

Price Range
$0.1016 - $0.0741

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.480 in
  • Thread Length
    1.097 in
  • Thread Size
    1/4-20
  • Countersunk Screw Degree
    82
  • Head Type
    Extra-Large Knurled
Machine Screw Slotted Drive 1/4-20 1.847 in Nylon Black

332520A200B

Price Range
$0.104 - $0.0759

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.480 in
  • Thread Length
    1.847 in
  • Thread Size
    1/4-20
  • Countersunk Screw Degree
    82
  • Head Type
    Extra-Large Knurled
Machine Screw Slotted Drive #4-40 0.308 in Nylon Black

330440A037B

Price Range
$0.0779 - $0.0668

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.210 in
  • Thread Length
    0.308 in
  • Thread Size
    #4-40
  • Countersunk Screw Degree
    82
  • Head Type
    Extra-Large Knurled
Machine Screw Slotted Drive #6-32 0.417 in Nylon Black

330632A050B

Price Range
$0.0786 - $0.0674

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.262 in
  • Thread Length
    0.417 in
  • Thread Size
    #6-32
  • Countersunk Screw Degree
    82
  • Head Type
    Extra-Large Knurled
Machine Screw Slotted Drive #8-32 0.275 in Nylon Black

330832A037B

Price Range
$0.0845 - $0.0726

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.312 in
  • Thread Length
    0.275 in
  • Thread Size
    #8-32
  • Countersunk Screw Degree
    82
  • Head Type
    Extra-Large Knurled
Machine Screw Slotted Drive #10-32 0.884 in Nylon Black

331032A100B

Price Range
$0.0818 - $0.0596

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.363 in
  • Thread Length
    0.884 in
  • Thread Size
    #10-32
  • Countersunk Screw Degree
    82
  • Head Type
    Extra-Large Knurled
Machine Screw Crossed Drive M3.5 16.0 mm Nylon Black

50M035060M016B

Price Range
$0.078 - $0.0569

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.63 in
  • Thread Size
    M3.5
  • Countersunk Screw Degree
    90 up to 92
  • Head Type
    Extra-Large Knurled
  • Drive Type
    Crossed Drive
Machine Screw Slotted Drive #2-56 0.699 in Nylon Black

330256A075B

Price Range
$0.08 - $0.0684

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.159 in
  • Thread Length
    0.699 in
  • Thread Size
    #2-56
  • Countersunk Screw Degree
    82
  • Head Type
    Extra-Large Knurled
Machine Screw Crossed Drive M3 6.0 mm Nylon Black

50M030050M006B

Price Range
$0.0719 - $0.0524

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.236 in
  • Thread Size
    M3
  • Countersunk Screw Degree
    90 up to 92
  • Head Type
    Extra-Large Knurled
  • Drive Type
    Crossed Drive
Machine Screw Slotted Drive #10-32 1.134 in Nylon Black

331032A125B

Price Range
$0.0833 - $0.0608

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.363 in
  • Thread Length
    1.134 in
  • Thread Size
    #10-32
  • Countersunk Screw Degree
    82
  • Head Type
    Extra-Large Knurled
Machine Screw Slotted Drive 1/4-20 1.597 in Nylon Black

332520A175B

Price Range
$0.1032 - $0.0752

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.480 in
  • Thread Length
    1.597 in
  • Thread Size
    1/4-20
  • Countersunk Screw Degree
    82
  • Head Type
    Extra-Large Knurled
Machine Screw Crossed Drive M4 16.0 mm Nylon Black

50M040070M016B

Price Range
$0.0803 - $0.0585

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.63 in
  • Thread Size
    M4
  • Countersunk Screw Degree
    90 up to 92
  • Head Type
    Extra-Large Knurled
  • Drive Type
    Crossed Drive
Machine Screw Slotted Drive #6-32 0.542 in Nylon Black

330632A062B

Price Range
$0.0794 - $0.068

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.262 in
  • Thread Length
    0.542 in
  • Thread Size
    #6-32
  • Countersunk Screw Degree
    82
  • Head Type
    Extra-Large Knurled
Machine Screw Slotted Drive #8-32 0.150 in Nylon Black

330832A025B

Price Range
$0.084 - $0.0719

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.312 in
  • Thread Length
    0.150 in
  • Thread Size
    #8-32
  • Countersunk Screw Degree
    82
  • Head Type
    Extra-Large Knurled
Machine Screw Slotted Drive #10-32 0.759 in Nylon Black

331032A087B

Price Range
$0.0852 - $0.0623

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.363 in
  • Thread Length
    0.759 in
  • Thread Size
    #10-32
  • Countersunk Screw Degree
    82
  • Head Type
    Extra-Large Knurled
Machine Screw Slotted Drive 1/4-20 0.597 in Nylon Black

332520A075B

Price Range
$0.0986 - $0.0719

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.480 in
  • Thread Length
    0.597 in
  • Thread Size
    1/4-20
  • Countersunk Screw Degree
    82
  • Head Type
    Extra-Large Knurled