Nylon oval head screws are a fastener used in applications where resistance to vibration, chemicals, corrosion and heat is important. The oval head shape of these fasteners provides a larger surface area for force distribution, improving the fastener's clamping force.
They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
---|---|---|---|---|---|---|
$0.0524 - $0.072 | 1000 In stock |
M3.5
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
$0.0827 - $0.1136 | Request the lead time here |
M5
|
1.575 in
40.0 mm
|
1.575 in
40.0 mm
|
||
$0.29 - $0.3977 | 6000 In stock |
M8
|
1.969 in
50.0 mm
|
1.969 in
50.0 mm
|
||
$0.3078 - $0.4223 | 21500 In stock |
M10
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
$0.0491 - $0.0672 | 10000 In stock |
M3
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
||
$0.0516 - $0.0708 | Request the lead time here |
M3.5
|
0.63 in
16.0 mm
|
0.63 in
16.0 mm
|
||
$0.0536 - $0.0737 | Request the lead time here |
M4
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
||
$0.0804 - $0.1103 | Request the lead time here |
M5
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
$0.0938 - $0.1287 | Request the lead time here |
M6
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
$0.098 - $0.1344 | Request the lead time here |
M6
|
1.772 in
45.0 mm
|
1.772 in
45.0 mm
|
||
$0.0522 - $0.0717 | Request the lead time here |
M4
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
||
$0.048 - $0.066 | 3000 In stock |
M2.5
|
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
||
$0.048 - $0.066 | 2000 In stock |
M3
|
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
||
$0.0503 - $0.0689 | Request the lead time here |
M3.5
|
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
||
$0.2712 - $0.3719 | Request the lead time here |
M8
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
||
$0.0474 - $0.065 | Request the lead time here |
M2.5
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
||
$0.0474 - $0.065 | 5000 In stock |
M3
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
||
$0.0495 - $0.0678 | Request the lead time here |
M3.5
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
||
$0.0548 - $0.075 | 6000 In stock |
M3.5
|
1.378 in
35.0 mm
|
1.378 in
35.0 mm
|
||
$0.0573 - $0.0788 | 7000 In stock |
M5
|
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue