Nylon oval head screws are a fastener used in applications where resistance to vibration, chemicals, corrosion and heat is important. The oval head shape of these fasteners provides a larger surface area for force distribution, improving the fastener's clamping force.
They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
---|---|---|---|---|---|---|
$0.069 - $0.0806 | Request the lead time here |
#4-40
|
|
1.271 in
32.3 mm
|
||
$0.0615 - $0.072 | Request the lead time here |
#2-56
|
|
0.483 in
12.3 mm
|
||
$0.0603 - $0.0701 | Request the lead time here |
#4-40
|
|
0.209 in
5.3 mm
|
||
$0.066 - $0.0768 | Request the lead time here |
#4-40
|
|
1.084 in
27.5 mm
|
||
$0.0642 - $0.075 | Request the lead time here |
#6-32
|
|
1.872 in
47.5 mm
|
||
$0.0671 - $0.0782 | 19000 In stock |
#8-32
|
|
0.598 in
15.2 mm
|
||
$0.0717 - $0.0836 | 4000 In stock |
#10-32
|
|
0.137 in
3.5 mm
|
||
$0.0834 - $0.0975 | Request the lead time here |
1/4-20
|
|
0.018 in
0.5 mm
|
||
$0.0653 - $0.0897 | 2000 In stock |
1/4-20
|
|
0.518 in
13.2 mm
|
||
$0.0921 - $0.1263 | Request the lead time here |
1/4-20
|
|
2.268 in
57.6 mm
|
||
$0.0495 - $0.0678 | Request the lead time here |
M2
|
0.63 in
16.0 mm
|
0.63 in
16.0 mm
|
||
$0.0495 - $0.0678 | Request the lead time here |
M2.5
|
0.63 in
16.0 mm
|
0.63 in
16.0 mm
|
||
$0.0492 - $0.0675 | Request the lead time here |
M3
|
0.591 in
15.0 mm
|
0.591 in
15.0 mm
|
||
$0.0486 - $0.0666 | Request the lead time here |
M2
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
$0.068 - $0.0932 | 1000 In stock |
1/4-20
|
|
1.268 in
32.2 mm
|
||
$0.0507 - $0.0696 | Request the lead time here |
M3.5
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
$0.053 - $0.0728 | Request the lead time here |
M4
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
||
$0.0573 - $0.0788 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
||
$0.0822 - $0.1128 | Request the lead time here |
M5
|
1.378 in
35.0 mm
|
1.378 in
35.0 mm
|
||
$0.0963 - $0.132 | Request the lead time here |
M6
|
1.378 in
35.0 mm
|
1.378 in
35.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue