Quantity | Unit price |
---|---|
1000 - 4999 | $0.1427 |
5000 - 9999 | $0.1359 |
10000 - 24999 | $0.1298 |
25000 + | $0.1221 |
Head Diameter | 0.122 in |
---|---|
Head Diameter | 3.1 mm |
Head Height | 0.7 mm |
Head Height | 0.029 in |
Thread Length | 3.2 mm |
Thread Length | 0.125 in |
Thread Size | #0-80 |
Colour | Black |
Drive Type | Slotted Drive |
Head Type | Cap Head |
Screw Type | Machine Screw |
Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue