Menu Search

Nylon Round Head Style Screws

In stock

Round head nylon screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. The round head shape of these screws provides a smooth, finished appearance after installation.

They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damage to the fastener or the mating surface.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
250 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.0536 - $0.0734 Request the lead time here
#10-32
1.250 in
$0.0677 - $0.0789 Request the lead time here
#10-32
0.500 in
$0.1119 - $0.1535 Request the lead time here
1/4-20
2.500 in
$0.083 - $0.0965 3000 In stock
1/4-20
1.500 in
$0.0623 - $0.0726 Request the lead time here
#8-32
0.750 in
$0.0576 - $0.0672 Request the lead time here
#6-32
0.187 in
$0.0608 - $0.071 Request the lead time here
#8-32
0.250 in
$0.06 - $0.0704 Request the lead time here
#8-32
0.125 in
$0.0498 - $0.0683 Request the lead time here
#8-32
1.500 in
$0.057 - $0.0665 Request the lead time here
#6-32
0.125 in
$0.0594 - $0.0695 Request the lead time here
#6-32
0.500 in
$0.0695 - $0.0807 Request the lead time here
#10-32
1.000 in
$0.0657 - $0.0764 Request the lead time here
#10-32
0.125 in
$0.0623 - $0.0854 Request the lead time here
1/4-20
1.250 in
$0.062 - $0.0719 Request the lead time here
#8-32
0.500 in
$0.0524 - $0.0719 Request the lead time here
#8-32
1.750 in
$0.0663 - $0.0776 Request the lead time here
#10-24
0.250 in
$0.0704 - $0.0819 Request the lead time here
#8-32
2.000 in
$0.0605 - $0.0705 Request the lead time here
#8-32
0.187 in
$0.0611 - $0.0714 Request the lead time here
#8-32
0.375 in
  • of 13
Machine Screw Slotted Drive #10-32 1.250 in Nylon Black

011032R125B

Price Range
$0.0734 - $0.0536

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.347 in
  • Head Height
    0.130 in
  • Thread Length
    1.250 in
  • Thread Size
    #10-32
  • Colour
    Black
Machine Screw Slotted Drive #10-32 0.500 in Nylon Black

011032R050B

Price Range
$0.0789 - $0.0677

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.347 in
  • Head Height
    0.130 in
  • Thread Length
    0.500 in
  • Thread Size
    #10-32
  • Colour
    Black
Machine Screw Slotted Drive 1/4-20 2.500 in Nylon Black

012520R250B

Price Range
$0.1535 - $0.1119

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.458 in
  • Head Height
    0.168 in
  • Thread Length
    2.500 in
  • Thread Size
    1/4-20
  • Colour
    Black
Machine Screw Slotted Drive 1/4-20 1.500 in Nylon Black

012520R150B

Price Range
$0.0965 - $0.083

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    0.458 in
  • Head Height
    0.168 in
  • Thread Length
    1.500 in
  • Thread Size
    1/4-20
  • Colour
    Black
Machine Screw Slotted Drive #8-32 0.750 in Nylon Black

010832R075B

Price Range
$0.0726 - $0.0623

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.298 in
  • Head Height
    0.114 in
  • Thread Length
    0.750 in
  • Thread Size
    #8-32
  • Colour
    Black
Machine Screw Slotted Drive #6-32 0.187 in Nylon Black

010632R018B

Price Range
$0.0672 - $0.0576

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.250 in
  • Head Height
    0.097 in
  • Thread Length
    0.187 in
  • Thread Size
    #6-32
  • Colour
    Black
Machine Screw Slotted Drive #8-32 0.250 in Nylon Black

010832R025B

Price Range
$0.071 - $0.0608

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.298 in
  • Head Height
    0.114 in
  • Thread Length
    0.250 in
  • Thread Size
    #8-32
  • Colour
    Black
Machine Screw Slotted Drive #8-32 0.125 in Nylon Black

010832R012B

Price Range
$0.0704 - $0.06

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.298 in
  • Head Height
    0.114 in
  • Thread Length
    0.125 in
  • Thread Size
    #8-32
  • Colour
    Black
Machine Screw Slotted Drive #8-32 1.500 in Nylon Black

010832R150B

Price Range
$0.0683 - $0.0498

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.298 in
  • Head Height
    0.114 in
  • Thread Length
    1.500 in
  • Thread Size
    #8-32
  • Colour
    Black
Machine Screw Slotted Drive #6-32 0.125 in Nylon Black

010632R012B

Price Range
$0.0665 - $0.057

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.250 in
  • Head Height
    0.097 in
  • Thread Length
    0.125 in
  • Thread Size
    #6-32
  • Colour
    Black
Machine Screw Slotted Drive #6-32 0.500 in Nylon Black

010632R050B

Price Range
$0.0695 - $0.0594

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.250 in
  • Head Height
    0.097 in
  • Thread Length
    0.500 in
  • Thread Size
    #6-32
  • Colour
    Black
Machine Screw Slotted Drive #10-32 1.000 in Nylon Black

011032R100B

Price Range
$0.0807 - $0.0695

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.347 in
  • Head Height
    0.130 in
  • Thread Length
    1.000 in
  • Thread Size
    #10-32
  • Colour
    Black
Machine Screw Slotted Drive #10-32 0.125 in Nylon Black

011032R012B

Price Range
$0.0764 - $0.0657

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.347 in
  • Head Height
    0.130 in
  • Thread Length
    0.125 in
  • Thread Size
    #10-32
  • Colour
    Black
Machine Screw Slotted Drive 1/4-20 1.250 in Nylon Black

012520R125B

Price Range
$0.0854 - $0.0623

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.458 in
  • Head Height
    0.168 in
  • Thread Length
    1.250 in
  • Thread Size
    1/4-20
  • Colour
    Black
Machine Screw Slotted Drive #8-32 0.500 in Nylon Black

010832R050B

Price Range
$0.0719 - $0.062

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.298 in
  • Head Height
    0.114 in
  • Thread Length
    0.500 in
  • Thread Size
    #8-32
  • Colour
    Black
Machine Screw Slotted Drive #8-32 1.750 in Nylon Black

010832R175B

Price Range
$0.0719 - $0.0524

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.298 in
  • Head Height
    0.114 in
  • Thread Length
    1.750 in
  • Thread Size
    #8-32
  • Colour
    Black
Machine Screw Slotted Drive #10-24 0.250 in Nylon Black

011024R025B

Price Range
$0.0776 - $0.0663

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.347 in
  • Head Height
    0.130 in
  • Thread Length
    0.250 in
  • Thread Size
    #10-24
  • Colour
    Black
Machine Screw Slotted Drive #8-32 2.000 in Nylon Black

010832R200B

Price Range
$0.0819 - $0.0704

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.298 in
  • Head Height
    0.114 in
  • Thread Length
    2.000 in
  • Thread Size
    #8-32
  • Colour
    Black
Machine Screw Slotted Drive #8-32 0.187 in Nylon Black

010832R018B

Price Range
$0.0705 - $0.0605

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.298 in
  • Head Height
    0.114 in
  • Thread Length
    0.187 in
  • Thread Size
    #8-32
  • Colour
    Black
Machine Screw Slotted Drive #8-32 0.375 in Nylon Black

010832R037B

Price Range
$0.0714 - $0.0611

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.298 in
  • Head Height
    0.114 in
  • Thread Length
    0.375 in
  • Thread Size
    #8-32
  • Colour
    Black