Quantity | Unit price |
---|---|
1000 - 4999 | $0.0741 |
5000 - 9999 | $0.0707 |
10000 - 24999 | $0.0674 |
25000 + | $0.0638 |
Head Diameter | 6.4 mm |
---|---|
Head Diameter | 0.250 in |
Head Height | 0.097 in |
Head Height | 2.5 mm |
Thread Length | 38.1 mm |
Thread Length | 1.500 in |
Thread Size | #6-32 |
Colour | Black |
Drive Type | Slotted Drive |
Head Type | Cap Head |
Screw Type | Machine Screw |
Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue