Quantity | Unit price |
---|---|
1000 - 4999 | $0.0776 |
5000 - 9999 | $0.0735 |
10000 - 24999 | $0.0704 |
25000 + | $0.0663 |
Head Diameter | 8.8 mm |
---|---|
Head Diameter | 0.347 in |
Head Height | 3.3 mm |
Head Height | 0.130 in |
Thread Length | 0.250 in |
Thread Length | 6.4 mm |
Thread Size | #10-24 |
Colour | Black |
Drive Type | Slotted Drive |
Head Type | Cap Head |
Screw Type | Machine Screw |
Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue