Quantity | Unit price |
---|---|
500 - 999 | $0.083 |
1000 - 4999 | $0.0746 |
5000 - 9999 | $0.0672 |
10000 + | $0.0605 |
Head Diameter | 0.458 in |
---|---|
Head Diameter | 11.6 mm |
Head Height | 4.3 mm |
Head Height | 0.168 in |
Thread Length | 15.9 mm |
Thread Length | 0.625 in |
Thread Size | 1/4-20 |
Colour | Black |
Drive Type | Slotted Drive |
Head Type | Cap Head |
Screw Type | Machine Screw |
Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue