Our range of O-Ring Face Seal Caps are designed for the protection of O-Ring face seal connectors that are used on hydraulic connections.
The design of these caps features a longer overall length for added protection from the ingress of dirt and other contaminants. They also include a moulded retaining ring at the bottom that easily snaps under the connector to keep it securely in place during transit and processing.
Our range has a variety of sizes to suit your application needs. They are suitable for UNF and JIC threads.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inner Ring Inside Diameter | Outer Ring Inside Diameter | Compatible Thread Sizes (All) | View | |
|---|---|---|---|---|---|---|
| $0.2775 - $1.6062 | 1126 In stock |
0.960 in
24.4 mm
|
|
1-1/16-12
|
||
| OFR8A | $0.2189 - $1.2672 | 2769 In stock |
0.750 in
19.1 mm
|
|
13/16-16
|
|
| $0.2079 - $1.2032 | 5000 In stock |
0.750 in
19.1 mm
|
|
|
||
| $1.1144 - $2.9327 | 760 In stock |
1.593 in
40.5 mm
|
|
1-11/16-12
|
||
| $1.0593 - $2.7875 | 1085 In stock |
1.594 in
40.5 mm
|
|
|
||
| 9975 In stock |
0.500 in
12.7 mm
|
|
|
|||
| $0.2775 - $1.6062 | 2904 In stock |
0.960 in
24.4 mm
|
|
|
||
| $0.422 - $1.1105 | 444 In stock |
1.344 in
34.1 mm