Menu Search

Panel Strikers

In stock

Panel Strikers are mounted onto cabinet doors or access panels and work with a catch to keep them closed tightly. These panel strikers have an audible lock and release and are effective latching devices for enclosures.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Item Code Price range Availability Colour Material Type View
$0.2874 - $0.3447 46496 In stock
Natural
Nylon
Striker
$0.2496 - $0.3744 2000 In stock
Black
Acetal
Striker
$0.336 - $0.7616 5000 In stock
Black
Nylon
Striker
$0.2448 - $0.5472 370 In stock
Natural
POM
Striker
$0.4223 - $1.193 1996 In stock
Black
POM
Striker Base
$0.3589 - $0.5377 Request the lead time here
Black
POM
Striker
$0.7848 - $1.0199 Request the lead time here
Black
Steel
Striker
CS-113-2 $0.4773 - $1.0832 1496 In stock
Black
Nylon
Striker
Natural Nylon Panel Striker - Removable Panel Hole Diameter Range 9.9 mm | 0.390 in

CS-113-5

Price Range
$0.3447 - $0.2874

Stock Levels
46496 In stock
Attributes
  • Base Height
    0.087 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Removable Panel Hole Diameter
    0.390 in
  • Minimum Operating Temperature
    -40 °F
  • Minimum Removable Panel Hole Diameter
    0.390 in
Catch Plate - Overall Height - 12.7 mm | 0.5 in ; Overall Height - 12.7 mm | 0.5 in ; Type - Striker ; Colour - Black

DLS-1

Price Range
$0.3744 - $0.2496

Stock Levels
2000 In stock
Attributes
  • Base Height
    0.039 in
  • Maximum Fixed Panel Hole Diameter
    0.276 in
  • Maximum Operating Temperature
    212 °F
  • Maximum Removable Panel Hole Diameter
    0.315 in
  • Minimum Operating Temperature
    -58 °F
Black Nylon Panel Striker - Removable Panel Hole Diameter Range 5.8 - 6.4 mm | 0.228 - 0.252 in

CS-113-6

Price Range
$0.7616 - $0.336

Stock Levels
5000 In stock
Attributes
  • Maximum Fixed Panel Hole Diameter
    0.256 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Removable Panel Hole Diameter
    0.252 in
  • Minimum Operating Temperature
    -40 °F
  • Minimum Panel Thickness
    0.031 in
Natural POM Panel Striker - Removable Panel Hole Diameter Range 7.2 mm | 0.283 in

DCS-1

Price Range
$0.5472 - $0.2448

Stock Levels
370 In stock
Attributes
  • Base Height
    0.276 in
  • Maximum Fixed Panel Hole Diameter
    0.283 in
  • Maximum Operating Temperature
    212 °F
  • Maximum Removable Panel Hole Diameter
    0.283 in
  • Minimum Operating Temperature
    -58 °F
Black POM Panel Striker - Removable Panel Hole Diameter Range 6.6 mm | 0.260 in

CS-113-3

Price Range
$1.193 - $0.4223

Stock Levels
1996 In stock
Attributes
  • Base Height
    0.146 in
  • Maximum Fixed Panel Hole Diameter
    0.260 in
  • Maximum Operating Temperature
    203 °F
  • Maximum Removable Panel Hole Diameter
    0.260 in
  • Minimum Operating Temperature
    -40 °F
Black POM Panel Striker - Removable Panel Hole Diameter Range 3.0 mm | 0.118 in

DLS-2

Price Range
$0.5377 - $0.3589

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.087 in
  • Maximum Fixed Panel Hole Diameter
    0.118 in
  • Maximum Operating Temperature
    212 °F
  • Maximum Removable Panel Hole Diameter
    0.118 in
  • Minimum Operating Temperature
    -58 °F
Black Steel Panel Striker - Removable Panel Hole Diameter Range 7.2 mm | 0.283 in

DCS-4

Price Range
$1.0199 - $0.7848

Stock Levels
Request the lead time here
Attributes
  • Maximum Fixed Panel Hole Diameter
    0.283 in
  • Maximum Removable Panel Hole Diameter
    0.283 in
  • Minimum Panel Thickness
    0.031 in
  • Minimum Removable Panel Hole Diameter
    0.283 in
  • Overall Height
    0.571 in
Black Nylon Panel Striker - Removable Panel Hole Diameter Range 5.0 - 10.0 mm | 0.197 - 0.394 in

CS-113-2

Price Range
$1.0832 - $0.4773

Stock Levels
1496 In stock
Attributes
  • Base Height
    0.087 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Removable Panel Hole Diameter
    0.394 in
  • Minimum Operating Temperature
    -40 °F
  • Minimum Removable Panel Hole Diameter
    0.197 in