Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Paper Masking plugs are made from a blend of post consumer and virgin paper that can be recycled. They are an economical solution to mask holes and paper will not promote condensation. Can be used in painting or lower temperature powder coating applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Taper Diameter | Minimum Taper Diameter | View | |
|---|---|---|---|---|---|
| $0.0693 - $0.4247 | 27000 In stock |
0.640 in
16.3 mm
|
0.520 in
13.2 mm
|
||
| $0.1164 - $0.7089 | 9000 In stock |
1.780 in
45.2 mm
|
1.500 in
38.1 mm
|
||
| $0.0728 - $0.4433 | 5660 In stock |
1.110 in
28.2 mm
|
0.920 in
23.4 mm
|
||
| $0.068 - $0.4152 | 22470 In stock |
0.820 in
20.8 mm
|
0.680 in
17.3 mm
|
||
| $0.06 - $0.3662 | 40250 In stock |
0.570 in
14.5 mm
|
0.470 in
11.9 mm
|
||
| $0.1032 - $0.6275 | 23452 In stock |
0.950 in
24.1 mm
|
0.860 in
21.8 mm
|
||
| $0.3803 - $2.3274 | 2033 In stock |
3.600 in
91.4 mm
|
3.280 in
83.3 mm
|
||
| $0.2871 - $1.749 | 5200 In stock |
3.150 in
80 mm
|
2.640 in
67.1 mm
|
||
| $0.0495 - $0.3032 | 30000 In stock |
0.420 in
10.7 mm
|
0.350 in
8.9 mm
|
||
| $0.0426 - $0.2589 | 22430 In stock |
0.500 in
12.7 mm
|
0.460 in
11.7 mm
|
||
| $0.0732 - $0.4454 | 250775 In stock |
0.880 in
22.4 mm
|
0.780 in
19.8 mm
|
||
| $0.0564 - $0.3455 | 88350 In stock |
0.470 in
11.9 mm
|
0.370 in
9.4 mm
|
||
| $0.0605 - $0.3662 | Request the lead time here |
0.780 in
19.8 mm
|
0.650 in
16.5 mm
|
||
| $0.3078 - $1.8795 | Request the lead time here |
2.300 in
58.4 mm
|
1.980 in
50.3 mm
|
||
| $0.1094 - $0.6672 | 10278 In stock |
1.440 in
36.6 mm
|
1.180 in
30 mm
|
||
| $0.2589 - $1.5905 | 6647 In stock |
2.500 in
63.5 mm
|
2.220 in
56.4 mm
|
||
| $0.122 - $0.744 | 3500 In stock |
1.240 in
31.5 mm
|
1.000 in
25.4 mm
|
||
| $0.114 - $0.6953 | 9000 In stock |
1.600 in
40.6 mm
|
1.360 in
34.5 mm
|
||
| $0.0467 - $0.2847 | 258284 In stock |
0.700 in
17.8 mm
|
0.580 in
14.7 mm
|
||
| $0.1878 - $1.1475 | 7855 In stock |
2.060 in
52.3 mm
|
1.730 in
43.9 mm