Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications. It has a parallel design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation. It is highly fragmentation-resistant and suited for threaded applications.
The plug has a closed top design and convex sides to ensure a secure fit. It is easy to install and remove and provides a neat finish. Suitable for various applications in different industries, including automotive, manufacturing, and commercial.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Fitting Diameter | View | |
|---|---|---|---|---|
| $0.2696 - $1.6823 | 10012 In stock |
0.580 in
14.7 mm
|
||
| $0.3696 - $2.3099 | 15500 In stock |
0.906 in
23 mm
|
||
| $1.095 - $6.8549 | 6278 In stock |
0.879 in
22.3 mm
|
||
| $0.1791 - $1.118 | Request the lead time here |
0.472 in
12.0 mm
|
||
| $0.3563 - $2.2242 | Request the lead time here |
0.748 in
19.0 mm
|
||
| $0.6363 - $1.4136 | Request the lead time here |
1.181 in
30.0 mm
|
||
| $0.2454 - $1.5426 | 17203 In stock |
0.197 in
5 mm
|
||
| $0.6452 - $4.0308 | 5740 In stock |
0.511 in
13 mm
|
||
| $1.134 - $7.0721 | 23900 In stock |
0.906 in
23 mm
|
||
| $2.8674 - $7.1444 | 994 In stock |
1.850 in
47 mm
|
||
| $0.2057 - $1.284 | 147426 In stock |
0.472 in
12 mm
|
||
| $0.4649 - $2.9205 | 1700 In stock |
0.787 in
20 mm
|
||
| $0.5279 - $3.2825 | 2000 In stock |
1.102 in
28 mm
|
||
| $0.1685 - $1.0526 | Request the lead time here |
0.433 in
11.0 mm
|
||
| $0.2085 - $1.301 | 30859 In stock |
0.511 in
13 mm
|
||
| $0.3411 - $2.1365 | 17500 In stock |
0.827 in
21 mm
|
||
| $0.4673 - $1.166 | 16556 In stock |
1.190 in
30.2 mm
|
||
| $0.1565 - $0.9764 | Request the lead time here |
0.315 in
8.0 mm
|
||
| $0.1538 - $0.9582 | Request the lead time here |
0.276 in
7.0 mm
|
||
| $0.4764 - $2.9727 | Request the lead time here |
1.102 in
28.0 mm