Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications. It has a parallel design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation. It is highly fragmentation-resistant and suited for threaded applications.
The plug has a closed top design and convex sides to ensure a secure fit. It is easy to install and remove and provides a neat finish. Suitable for various applications in different industries, including automotive, manufacturing, and commercial.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Fitting Diameter | View | |
|---|---|---|---|---|
| $0.4503 - $5.6202 | 4810 In stock |
0.787 in
20 mm
|
||
| $0.5085 - $6.3665 | 2000 In stock |
1.102 in
28 mm
|
||
| $0.9051 - $11.94 | 198157 In stock |
0.787 in
20 mm
|
||
| $1.4855 - $18.5628 | 1300 In stock |
1.142 in
29 mm
|
||
| $0.1628 - $1.9263 | 12173 In stock |
0.393 in
10 mm
|
||
| $0.3078 - $3.8478 | 42146 In stock |
0.709 in
18 mm
|
||
| $0.4526 - $5.6669 | 2800 In stock |
1.024 in
26 mm
|
||
| $0.1329 - $1.6607 | 16500 In stock |
0.236 in
6.0 mm
|
||
| $0.3885 - $4.8548 | Request the lead time here |
0.906 in
23.0 mm
|
||
| $0.3693 - $4.6155 | 12000 In stock |
0.827 in
21.0 mm
|
||
| $0.6399 - $8.0001 | Request the lead time here |
1.575 in
40.0 mm
|
||
| $0.2777 - $3.2882 | 39368 In stock |
0.236 in
6 mm
|
||
| $0.6927 - $8.2089 | 17477 In stock |
0.551 in
14 mm
|
||
| $1.1265 - $14.0855 | 2500 In stock |
0.945 in
24 mm
|
||
| $0.1145 - $1.355 | 26218 In stock |
0.197 in
5 mm
|
||
| $0.2126 - $2.5187 | 30859 In stock |
0.511 in
13 mm
|
||
| $0.3314 - $4.1277 | 32500 In stock |
0.827 in
21 mm
|
||
| $0.4503 - $5.6202 | 16556 In stock |
1.190 in
30.2 mm
|
||
| $0.1514 - $1.8882 | Request the lead time here |
0.315 in
8.0 mm
|
||
| $0.1484 - $1.8534 | Request the lead time here |
0.276 in
7.0 mm