Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications. It has a parallel design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation. It is highly fragmentation-resistant and suited for threaded applications.
The plug has a closed top design and convex sides to ensure a secure fit. It is easy to install and remove and provides a neat finish. Suitable for various applications in different industries, including automotive, manufacturing, and commercial.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Fitting Diameter | View | |
|---|---|---|---|---|
| $0.1523 - $1.0007 | 13388 In stock |
0.394 in
10.0 mm
|
||
| $0.4152 - $2.5923 | Request the lead time here |
0.984 in
25.0 mm
|
||
| $0.2739 - $1.7138 | 29368 In stock |
0.236 in
6 mm
|
||
| $0.68 - $4.248 | 23196 In stock |
0.551 in
14 mm
|
||
| $1.1646 - $7.2651 | 2500 In stock |
0.945 in
24 mm
|
||
| $0.1122 - $0.7001 | 26218 In stock |
0.197 in
5 mm
|
||
| $0.2193 - $1.3758 | Request the lead time here |
|
||
| $0.5975 - $3.7412 | 8735 In stock |
0.472 in
12 mm
|
||
| $1.1472 - $7.1444 | Request the lead time here |
0.827 in
21 mm
|
||
| 12501B | $2.585 - $6.4928 | 1445 In stock |
1.575 in
40 mm
|
|
| $0.1626 - $1.0163 | 26566 In stock |
0.433 in
11 mm
|
||
| $0.3563 - $2.235 | 251124 In stock |
0.748 in
19 mm
|
||
| $0.515 - $3.2103 | 3540 In stock |
1.063 in
27 mm
|
||
| $0.1377 - $0.8588 | 16500 In stock |
0.236 in
6.0 mm
|
||
| $0.4022 - $2.5104 | Request the lead time here |
0.906 in
23.0 mm
|
||
| $0.3822 - $2.3865 | 12000 In stock |
0.827 in
21.0 mm
|
||
| $0.6624 - $1.4721 | Request the lead time here |
1.575 in
40.0 mm
|
||
| $0.2999 - $1.8729 | 85411 In stock |
0.275 in
7 mm
|
||
| $0.2174 - $1.359 | 7306 In stock |
0.551 in
14 mm
|
||
| 10430 In stock |
0.879 in
22.3 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue