Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Distance Across Flats | Compatible Thread Sizes | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.2237 - $0.2676 | 3500 In stock |
0.252 in
6.4 mm
|
|
1.752 in
44.5 mm
|
||
| HS-4-6 | $0.1112 - $0.1332 | 1000 In stock |
0.189 in
4.8 mm
|
|
0.752 in
19.1 mm
|
|
| $0.1676 - $0.2003 | 1500 In stock |
0.252 in
6.4 mm
|
|
1.252 in
31.8 mm
|
||
| $0.1314 - $0.1571 | 1000 In stock |
0.189 in
4.8 mm
|
|
1 in
25.4 mm
|
||
| $0.6929 - $0.8289 | 21500 In stock |
0.374 in
9.5 mm
|
|
3 in
76.2 mm
|
||
| $0.1455 - $0.174 | 5000 In stock |
0.252 in
6.4 mm
|
|
0.874 in
22.2 mm
|
||
| $0.1515 - $0.1814 | Request the lead time here |
0.252 in
6.4 mm
|
|
1 in
25.4 mm
|
||
| $0.1002 - $0.1202 | Request the lead time here |
0.189 in
4.8 mm
|
|
0.5 in
12.7 mm
|
||
| $0.1395 - $0.167 | 10000 In stock |
0.252 in
6.4 mm
|
|
0.752 in
19.1 mm
|
||
| $0.5139 - $0.6147 | 500 In stock |
0.374 in
9.5 mm
|
|
1.752 in
44.5 mm
|
||
| $0.1274 - $0.1523 | 6000 In stock |
0.252 in
6.4 mm
|
|
0.5 in
12.7 mm
|
||
| $0.0948 - $0.1136 | Request the lead time here |
0.189 in
4.8 mm
|
|
0.374 in
9.5 mm
|
||
| $0.5318 - $0.6362 | 19000 In stock |
0.374 in
9.5 mm
|
|
2 in
50.8 mm
|
||
| $0.1166 - $0.1398 | 4000 In stock |
0.189 in
4.8 mm
|
|
0.874 in
22.2 mm
|
||
| $0.1334 - $0.1595 | 2000 In stock |
0.252 in
6.4 mm
|
|
0.626 in
15.9 mm
|
||
| $0.273 - $0.3267 | Request the lead time here |
0.374 in
9.5 mm
|
|
1 in
25.4 mm
|
||
| $0.113 - $0.1392 | Request the lead time here |
0.252 in
6.4 mm
|
|
1 in
25.4 mm
|
||
| $0.0861 - $0.1064 | Request the lead time here |
0.252 in
6.4 mm
|
|
0.752 in
19.1 mm
|
||
| $0.114 - $0.1409 | Request the lead time here |
0.374 in
9.5 mm
|
|
0.752 in
19.1 mm
|
||
| $0.0786 - $0.0971 | Request the lead time here |
0.189 in
4.8 mm
|
|
0.374 in
9.5 mm