Menu Search

PCB Standoffs - Round/Insulator/Nylon & Brass

In stock

These Male / Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
35 results
Product SKUs information
Item Code Price range Availability Colour Body Diameter Compatible Thread Sizes (All) Full Material Spacer Length View
$4.4073 - $9.2741 Request the lead time here
White
0.500 in
#10-24
Nylon 6/6
2.000 in
$3.9047 - $8.2158 Request the lead time here
White
0.250 in
#6-32
Nylon 6/6
1.500 in
$3.7883 - $7.9716 200 In stock
White
0.250 in
#6-32
Nylon 6/6
0.750 in
$5.1794 - $11.1158 Request the lead time here
Natural
0.256 in
M3
Nylon 6/6
2.953 in
$4.3556 - $8.0655 Request the lead time here
White
0.250 in
#6-32
Nylon 6/6
1.250 in
$4.5116 - $9.4925 Request the lead time here
White
0.500 in
#10-24
Nylon 6/6
2.500 in
$3.5832 - $7.6898 Request the lead time here
Natural
0.256 in
M3
Nylon 6/6
0.512 in
$3.9363 - $8.2827 Request the lead time here
White
0.375 in
#8-32
Nylon 6/6
1.500 in
$4.9484 - $9.1622 Request the lead time here
White
0.500 in
#10-24
Nylon 6/6
1.750 in
$5.4972 - $10.1795 Request the lead time here
White
0.625 in
1/4-20
Nylon 6/6
2.250 in
$4.2303 - $8.901 200 In stock
White
0.375 in
#8-32
Nylon 6/6
2.250 in
$3.8636 - $8.1303 Request the lead time here
White
0.375 in
#8-32
Nylon 6/6
1.000 in
$4.2096 - $8.8575 Request the lead time here
White
0.500 in
#10-24
Nylon 6/6
1.250 in
$4.1471 - $8.726 Request the lead time here
White
0.500 in
#10-24
Nylon 6/6
0.875 in
$4.637 - $9.7569 Request the lead time here
White
0.625 in
1/4-20
Nylon 6/6
1.500 in
  • of 2
Male To Female Standoff - Nylon 6/6;Brass ; Thread Length 7.1 mm | 0.281 in ; Spacer Length 50.8 mm | 2.000 in

TN8-32-1024-2

Price Range
$9.2741 - $4.4073

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    #10-24
  • Body Diameter
    0.500 in
  • Spacer Length
    2.000 in
  • Thread Length
    0.281 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6;Brass ; Thread Length 6.4 mm | 0.250 in ; Spacer Length 38.1 mm | 1.500 in

TN4-24-632-2

Price Range
$8.2158 - $3.9047

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    0.250 in
  • Spacer Length
    1.500 in
  • Thread Length
    0.250 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6 ; Thread Length 6.4 mm | 0.250 in ; Spacer Length 19.1 mm | 0.750 in

TN4-12-632-2

Price Range
$7.9716 - $3.7883

Stock Levels
200 In stock
Attributes
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    0.250 in
  • Spacer Length
    0.750 in
  • Thread Length
    0.250 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6;Brass ; Thread Length 6 mm | 0.236 in ; Spacer Length 75.0 mm | 2.953 in

TNM3-6.5-75-2

Price Range
$11.1158 - $5.1794

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    0.256 in
  • Spacer Length
    2.953 in
  • Thread Length
    0.236 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6 ; Thread Length 6.4 mm | 0.250 in ; Spacer Length 31.8 mm | 1.250 in

TN4-20-632-2

Price Range
$8.0655 - $4.3556

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    0.250 in
  • Spacer Length
    1.250 in
  • Thread Length
    0.250 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6;Brass ; Thread Length 7.1 mm | 0.281 in ; Spacer Length 63.5 mm | 2.500 in

TN8-40-1024-2

Price Range
$9.4925 - $4.5116

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    #10-24
  • Body Diameter
    0.500 in
  • Spacer Length
    2.500 in
  • Thread Length
    0.281 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6;Brass ; Thread Length 6 mm | 0.236 in ; Spacer Length 13.0 mm | 0.512 in

TNM3-6.5-13-2

Price Range
$7.6898 - $3.5832

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    0.256 in
  • Spacer Length
    0.512 in
  • Thread Length
    0.236 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6;Brass ; Thread Length 6.4 mm | 0.250 in ; Spacer Length 38.1 mm | 1.500 in

TN6-24-832-2

Price Range
$8.2827 - $3.9363

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    #8-32
  • Body Diameter
    0.375 in
  • Spacer Length
    1.500 in
  • Thread Length
    0.250 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6 ; Thread Length 7.1 mm | 0.281 in ; Spacer Length 44.5 mm | 1.750 in

TN8-28-1024-2

Price Range
$9.1622 - $4.9484

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    #10-24
  • Body Diameter
    0.500 in
  • Spacer Length
    1.750 in
  • Thread Length
    0.281 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6;Brass ; Thread Length 11.1 mm | 0.438 in ; Spacer Length 57.2 mm | 2.250 in

TN10-36-1/420-2

Price Range
$10.1795 - $5.4972

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    1/4-20
  • Body Diameter
    0.625 in
  • Spacer Length
    2.250 in
  • Thread Length
    0.438 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6;Brass ; Thread Length 6.4 mm | 0.250 in ; Spacer Length 57.2 mm | 2.250 in

TN6-36-832-2

Price Range
$8.901 - $4.2303

Stock Levels
200 In stock
Attributes
  • Compatible Thread Sizes (All)
    #8-32
  • Body Diameter
    0.375 in
  • Spacer Length
    2.250 in
  • Thread Length
    0.250 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6 ; Thread Length 6.4 mm | 0.250 in ; Spacer Length 25.4 mm | 1.000 in

TN6-16-832-2

Price Range
$8.1303 - $3.8636

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    #8-32
  • Body Diameter
    0.375 in
  • Spacer Length
    1.000 in
  • Thread Length
    0.250 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6;Brass ; Thread Length 7.1 mm | 0.281 in ; Spacer Length 31.8 mm | 1.250 in

TN8-20-1024-2

Price Range
$8.8575 - $4.2096

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    #10-24
  • Body Diameter
    0.500 in
  • Spacer Length
    1.250 in
  • Thread Length
    0.281 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6;Brass ; Thread Length 7.1 mm | 0.281 in ; Spacer Length 22.2 mm | 0.875 in

TN8-14-1024-2

Price Range
$8.726 - $4.1471

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    #10-24
  • Body Diameter
    0.500 in
  • Spacer Length
    0.875 in
  • Thread Length
    0.281 in
  • Maximum Operating Temperature
    185 °F
Male To Female Standoff - Nylon 6/6;Brass ; Thread Length 11.1 mm | 0.438 in ; Spacer Length 38.1 mm | 1.500 in

TN10-24-1/420-2

Price Range
$9.7569 - $4.637

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Sizes (All)
    1/4-20
  • Body Diameter
    0.625 in
  • Spacer Length
    1.500 in
  • Thread Length
    0.438 in
  • Maximum Operating Temperature
    185 °F