A range of Pipe Caps that protect threaded and non-threaded NPT pipe ends. The cap is sized and designed for positive-gripping power over the outside diameter of the pipe.
The cap eliminates the ingress of contaminants and foreign materials, as well as protecting the pipe end from damage. Several styles with special features are available in this range.
This includes caps that have a vent hole for the prevention of pressure build up inside the pipe, which may otherwise force the cap off. The range also features lightweight options with internal rings to help reinforce a positive-grip and heavy duty caps with a thicker base for added protection over the outside diameter of the pipe.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | View | |
|---|---|---|---|---|
| $0.096 - $0.5865 | 27455 In stock |
0.516 in
13.1 mm
|
||
| RRC16E | $16.6832 - $40.9593 | 40 In stock |
16.000 in
406.4 mm
|
|
| $12.0126 - $29.4705 | 18 In stock |
12.600 in
320 mm
|
||
| $4.8441 - $11.9475 | 156 In stock |
8.670 in
220.2 mm
|
||
| $11.7086 - $28.7703 | 1428 In stock |
12.600 in
320 mm
|
||
| $36.3846 - $60.6656 | 1937 In stock |
24.000 in
609.6 mm
|
||
| $1.1372 - $2.7806 | 22212 In stock |
3.470 in
88.1 mm
|
||
| $14.2067 - $34.8288 | 34 In stock |
14.000 in
355.6 mm
|
||
| $94.8471 - $158.0909 | 23 In stock |
26.000 in
660.4 mm
|
||
| $348.2195 - $407.243 | 119 In stock |
42.000 in
1066.8 mm
|
||
| $0.3281 - $0.7991 | Request the lead time here |
1.910 in
48.5 mm
|
||
| RRC6I | $4.3347 - $10.6506 | 983 In stock |
6.640 in
168.7 mm
|
|
| RRC18E | $22.2441 - $54.5961 | 52 In stock |
18.000 in
457.2 mm
|
|
| $1.134 - $2.7759 | 3090 In stock |
3.470 in
88.1 mm
|
||
| RRC5A | $3.519 - $8.6169 | 314 In stock |
5.630 in
143 mm
|
|
| $0.4737 - $1.1636 | 25352 In stock |
2.378 in
60.4 mm
|
||
| $1.0278 - $2.5587 | 242 In stock |
1.660 in
42.2 mm
|
||
| $3.0846 - $7.7237 | Request the lead time here |
4.500 in
114.3 mm
|
||
| $4.3241 - $10.62 | 5427 In stock |
6.640 in
168.7 mm
|
||
| $1.4382 - $3.5964 | 755 In stock |
1.900 in
48.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue