Menu Search

Pipe Caps

In stock

A range of Pipe Caps that protect threaded and non-threaded NPT pipe ends. The cap is sized and designed for positive-gripping power over the outside diameter of the pipe.

The cap eliminates the ingress of contaminants and foreign materials, as well as protecting the pipe end from damage. Several styles with special features are available in this range.

This includes caps that have a vent hole for the prevention of pressure build up inside the pipe, which may otherwise force the cap off. The range also features lightweight options with internal rings to help reinforce a positive-grip and heavy duty caps with a thicker base for added protection over the outside diameter of the pipe.

  • Material: Polyethylene (PE)
  • Colours: Black, Blue, Orange, Red and Yellow

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
53 results
Product SKUs information
Item Code Price range Availability Inside Diameter View
1481 In stock
1.315 in
17380 In stock
0.840 in
277 In stock
14.000 in
Request the lead time here
26.000 in
183 In stock
42.000 in
Request the lead time here
1.910 in
RRC6I 2343 In stock
6.640 in
4978 In stock
0.385 in
RRC18E 57 In stock
18.000 in
10654 In stock
1.045 in
Request the lead time here
2.860 in
14 In stock
5.630 in
185 In stock
22.000 in
242 In stock
1.660 in
55 In stock
10.580 in
3680 In stock
4.000 in
1426 In stock
8.670 in
4200 In stock
3.470 in
42 In stock
36.000 in
15161 In stock
4.500 in
  • of 3
Standard Sizes Pipe Cap - Inside Diameter - 33.4 mm | 1.315 in ; Inside Height - 20.7 mm | 0.813 in ; Black

NPS1B


Stock Levels
1481 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 21.3 mm | 0.840 in ; Inside Height - 18.2 mm | 0.717 in ; Black

RRC1/2A


Stock Levels
17380 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 355.6 mm | 14.000 in ; Inside Height - 76.2 mm | 3.000 in ; Black

RRC14E


Stock Levels
277 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 660.4 mm | 26.000 in ; Inside Height - 114.3 mm | 4.500 in ; Black

RRC26A


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 1066.8 mm | 42.000 in ; Inside Height - 133.4 mm | 5.250 in ; Black

RRC42A


Stock Levels
183 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 48.5 mm | 1.910 in ; Inside Height - 23.5 mm | 0.925 in ; Orange

RRC1-1/2E


Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    Y
Standard Sizes Pipe Cap - Inside Diameter - 168.7 mm | 6.640 in ; Inside Height - 49.8 mm | 1.960 in ; Orange

RRC6I


Stock Levels
2343 In stock
Attributes
  • Colour
    Orange
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    Y
Standard Sizes Pipe Cap - Inside Diameter - 9.8 mm | 0.385 in ; Inside Height - 12.3 mm | 0.485 in ; Yellow

RRC1/8A


Stock Levels
4978 In stock
Attributes
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 457.2 mm | 18.000 in ; Inside Height - 85.7 mm | 3.375 in ; Black

RRC18E


Stock Levels
57 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 26.5 mm | 1.045 in ; Inside Height - 19.1 mm | 0.750 in ; Red

RRC3/4A


Stock Levels
10654 In stock
Attributes
  • Colour
    Red
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 72.6 mm | 2.860 in ; Inside Height - 40.1 mm | 1.580 in ; Orange

RRC2-1/2D


Stock Levels
Request the lead time here
Attributes
  • Colour
    Orange
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    Y
Standard Sizes Pipe Cap - Inside Diameter - 143 mm | 5.630 in ; Inside Height - 54.6 mm | 2.150 in ; Orange

RRC5F


Stock Levels
14 In stock
Attributes
  • Colour
    Orange
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    Y
Standard Sizes Pipe Cap - Inside Diameter - 558.8 mm | 22.000 in ; Inside Height - 75.8 mm | 2.985 in ; Black

RRC22A


Stock Levels
185 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 42.2 mm | 1.660 in ; Inside Height - 35.7 mm | 1.406 in ; Black

NPS1-1/4B


Stock Levels
242 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 268.7 mm | 10.580 in ; Inside Height - 61.2 mm | 2.410 in ; Orange

RRC10D


Stock Levels
55 In stock
Attributes
  • Colour
    Orange
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    Y
Standard Sizes Pipe Cap - Inside Diameter - 101.6 mm | 4.000 in ; Inside Height - 44.5 mm | 1.750 in ; Black

RRC3-1/2A


Stock Levels
3680 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 220.2 mm | 8.670 in ; Inside Height - 58.9 mm | 2.320 in ; Black

RRC8A


Stock Levels
1426 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 88.1 mm | 3.470 in ; Inside Height - 44.5 mm | 1.750 in ; Orange

RRC3F


Stock Levels
4200 In stock
Attributes
  • Colour
    Orange
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    Y
Standard Sizes Pipe Cap - Inside Diameter - 914.4 mm | 36.000 in ; Inside Height - 117.5 mm | 4.625 in ; Black

RRC36A


Stock Levels
42 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N
Standard Sizes Pipe Cap - Inside Diameter - 114.3 mm | 4.500 in ; Inside Height - 47.5 mm | 1.870 in ; Blue

RRC4A


Stock Levels
15161 In stock
Attributes
  • Colour
    Blue
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    N