Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A range of Pipe Caps that protect threaded and non-threaded NPT pipe ends. The cap is sized and designed for positive-gripping power over the outside diameter of the pipe.
The cap eliminates the ingress of contaminants and foreign materials, as well as protecting the pipe end from damage. Several styles with special features are available in this range.
This includes caps that have a vent hole for the prevention of pressure build up inside the pipe, which may otherwise force the cap off. The range also features lightweight options with internal rings to help reinforce a positive-grip and heavy duty caps with a thicker base for added protection over the outside diameter of the pipe.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | View | |
|---|---|---|---|---|
| RRC5A | $3.1952 - $41.6963 | 38 In stock |
5.630 in
143 mm
|
|
| $0.4337 - $5.6202 | 25352 In stock |
2.378 in
60.4 mm
|
||
| $2.4954 - $31.3188 | 249 In stock |
2.875 in
73 mm
|
||
| $0.0926 - $1.1334 | 27490 In stock |
0.516 in
13.1 mm
|
||
| $1.9451 - $24.2996 | 1694 In stock |
2.375 in
60.3 mm
|
||
| $2.985 - $37.3122 | Request the lead time here |
4.500 in
114.3 mm
|
||
| $10.0511 - $27.7974 | 900 In stock |
12.600 in
320 mm
|
||
| $0.3174 - $3.9645 | 4000 In stock |
0.540 in
13.7 mm
|
||
| $1.3877 - $17.3733 | 855 In stock |
1.900 in
48.3 mm
|
||
| $2.775 - $34.9337 | 145 In stock |
3.500 in
88.9 mm
|
||
| $83.7189 - $104.6136 | 144 In stock |
28.000 in
711.2 mm
|
||
| $138.7542 - $173.2676 | 49 In stock |
32.000 in
812.8 mm
|
||
| $1.6265 - $21.1322 | 2196 In stock |
4.500 in
114.3 mm