Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Plastic Fillister Head Screws are designed to be used with a threaded insert or tapped hole. These have a fillister head and a rounded head with a slightly convex top surface that prevents the screw from being over-tightened.
Using a slotted, Phillips, or combination drive, it is simple to install or remove. These screws are lightweight, resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are also highly impact resistant and unaffected by oils or detergents. Used in various applications, such as electrical and electrical enclosures, automotive components, and consumer products.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Type | Thread Size | Head Height | Head Diameter | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0489 - $0.0671 | Request the lead time here |
Fillister Head
|
M3 x 0.5
|
0.094 in
2.4 mm
|
0.236 in
6.0 mm
|
0.157 in
4.0 mm
|
||
| $0.0833 - $0.1142 | 8000 In stock |
Fillister Head
|
M5 x 0.8
|
0.15 in
3.8 mm
|
0.372 in
9.45 mm
|
0.984 in
25.0 mm
|
||
| $0.0953 - $0.1307 | 500 In stock |
Fillister Head
|
M6x1.0
|
0.181 in
4.6 mm
|
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
||
| $0.1016 - $0.1394 | 500 In stock |
Fillister Head
|
M6x1.0
|
0.181 in
4.6 mm
|
0.472 in
12.0 mm
|
1.969 in
50.0 mm
|
||
| $0.0971 - $0.1332 | 4500 In stock |
Fillister Head
|
M6x1.0
|
0.181 in
4.6 mm
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
||
| $0.1488 - $0.3386 | Request the lead time here |
Fillister Head
|
M6x1.0
|
0.181 in
4.6 mm
|
0.472 in
12.0 mm
|
2.953 in
75.0 mm
|
||
| $0.4221 - $0.9611 | 5000 In stock |
Fillister Head
|
M8x1.25
|
0.236 in
6.0 mm
|
0.63 in
16.0 mm
|
2.756 in
70.0 mm
|
||
| $0.0513 - $0.0702 | 3000 In stock |
Fillister Head
|
M2 x 0.4
|
0.063 in
1.6 mm
|
0.15 in
3.8 mm
|
0.63 in
16.0 mm
|
||
| $0.0507 - $0.0696 | Request the lead time here |
Fillister Head
|
M2.5 x 0.45
|
0.079 in
2.0 mm
|
0.197 in
5.0 mm
|
0.472 in
12.0 mm
|
||
| $0.0503 - $0.069 | Request the lead time here |
Fillister Head
|
M3 x 0.5
|
0.094 in
2.4 mm
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
||
| $0.0513 - $0.0702 | Request the lead time here |
Fillister Head
|
M3.5 x 0.6
|
0.106 in
2.7 mm
|
0.276 in
7.0 mm
|
0.197 in
5.0 mm
|
||
| $0.0879 - $0.102 | 1000 In stock |
Fillister Head
|
M3.5 x 0.6
|
0.106 in
2.7 mm
|
0.276 in
7.0 mm
|
0.984 in
25.0 mm
|
||
| $0.0492 - $0.0675 | Request the lead time here |
Fillister Head
|
M2.5 x 0.45
|
0.079 in
2.0 mm
|
0.197 in
5.0 mm
|
0.236 in
6.0 mm
|
||
| $0.0597 - $0.0819 | Request the lead time here |
Fillister Head
|
M5 x 0.8
|
0.15 in
3.8 mm
|
0.37 in
9.4 mm
|
0.394 in
10.0 mm
|
||
| $0.0855 - $0.1175 | Request the lead time here |
Fillister Head
|
M5 x 0.8
|
0.15 in
3.8 mm
|
0.37 in
9.4 mm
|
1.575 in
40.0 mm
|
||
| $0.0971 - $0.1332 | 3000 In stock |
Fillister Head
|
M6x1.0
|
0.181 in
4.6 mm
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
||
| $0.053 - $0.0725 | 6000 In stock |
Fillister Head
|
M3.5 x 0.6
|
0.106 in
2.7 mm
|
0.276 in
7.0 mm
|
0.472 in
12.0 mm
|
||
| $0.4047 - $0.555 | 2500 In stock |
Fillister Head
|
M8x1.25
|
0.236 in
6.0 mm
|
0.63 in
16.0 mm
|
2.756 in
70.0 mm
|
||
| $0.3893 - $0.5337 | Request the lead time here |
Fillister Head
|
M10x1.5
|
0.295 in
7.5 mm
|
0.787 in
20.0 mm
|
1.969 in
50.0 mm
|
||
| $0.0953 - $0.1307 | 12500 In stock |
Fillister Head
|
M6x1.0
|
0.181 in
4.6 mm
|
0.472 in
12.0 mm
|
0.63 in
16.0 mm