Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Plastic Fillister Head Screws are designed to be used with a threaded insert or tapped hole. These have a fillister head and a rounded head with a slightly convex top surface that prevents the screw from being over-tightened.
Using a slotted, Phillips, or combination drive, it is simple to install or remove. These screws are lightweight, resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are also highly impact resistant and unaffected by oils or detergents. Used in various applications, such as electrical and electrical enclosures, automotive components, and consumer products.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Type | Thread Size | Head Height | Head Diameter | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0665 - $0.0912 | Request the lead time here |
Fillister Head
|
1/4-28
|
0.237 in
6 mm
|
0.414 in
10.5 mm
|
1.000 in
25.4 mm
|
||
| $0.0665 - $0.0912 | Request the lead time here |
Fillister Head
|
1/4-28
|
0.219 in
5.6 mm
|
0.403 in
10.2 mm
|
1.000 in
25.4 mm
|
||
| $0.065 - $0.0756 | Request the lead time here |
Fillister Head
|
6-32
|
0.132 in
3.4 mm
|
0.226 in
5.7 mm
|
0.625 in
15.9 mm
|
||
| $0.0626 - $0.0729 | Request the lead time here |
Fillister Head
|
8-32
|
0.156 in
4 mm
|
0.270 in
6.9 mm
|
0.187 in
4.7 mm
|
||
| $0.0552 - $0.0759 | Request the lead time here |
Fillister Head
|
8-32
|
0.156 in
4 mm
|
0.270 in
6.9 mm
|
2.000 in
50.8 mm
|
||
| $0.0665 - $0.0774 | Request the lead time here |
Fillister Head
|
8-32
|
0.156 in
4 mm
|
0.270 in
6.9 mm
|
0.438 in
11.1 mm
|
||
| $0.0701 - $0.0816 | Request the lead time here |
Fillister Head
|
10-24
|
0.180 in
4.6 mm
|
0.313 in
8 mm
|
0.500 in
12.7 mm
|
||
| $0.0714 - $0.0834 | Request the lead time here |
Fillister Head
|
#10-24
|
0.180 in
4.6 mm
|
0.313 in
8 mm
|
0.250 in
6.4 mm
|
||
| $0.0596 - $0.0696 | Request the lead time here |
Fillister Head
|
6-32
|
0.132 in
3.4 mm
|
0.226 in
5.7 mm
|
0.187 in
4.7 mm
|
||
| $0.0612 - $0.0713 | Request the lead time here |
Fillister Head
|
6-32
|
0.132 in
3.4 mm
|
0.226 in
5.7 mm
|
0.375 in
9.5 mm
|
||
| $0.0645 - $0.0752 | Request the lead time here |
Fillister Head
|
6-32
|
0.132 in
3.4 mm
|
0.226 in
5.7 mm
|
0.500 in
12.7 mm
|
||
| $0.0621 - $0.0728 | Request the lead time here |
Fillister Head
|
8-32
|
0.156 in
4 mm
|
0.270 in
6.9 mm
|
0.125 in
3.2 mm
|
||
| $0.0642 - $0.0749 | Request the lead time here |
Fillister Head
|
8-32
|
0.156 in
4 mm
|
0.270 in
6.9 mm
|
0.625 in
15.9 mm
|
||
| $0.0663 - $0.077 | Request the lead time here |
Fillister Head
|
8-32
|
0.156 in
4 mm
|
0.270 in
6.9 mm
|
0.375 in
9.5 mm
|
||
| $0.0711 - $0.0828 | Request the lead time here |
Fillister Head
|
10-24
|
0.180 in
4.6 mm
|
0.313 in
8 mm
|
0.750 in
19.1 mm
|
||
| $0.0711 - $0.083 | Request the lead time here |
Fillister Head
|
#10-24
|
0.180 in
4.6 mm
|
0.313 in
8 mm
|
0.188 in
4.8 mm
|
||
| $0.0626 - $0.0731 | Request the lead time here |
Fillister Head
|
6-32
|
0.132 in
3.4 mm
|
0.226 in
5.7 mm
|
0.750 in
19.1 mm
|
||
| $0.0711 - $0.083 | Request the lead time here |
Fillister Head
|
6-32
|
0.132 in
3.4 mm
|
0.226 in
5.7 mm
|
1.750 in
44.5 mm
|
||
| $0.063 - $0.0737 | Request the lead time here |
Fillister Head
|
8-32
|
0.156 in
4 mm
|
0.270 in
6.9 mm
|
0.312 in
7.9 mm
|
||
| $0.066 - $0.0767 | Request the lead time here |
Fillister Head
|
8-32
|
0.156 in
4 mm
|
0.270 in
6.9 mm
|
0.250 in
6.4 mm