Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Plastic Screws feature a flat head and a Phillips drive, making them easy to install and remove with a Phillips screwdriver. The flat head is ideal for applications with a smooth and flush surface, and the Phillips drive offers good grip and torque for secure installation.
These screws are lightweight, resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. Their Nylon material offers a good balance of mechanical strength and insulation properties. They are available in standard imperial sizes with an 82-degree chamfer to replace all metal screws. Used in applications including automotive, electronics, and consumer products.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0488 - $0.0669 | 59000 In stock |
M2.5
|
|
0.157 in
4.0 mm
|
||
| $0.3015 - $0.4136 | Request the lead time here |
M8 x 1.25
|
0.394 in
10.0 mm
|
0.213 in
5.4 mm
|
||
| $0.0596 - $0.0818 | Request the lead time here |
M4 x 0.7
|
0.315 in
8.0 mm
|
0.209 in
5.3 mm
|
||
| $0.0666 - $0.0915 | Request the lead time here |
M5 x 0.8
|
0.63 in
16.0 mm
|
0.524 in
13.3 mm
|
||
| $0.0552 - $0.0758 | 33000 In stock |
M3 x 0.5
|
0.394 in
10.0 mm
|
0.327 in
8.3 mm
|
||
| $0.0591 - $0.0812 | Request the lead time here |
M3.5 x 0.6
|
0.787 in
20.0 mm
|
0.697 in
17.7 mm
|
||
| $0.0573 - $0.0785 | Request the lead time here |
M2.5 x 0.45
|
0.984 in
25.0 mm
|
0.925 in
23.5 mm
|
||
| $0.0942 - $0.1293 | Request the lead time here |
M5 x 0.8
|
1.575 in
40.0 mm
|
1.469 in
37.3 mm
|
||
| $0.0659 - $0.09 | Request the lead time here |
M5 x 0.8
|
0.394 in
10.0 mm
|
0.287 in
7.3 mm
|
||
| $0.0663 - $0.0911 | Request the lead time here |
M5 x 0.8
|
0.472 in
12.0 mm
|
0.366 in
9.3 mm
|
||
| $0.0558 - $0.0765 | Request the lead time here |
M3 x 0.5
|
0.472 in
12.0 mm
|
0.406 in
10.3 mm
|
||
| $0.3087 - $0.4233 | Request the lead time here |
M8 x 1.25
|
|
0.606 in
15.4 mm
|
||
| $0.308 - $0.4226 | 76000 In stock |
M8 x 1.25
|
0.63 in
16.0 mm
|
0.449 in
11.4 mm
|
||
| $0.0594 - $0.0816 | Request the lead time here |
M4 x 0.7
|
0.236 in
6.0 mm
|
0.13 in
3.3 mm
|
||
| $0.0567 - $0.0777 | Request the lead time here |
M3 x 0.5
|
0.787 in
20.0 mm
|
0.72 in
18.3 mm
|
||
| $0.0558 - $0.0765 | Request the lead time here |
M2.5 x 0.45
|
0.472 in
12.0 mm
|
0.413 in
10.5 mm
|
||
| $0.0611 - $0.0839 | Request the lead time here |
M4 x 0.7
|
0.787 in
20.0 mm
|
0.681 in
17.3 mm
|
||
| $0.0653 - $0.0896 | Request the lead time here |
M5 x 0.8
|
0.315 in
8.0 mm
|
0.209 in
5.3 mm
|
||
| $0.0552 - $0.0758 | Request the lead time here |
M2.5 x 0.45
|
0.394 in
10.0 mm
|
0.335 in
8.5 mm
|
||
| $0.0671 - $0.0924 | Request the lead time here |
M5 x 0.8
|
0.787 in
20.0 mm
|
0.681 in
17.3 mm