Menu Search

Pull Tab Caps

In stock

Pull Tab Caps are designed to protect applications from contamination and spillages. It has a curved pull tab design provides more surface contact area requiring less gripping force during installation and removal. It is flexible so that it can be stretched onto the cap for easy installation and removal. Flexible so it can stretch onto slightly larger dimensions for a snug fit without tearing, splitting or shredding.

They are easy to install and remove, making it simple to open and close the container quickly and efficiently. They are used in the food industry, industrial applications, or storage applications.

  • Material: PVC
  • Colour: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
91 results
Product SKUs information
Item Code Price range Availability Inside Height Inside Diameter View
$0.4052 - $2.3453 2990 In stock
$0.7068 - $4.0925 325 In stock
$0.7475 - $4.328 Request the lead time here
$0.3068 - $1.776 85 In stock
$0.3068 - $1.776 Request the lead time here
$0.6996 - $4.0505 Request the lead time here
$0.2235 - $1.2936 Request the lead time here
$0.3189 - $1.8458 3500 In stock
$0.4577 - $2.6496 638 In stock
$0.3189 - $1.8458 2098 In stock
$0.278 - $1.6095 8275 In stock
$0.3068 - $1.776 2850 In stock
$0.4407 - $2.5521 Request the lead time here
$0.2829 - $1.6373 2000 In stock
$0.3665 - $2.1224 29900 In stock
$0.5463 - $3.1634 2000 In stock
$0.7164 - $4.148 313 In stock
$0.453 - $2.6219 Request the lead time here
$0.309 - $1.7895 39 In stock
$0.2637 - $1.5263 9996 In stock
  • of 5
Pull Tab Cap - Inside Diameter 23.8 mm | 0.937 in ; Inside Height25.4 mm | 1.000 in ; Push Fit ; Black

DMPC0937-1A

Price Range
$2.3453 - $0.4052

Stock Levels
2990 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 31.8 mm | 1.250 in ; Inside Height38.1 mm | 1.500 in ; Push Fit ; Black

DMPC1230-1-1/2A

Price Range
$4.0925 - $0.7068

Stock Levels
325 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 41.3 mm | 1.625 in ; Inside Height38.1 mm | 1.500 in ; ; Black

DMPC1605-1-1/2A

Price Range
$4.328 - $0.7475

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 23.8 mm | 0.937 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0937-1/2A

Price Range
$1.776 - $0.3068

Stock Levels
85 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 22.2 mm | 0.875 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0865-1/2A

Price Range
$1.776 - $0.3068

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 38.1 mm | 1.500 in ; Inside Height25.4 mm | 1.000 in ; Push Fit ; Black

DMPC1500-1A

Price Range
$4.0505 - $0.6996

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 16.6 mm | 0.655 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0655-1/2A

Price Range
$1.2936 - $0.2235

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 17.4 mm | 0.687 in ; Inside Height25.4 mm | 1.000 in ; Push Fit ; Black

DMPC0687-1A

Price Range
$1.8458 - $0.3189

Stock Levels
3500 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 20.6 mm | 0.812 in ; Inside Height38.1 mm | 1.500 in ; Push Fit ; Black

DMPC0812-1-1/2A

Price Range
$2.6496 - $0.4577

Stock Levels
638 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 10.3 mm | 0.406 in ; Inside Height38.1 mm | 1.500 in ; Push Fit ; Black

DMPC0396-1-1/2A

Price Range
$1.8458 - $0.3189

Stock Levels
2098 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 12.7 mm | 0.500 in ; Inside Height25.4 mm | 1.000 in ; Push Fit ; Black

DMPC0490-1A

Price Range
$1.6095 - $0.278

Stock Levels
8275 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 15.9 mm | 0.625 in ; Inside Height25.4 mm | 1.000 in ; Push Fit ; Black

DMPC0625-1A

Price Range
$1.776 - $0.3068

Stock Levels
2850 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 17.4 mm | 0.687 in ; Inside Height38.1 mm | 1.500 in ; Push Fit ; Black

DMPC0687-1-1/2A

Price Range
$2.5521 - $0.4407

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 20.6 mm | 0.812 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0812-1/2A

Price Range
$1.6373 - $0.2829

Stock Levels
2000 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 20.6 mm | 0.812 in ; Inside Height25.4 mm | 1.000 in ; Push Fit ; Black

DMPC0812-1A

Price Range
$2.1224 - $0.3665

Stock Levels
29900 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 26.9 mm | 1.060 in ; Inside Height25.4 mm | 1.000 in ; Push Fit ; Black

DMPC1060-1A

Price Range
$3.1634 - $0.5463

Stock Levels
2000 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 41.3 mm | 1.625 in ; Inside Height25.4 mm | 1.000 in ; Push Fit ; Black

DMPC1605-1A

Price Range
$4.148 - $0.7164

Stock Levels
313 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 25.4 mm | 1.000 in ; Inside Height25.4 mm | 1.000 in ; Push Fit ; Black

DMPC0990-1A

Price Range
$2.6219 - $0.453

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 7.7 mm | 0.302 in ; Inside Height38.1 mm | 1.500 in ; Push Fit ; Black

DMPC0302-1-1/2A

Price Range
$1.7895 - $0.309

Stock Levels
39 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 10.7 mm | 0.420 in ; Inside Height25.4 mm | 1.000 in ; Push Fit ; Black

DMPC0420-1A

Price Range
$1.5263 - $0.2637

Stock Levels
9996 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F