Menu Search

Push Fit Bumpers & Rubber Feet - Bumper Feet

In stock

Push Fit Bumper Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The press fit design holds the bumper securely in place to protect surfaces from contact.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
15 results
Product SKUs information
Item Code Price range Availability View
POF-40048 $0.2388 - $0.6629 11600 In stock
$0.4074 - $1.131 Request the lead time here
$0.3618 - $1.0053 Request the lead time here
$0.6371 - $1.7691 Request the lead time here
$0.2837 - $0.7877 2900 In stock
$0.1452 - $0.5643 11322 In stock
$0.8234 - $3.1952 Request the lead time here
$0.193 - $0.8537 Request the lead time here
$0.191 - $0.744 Request the lead time here
GRF65919A $0.315 - $1.2267 18893 In stock
$0.2141 - $0.8304 6700 In stock
$0.185 - $0.7208 5000 In stock
$0.2424 - $0.9398 Request the lead time here
$0.2355 - $0.9167 28845 In stock
$0.2405 - $0.9377 6158 In stock
Push Fit Feet - ; Base Height - 2.3 mm | 0.090 in ; Base Diameter - 7.9 mm | 0.310 in ; Black ; Elastomer

POF-40048

Price Range
$0.6629 - $0.2388

Stock Levels
11600 In stock
Attributes
  • Base Diameter
    0.311 in
  • Base Height
    0.091 in
  • Compatible Hole Diameter
    0.181 in
  • Maximum Compatible Hole Diameter
    0.181 in
  • Minimum Compatible Hole Diameter
    0.177 in
Push Fit Feet - ; Base Height - 5.1 mm | 0.200 in ; Base Diameter - 15.7 mm | 0.620 in ; Black ; Elastomer

POF-12664

Price Range
$1.131 - $0.4074

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.618 in
  • Base Height
    0.201 in
  • Compatible Hole Diameter
    0.28 in
  • Maximum Compatible Hole Diameter
    0.280 in
  • Minimum Compatible Hole Diameter
    0.276 in
Push Fit Feet - ; Base Height - 4.6 mm | 0.180 in ; Base Diameter - 13.5 mm | 0.530 in ; Black ; Elastomer

POF-50185

Price Range
$1.0053 - $0.3618

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.528 in
  • Base Height
    0.181 in
  • Compatible Hole Diameter
    0.24 in
  • Maximum Compatible Hole Diameter
    0.240 in
  • Minimum Compatible Hole Diameter
    0.236 in
Push Fit Feet - ; Base Height - 12.2 mm | 0.480 in ; Base Diameter - 12.7 mm | 0.500 in ; Black ; Elastomer

POF-40059

Price Range
$1.7691 - $0.6371

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.5 in
  • Base Height
    0.48 in
  • Compatible Hole Diameter
    0.378 in
  • Maximum Compatible Hole Diameter
    0.378 in
  • Minimum Compatible Hole Diameter
    0.374 in
Push Fit Feet - ; Base Height - 1.5 mm | 0.060 in ; Base Diameter - 7.9 mm | 0.310 in ; Black ; Elastomer

POF-40022

Price Range
$0.7877 - $0.2837

Stock Levels
2900 In stock
Attributes
  • Base Diameter
    0.193 in
  • Base Height
    0.138 in
  • Compatible Hole Diameter
    0.15 in
  • Maximum Compatible Hole Diameter
    0.150 in
  • Minimum Compatible Hole Diameter
    0.146 in
Push Fit Feet

GRF16010A

Price Range
$0.5643 - $0.1452

Stock Levels
11322 In stock
Attributes
  • Base Height
    0.106 in
  • Maximum Compatible Hole Diameter
    0.500 in
  • Minimum Compatible Hole Diameter
    0.386 in
  • Base Material
    PVC
  • Base Shape
    Round
Push Fit Feet

GRF45050A

Price Range
$3.1952 - $0.8234

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.472 in
  • Maximum Compatible Hole Diameter
    0.374 in
  • Base Material
    PVC
  • Base Shape
    Round
  • Colour
    Black
Push Fit Feet - Base Height - 2.4 mm | 0.094 in ; ; Colour - Black ; Base Material - PVC

GRF33109A

Price Range
$0.8537 - $0.193

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.094 in
  • Compatible Hole Diameter Range
    .146 - 0.146 in
  • Maximum Compatible Hole Diameter
    0.146 in
  • Minimum Compatible Hole Diameter
    .146 in
  • Base Material
    PVC
Push Fit Feet

GRF17409A

Price Range
$0.744 - $0.191

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.126 in
  • Maximum Compatible Hole Diameter
    0.516 in
  • Minimum Compatible Hole Diameter
    0.472 in
  • Base Material
    PVC
  • Base Shape
    Round
Push Fit Feet

GRF65919A

Price Range
$1.2267 - $0.315

Stock Levels
18893 In stock
Attributes
  • Base Height
    0.197 in
  • Maximum Compatible Hole Diameter
    0.157 in
  • Minimum Compatible Hole Diameter
    0.268 in
  • Base Material
    PVC
  • Base Shape
    Round
Push Fit Feet

GRF86713A

Price Range
$0.8304 - $0.2141

Stock Levels
6700 In stock
Attributes
  • Base Height
    0.157 in
  • Maximum Compatible Hole Diameter
    0.524 in
  • Minimum Compatible Hole Diameter
    0.437 in
  • Base Material
    PVC
  • Base Shape
    Round
Push Fit Feet

GRF24006A

Price Range
$0.7208 - $0.185

Stock Levels
5000 In stock
Attributes
  • Base Height
    0.079 in
  • Maximum Compatible Hole Diameter
    0.087 in
  • Minimum Compatible Hole Diameter
    0.177 in
  • Base Material
    PVC
  • Base Shape
    Round
Push Fit Feet

GRF17412A

Price Range
$0.9398 - $0.2424

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.126 in
  • Maximum Compatible Hole Diameter
    0.626 in
  • Minimum Compatible Hole Diameter
    0.504 in
  • Base Material
    PVC
  • Base Shape
    Round
Push Fit Feet

GRF54131A

Price Range
$0.9167 - $0.2355

Stock Levels
28845 In stock
Attributes
  • Base Height
    0.319 in
  • Maximum Compatible Hole Diameter
    0.272 in
  • Base Material
    PVC
  • Base Shape
    Round
  • Colour
    Black
Push Fit Feet

GRF64718A

Price Range
$0.9377 - $0.2405

Stock Levels
6158 In stock
Attributes
  • Base Height
    0.181 in
  • Maximum Compatible Hole Diameter
    0.228 in
  • Minimum Compatible Hole Diameter
    0.236 in
  • Base Material
    PVC
  • Base Shape
    Round