Push Fit Bumpers can be used as glides, bumpers, closures, slides, and stops in various applications. The press fit stem holds the bumper securely in place to protect surfaces from contact.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Minimum Compatible Hole Diameter | Base Material | Colour | Base Shape | Material | Overall Height | View | |
---|---|---|---|---|---|---|---|---|---|
$0.2851 - $0.3413 | 11579 In stock |
0.236 in
6.0 mm
|
Rubber
|
Black
|
Round
|
Rubber
|
0.965 in
24.5 mm
|
||
$0.231 - $0.276 | 26000 In stock |
0.197 in
5.0 mm
|
Rubber
|
Black
|
Round
|
Rubber
|
0.984 in
25.0 mm
|
||
$0.1612 - $0.3077 | Request the lead time here |
0.197 in
5.0 mm
|
Rubber
|
Black
|
Round
|
Rubber
|
0.374 in
9.5 mm
|
||
$0.231 - $0.276 | 2000 In stock |
0.185 in
4.7 mm
|
Rubber
|
Black
|
Round
|
Rubber
|
0.787 in
20.0 mm
|
||
$0.231 - $0.276 | 2000 In stock |
0.197 in
5.0 mm
|
Rubber
|
Black
|
Round
|
Rubber
|
0.984 in
25.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue