Menu Search

Push-In Barrel Plugs

In stock

Push-in Barrel plugs are designed to fit snugly into hole openings, providing an excellent seal and protection from contaminants, damage, dirt, corrosion, debris, and moisture during storage and shipping. They feature convex sides to assure your components' safety.

The plug has a closed top design and is easily installed and removed by pushing it in. These plugs can be used in various applications, including medical, automotive, food and beverage, and industrial machinery.

  • Material: PP, LDPE
  • Colour: Yellow, Black, Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
110 results
Product SKUs information
Item Code Price range Availability Fitting Diameter View
$0.294 - $0.3477 500 In stock
0.346 in
$0.2961 - $3.8945 1500 In stock
0.394 in
$0.1482 - $1.9614 25507 In stock
0.571 in
$0.3731 - $4.9437 900 In stock
0.906 in
$0.5714 - $7.5557 100 In stock
1.063 in
$0.9096 - $12.0332 100 In stock
1.319 in
$0.9051 - $11.9633 494 In stock
1.705 in
$3.1715 - $42.0929 1463 In stock
2.346 in
$6.7629 - $89.4092 503 In stock
4.398 in
$0.1814 - $0.2132 2000 In stock
0.539 in
$0.2174 - $0.2567 500 In stock
0.969 in
$0.0906 - $0.1065 12000 In stock
0.173 in
12792B $0.2009 - $2.6585 4392 In stock
0.760 in
$0.138 - $1.8263 45992 In stock
0.248 in
$0.2751 - $3.6381 965 In stock
0.768 in
$0.1983 - $2.612 9658 In stock
0.669 in
$0.0948 - $1.2548 18586 In stock
0.213 in
$0.2822 - $3.7314 500 In stock
0.394 in
$0.1839 - $2.4255 Request the lead time here
0.539 in
$0.3102 - $4.1043 11992 In stock
0.740 in
  • of 6
Push-In Plug - 8.8 mm; 8.0 mm; LDPE; Black

055008822003

Price Range
$0.3477 - $0.294

Stock Levels
500 In stock
Attributes
  • Fitting Diameter
    0.346 in
  • Flange Diameter
    0.453 in
  • Colour
    Black
  • Fitting Style
    Push In
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 10 mm | 0.394 in ; Fitting Height 9 mm | 0.354 in

BP1032A

Price Range
$3.8945 - $0.2961

Stock Levels
1500 In stock
Attributes
  • Fitting Diameter
    0.394 in
  • Flange Diameter
    0.591 in
  • Colour
    Natural
  • Fitting Style
    Push In
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 14.5 mm | 0.571 in ; Fitting Height 5.5 mm | 0.217 in

BP1052A

Price Range
$1.9614 - $0.1482

Stock Levels
25507 In stock
Attributes
  • Fitting Diameter
    0.571 in
  • Flange Diameter
    0.787 in
  • Colour
    Natural
  • Fitting Style
    Push In
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 23 mm | 0.906 in ; Fitting Height 19.3 mm | 0.760 in

BP1088A

Price Range
$4.9437 - $0.3731

Stock Levels
900 In stock
Attributes
  • Fitting Diameter
    0.906 in
  • Flange Diameter
    1.079 in
  • Colour
    Natural
  • Fitting Style
    Push In
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 27 mm | 1.063 in ; Fitting Height 15 mm | 0.591 in

BP1104A

Price Range
$7.5557 - $0.5714

Stock Levels
100 In stock
Attributes
  • Fitting Diameter
    1.063 in
  • Flange Diameter
    1.165 in
  • Colour
    Natural
  • Fitting Style
    Push In
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 33.5 mm | 1.319 in ; Fitting Height 12 mm | 0.472 in

BP1120A

Price Range
$12.0332 - $0.9096

Stock Levels
100 In stock
Attributes
  • Fitting Diameter
    1.319 in
  • Flange Diameter
    1.617 in
  • Colour
    Natural
  • Fitting Style
    Push In
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 43.3 mm | 1.705 in ; Fitting Height 15 mm | 0.591 in

BP1138A

Price Range
$11.9633 - $0.9051

Stock Levels
494 In stock
Attributes
  • Fitting Diameter
    1.705 in
  • Flange Diameter
    1.988 in
  • Colour
    Natural
  • Fitting Style
    Push In
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 59.6 mm | 2.346 in ; Fitting Height 18 mm | 0.709 in

BP1154A

Price Range
$42.0929 - $3.1715

Stock Levels
1463 In stock
Attributes
  • Fitting Diameter
    2.346 in
  • Flange Diameter
    2.894 in
  • Colour
    Natural
  • Fitting Style
    Push In
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 111.7 mm | 4.398 in ; Fitting Height 17.4 mm | 0.685 in

BP1170A

Price Range
$89.4092 - $6.7629

Stock Levels
503 In stock
Attributes
  • Fitting Diameter
    4.398 in
  • Flange Diameter
    4.843 in
  • Colour
    Natural
  • Fitting Style
    Push In
  • Full Material
    Low Density Polyethylene
Push-In Plug - 13.7 mm; 8.0 mm; LDPE; Black

494373

Price Range
$0.2132 - $0.1814

Stock Levels
2000 In stock
Attributes
  • Fitting Diameter
    0.539 in
  • Flange Diameter
    0.787 in
  • Colour
    Black
  • Fitting Style
    Push In
  • Full Material
    Low Density Polyethylene
Push-In Plug - 24.6 mm; 9.0 mm; LDPE; Black

494382

Price Range
$0.2567 - $0.2174

Stock Levels
500 In stock
Attributes
  • Fitting Diameter
    0.969 in
  • Flange Diameter
    1.102 in
  • Colour
    Black
  • Fitting Style
    Push In
  • Full Material
    Low Density Polyethylene
Push-In Plug - 4.4 mm; 5.2 mm; LDPE; Black

054044922003

Price Range
$0.1065 - $0.0906

Stock Levels
12000 In stock
Attributes
  • Fitting Diameter
    0.173 in
  • Flange Diameter
    0.354 in
  • Colour
    Black
  • Fitting Style
    Push In
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 19.3 mm | 0.760 in ; Fitting Height 8.0 mm | 0.315 in

12792B

Price Range
$2.6585 - $0.2009

Stock Levels
4392 In stock
Attributes
  • Fitting Diameter
    0.760 in
  • Flange Diameter
    0.984 in
  • Colour
    Natural
  • Fitting Style
    Push In
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 6.3 mm | 0.248 in ; Fitting Height 4 mm | 0.157 in

BP1014A

Price Range
$1.8263 - $0.138

Stock Levels
45992 In stock
Attributes
  • Fitting Diameter
    0.248 in
  • Flange Diameter
    0.378 in
  • Colour
    Natural
  • Fitting Style
    Push In
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 19.5 mm | 0.768 in ; Fitting Height 9 mm | 0.354 in

BP1072A

Price Range
$3.6381 - $0.2751

Stock Levels
965 In stock
Attributes
  • Fitting Diameter
    0.768 in
  • Flange Diameter
    0.969 in
  • Colour
    Natural
  • Fitting Style
    Push In
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 17 mm | 0.669 in ; Fitting Height 8.2 mm | 0.323 in

12790A

Price Range
$2.612 - $0.1983

Stock Levels
9658 In stock
Attributes
  • Fitting Diameter
    0.669 in
  • Flange Diameter
    0.866 in
  • Colour
    Natural
  • Fitting Style
    Push In
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 5.4 mm | 0.213 in ; Fitting Height 7.5 mm | 0.295 in

BP1012A

Price Range
$1.2548 - $0.0948

Stock Levels
18586 In stock
Attributes
  • Fitting Diameter
    0.213 in
  • Flange Diameter
    0.472 in
  • Colour
    Natural
  • Fitting Style
    Push In
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 10 mm | 0.394 in ; Fitting Height 4 mm | 0.157 in

BP1030A

Price Range
$3.7314 - $0.2822

Stock Levels
500 In stock
Attributes
  • Fitting Diameter
    0.394 in
  • Flange Diameter
    0.472 in
  • Colour
    Natural
  • Fitting Style
    Push In
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 13.7 mm | 0.539 in ; Fitting Height 7 mm | 0.276 in

BP1046A

Price Range
$2.4255 - $0.1839

Stock Levels
Request the lead time here
Attributes
  • Fitting Diameter
    0.539 in
  • Flange Diameter
    0.736 in
  • Colour
    Natural
  • Fitting Style
    Push In
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 18.8 mm | 0.740 in ; Fitting Height 9 mm | 0.354 in

BP1068A

Price Range
$4.1043 - $0.3102

Stock Levels
11992 In stock
Attributes
  • Fitting Diameter
    0.740 in
  • Flange Diameter
    0.846 in
  • Colour
    Natural
  • Fitting Style
    Push In
  • Full Material
    Low Density Polyethylene