Menu Search

Push-In Rivets - Double-ended Fir Tree

In stock

Fir Tree Rivet that features a double ended design; allowing for the blind fixing of two panels from the center, so that no fastener head is visible.

The simple design allows the rivet to be pressed neatly into position and provides a clean finish to your application. Ideal for joining and securing soft sheet materials, such as; board, rubber and secondary panels.

More durable than using adhesive, provides high pull out loads and they are quick and easy to install by hand.

  • Material: Nylon 6/6
  • Color: Black
  • UL94 V2 Material Flammability Rating

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Head Height Head Diameter Panel Thickness Range View
10000 In stock
0.295 in
0.039 in
0.748 in
0.118 - 0.315 in
6000 In stock
0.315 in
0.043 in
0.5 in
9000 In stock
0.157 in
0.071 in
0.295 in
0.248 - 0.102 in
Fir Tree Rivet - Compatible Hole Diameter 7.5 mm | 0.295 in; Black; Nylon 6/6

495219


Stock Levels
10000 In stock
Attributes
  • Compatible Hole Diameter
    0.295 in
  • Head Diameter
    0.748 in
  • Head Height
    0.039 in
  • Panel Thickness Range
    0.118 - 0.315 in
  • Panel Thickness B Range
    0.118 - 0.315 in
Fir Tree Rivet - Compatible Hole Diameter 8.0 mm | 0.315 in; Black; Nylon 6/6

495220


Stock Levels
6000 In stock
Attributes
  • Compatible Hole Diameter
    0.315 in
  • Head Diameter
    0.5 in
  • Head Height
    0.043 in
  • Panel Thickness B Range
    0.142 - 0.748 in
  • Anchor Length A
    0.457 in
Fir Tree Rivet - Compatible Hole Diameter 4.0 mm | 0.157 in; Black; Nylon 6/6

495218


Stock Levels
9000 In stock
Attributes
  • Compatible Hole Diameter
    0.157 in
  • Head Diameter
    0.295 in
  • Head Height
    0.071 in
  • Panel Thickness Range
    0.248 - 0.102 in
  • Panel Thickness B Range
    0.102 - 0.248 in