Menu Search

Push-in Rivets - Fir Tree

In stock

Fir Tree Push-In Rivets, have ribbed shanks that are angled to slide into an assembly with ease, and prevent pull out. The fir tree design ensures fast and easy installation, while securely holding a range of materials, including; wood, metal, foam, rubber and plastics.When the rivets are pushed into a hole, the flexible ribs deflect and then spring back to lock securely in place.

Our comprehensive range includes options made from UL94 V2 rated Nylon 6/6, including Spin Clips that combine the advantages of a push-in fasteners with a screw. Also available are a selection made from UL94 V0 rated Nylon 6/6 that are removable from threaded holes using a Phillips (crossed) head screwdriver. Available in Black and Natural colors.

Our range extends to a selection of Polypropylene (PP) options that are ideal for threaded, non-threaded, drilled or punched holes, and are designed to be non-removable. Available in Black, Natural and Translucent options. The Translucent rivets are a great choice for Point of Purchase displays.

  • Can be installed by hand
  • Resistant to corrosion, oil, abrasion and most chemicals

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
337 results
Product SKUs information
Item Code Price range Availability Head Diameter Compatible Panel Thickness Range Anchor Length Compatible Hole Diameter Range View
Request the lead time here
0.217 in
0.157 - 0.472 in
0.571 in
0.118 in
1500 In stock
0.433 in
0.079 - 0.394 in
0.642 in
0.189 in
1300 In stock
0.496 in
0.035 - 1.043 in
1.500 in
0.252 in
Request the lead time here
1.252 in
0.531 - 0.921 in
1.189 in
0.276 in
600 In stock
0.748 in
0.028 - 0.315 in
0.480 in
0.189 in
2700 In stock
0.701 in
0.098 - 0.472 in
0.803 in
0.236 in
23190 In stock
0.236 in
0.059 - 0.157 in
0.276 in
0.106 - 0.13 in
2600 In stock
0.512 in
0.079 - 0.276 in
0.472 in
0.22 - 0.252 in
Request the lead time here
0.701 in
0.098 - 0.799 in
1.059 in
0.236 in
Request the lead time here
0.760 in
0.051 - 0.902 in
1.260 in
0.276 in
Request the lead time here
0.512 in
0.098 - 0.394 in
0.709 in
0.236 in
Request the lead time here
0.374 in
0.035 - 0.315 in
0.531 in
0.157 in
400 In stock
0.630 in
0.047 - 0.236 in
0.433 in
0.197 in
900 In stock
0.748 in
0.028 - 0.315 in
0.480 in
0.189 in
Request the lead time here
0.701 in
0.098 - 0.472 in
0.803 in
0.236 in
1300 In stock
0.472 in
0.039 - 0.098 in
0.236 in
0.161 - 0.205 in
Request the lead time here
0.669 in
0.039 - 0.394 in
0.591 in
0.232 - 0.283 in
500 In stock
0.709 in
0.118 - 0.748 in
0.906 in
0.276 - 0.276 in
Request the lead time here
0.358 in
0.028 - 0.197 in
0.374 in
0.138 in
600 In stock
0.650 in
0.059 - 0.559 in
0.776 in
0.217 in
  • of 17
Barbed Rivet -; Compatible Hole Diameter 3.0 mm | 0.118 in; Compatible Panel Thickness Range 4.0 - 12.0 mm | 0.157 - 0.472 in;Black;Nylon 6/6

167002569902


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.571 in
  • Head Diameter
    0.217 in
  • Compatible Hole Diameter Range
    0.118 in
  • Compatible Panel Thickness Range
    0.157 - 0.472 in
  • Colour
    Black
Barbed Rivet -; Compatible Hole Diameter 4.8 mm | 0.189 in; Compatible Panel Thickness Range 2.0 - 10.0 mm | 0.079 - 0.394 in;Black;Nylon 6/6

167004569902


Stock Levels
1500 In stock
Attributes
  • Anchor Length
    0.642 in
  • Head Diameter
    0.433 in
  • Compatible Hole Diameter Range
    0.189 in
  • Compatible Panel Thickness Range
    0.079 - 0.394 in
  • Colour
    Black
Barbed Rivet -; Compatible Hole Diameter 6.4 mm | 0.252 in; Compatible Panel Thickness Range 0.9 - 26.5 mm | 0.035 - 1.043 in;Natural;Nylon 6/6

167009000002


Stock Levels
1300 In stock
Attributes
  • Anchor Length
    1.500 in
  • Head Diameter
    0.496 in
  • Compatible Hole Diameter Range
    0.252 in
  • Compatible Panel Thickness Range
    0.035 - 1.043 in
  • Colour
    Natural
Barbed Rivet -; Compatible Hole Diameter 7.0 mm | 0.276 in; Compatible Panel Thickness Range 13.5 - 23.4 mm | 0.531 - 0.921 in;Natural;Nylon 6/6

167012500002


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    1.189 in
  • Head Diameter
    1.252 in
  • Compatible Hole Diameter Range
    0.276 in
  • Compatible Panel Thickness Range
    0.531 - 0.921 in
  • Colour
    Natural
Barbed Rivet -; Compatible Hole Diameter 4.8 mm | 0.189 in; Compatible Panel Thickness Range 0.7 - 8.0 mm | 0.028 - 0.315 in;Black;Nylon 6/6

167104069902


Stock Levels
600 In stock
Attributes
  • Anchor Length
    0.480 in
  • Head Diameter
    0.748 in
  • Compatible Hole Diameter Range
    0.189 in
  • Compatible Panel Thickness Range
    0.028 - 0.315 in
  • Colour
    Black
Barbed Rivet -; Compatible Hole Diameter 6.0 mm | 0.236 in; Compatible Panel Thickness Range 2.5 - 12.0 mm | 0.098 - 0.472 in;Black;Nylon 6/6

167107069902


Stock Levels
2700 In stock
Attributes
  • Anchor Length
    0.803 in
  • Head Diameter
    0.701 in
  • Compatible Hole Diameter Range
    0.236 in
  • Compatible Panel Thickness Range
    0.098 - 0.472 in
  • Colour
    Black
Barbed Rivet -; Compatible Hole Diameter 2.7 mm | 0.106 in; Compatible Panel Thickness Range 1.5 - 4.0 mm | 0.059 - 0.157 in;Black;Nylon 6/6

167201069902


Stock Levels
23190 In stock
Attributes
  • Anchor Length
    0.276 in
  • Head Diameter
    0.236 in
  • Compatible Hole Diameter Range
    0.106 - 0.13 in
  • Compatible Panel Thickness Range
    0.059 - 0.157 in
  • Colour
    Black
Barbed Rivet -; Compatible Hole Diameter 5.6 mm | 0.22 in; Compatible Panel Thickness Range 2.0 - 7.0 mm | 0.079 - 0.276 in;Black;Nylon 6/6

167206069902


Stock Levels
2600 In stock
Attributes
  • Anchor Length
    0.472 in
  • Head Diameter
    0.512 in
  • Compatible Hole Diameter Range
    0.22 - 0.252 in
  • Compatible Panel Thickness Range
    0.079 - 0.276 in
  • Colour
    Black
Barbed Rivet -; Compatible Hole Diameter 6.0 mm | 0.236 in; Compatible Panel Thickness Range 2.5 - 20.3 mm | 0.098 - 0.799 in;Natural;Nylon 6/6

167107200002


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    1.059 in
  • Head Diameter
    0.701 in
  • Compatible Hole Diameter Range
    0.236 in
  • Compatible Panel Thickness Range
    0.098 - 0.799 in
  • Colour
    Natural
Barbed Rivet -; Compatible Hole Diameter 7.0 mm | 0.276 in; Compatible Panel Thickness Range 1.3 - 22.9 mm | 0.051 - 0.902 in;Natural;Nylon 6/6

167012000002


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    1.260 in
  • Head Diameter
    0.760 in
  • Compatible Hole Diameter Range
    0.276 in
  • Compatible Panel Thickness Range
    0.051 - 0.902 in
  • Colour
    Natural
Barbed Rivet -; Compatible Hole Diameter 6.0 mm | 0.236 in; Compatible Panel Thickness Range 2.5 - 10.0 mm | 0.098 - 0.394 in;Black;Nylon 6/6

167007069902


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.709 in
  • Head Diameter
    0.512 in
  • Compatible Hole Diameter Range
    0.236 in
  • Compatible Panel Thickness Range
    0.098 - 0.394 in
  • Colour
    Black
Barbed Rivet -; Compatible Hole Diameter 4.0 mm | 0.157 in; Compatible Panel Thickness Range 0.9 - 8.0 mm | 0.035 - 0.315 in;Natural;Nylon 6/6

167003000002


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.531 in
  • Head Diameter
    0.374 in
  • Compatible Hole Diameter Range
    0.157 in
  • Compatible Panel Thickness Range
    0.035 - 0.315 in
  • Colour
    Natural
Barbed Rivet -; Compatible Hole Diameter 5.0 mm | 0.197 in; Compatible Panel Thickness Range 1.2 - 6.0 mm | 0.047 - 0.236 in;Natural;Nylon 6/6

167005000002


Stock Levels
400 In stock
Attributes
  • Anchor Length
    0.433 in
  • Head Diameter
    0.630 in
  • Compatible Hole Diameter Range
    0.197 in
  • Compatible Panel Thickness Range
    0.047 - 0.236 in
  • Colour
    Natural
Barbed Rivet -; Compatible Hole Diameter 4.8 mm | 0.189 in; Compatible Panel Thickness Range 0.7 - 8.0 mm | 0.028 - 0.315 in;Natural;Nylon 6/6

167104000002


Stock Levels
900 In stock
Attributes
  • Anchor Length
    0.480 in
  • Head Diameter
    0.748 in
  • Compatible Hole Diameter Range
    0.189 in
  • Compatible Panel Thickness Range
    0.028 - 0.315 in
  • Colour
    Natural
Barbed Rivet -; Compatible Hole Diameter 6.0 mm | 0.236 in; Compatible Panel Thickness Range 2.5 - 12.0 mm | 0.098 - 0.472 in;Natural;Nylon 6/6

167107000002


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.803 in
  • Head Diameter
    0.701 in
  • Compatible Hole Diameter Range
    0.236 in
  • Compatible Panel Thickness Range
    0.098 - 0.472 in
  • Colour
    Natural
Barbed Rivet -; Compatible Hole Diameter 4.1 mm | 0.161 in; Compatible Panel Thickness Range 1.0 - 2.5 mm | 0.039 - 0.098 in;Black;Nylon 6/6

167204069902


Stock Levels
1300 In stock
Attributes
  • Anchor Length
    0.236 in
  • Head Diameter
    0.472 in
  • Compatible Hole Diameter Range
    0.161 - 0.205 in
  • Compatible Panel Thickness Range
    0.039 - 0.098 in
  • Colour
    Black
Barbed Rivet -; Compatible Hole Diameter 5.9 mm | 0.232 in; Compatible Panel Thickness Range 1.0 - 10.0 mm | 0.039 - 0.394 in;Natural;Nylon 6/6

167208500002


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.591 in
  • Head Diameter
    0.669 in
  • Compatible Hole Diameter Range
    0.232 - 0.283 in
  • Compatible Panel Thickness Range
    0.039 - 0.394 in
  • Colour
    Natural
Barbed Rivet -; Compatible Hole Diameter 7.0 mm | 0.276 in; Compatible Panel Thickness Range 3 - 19 mm | 0.118 - 0.748 in;Black;Nylon 6/6

092000459902


Stock Levels
500 In stock
Attributes
  • Anchor Length
    0.906 in
  • Head Diameter
    0.709 in
  • Head Height
    0.079 in
  • Compatible Hole Diameter Range
    0.276 - 0.276 in
  • Compatible Panel Thickness Range
    0.118 - 0.748 in
Barbed Rivet -; Compatible Hole Diameter 3.5 mm | 0.138 in; Compatible Panel Thickness Range 0.7 - 5.0 mm | 0.028 - 0.197 in;Black;Nylon 6/6

167102069902


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.374 in
  • Head Diameter
    0.358 in
  • Compatible Hole Diameter Range
    0.138 in
  • Compatible Panel Thickness Range
    0.028 - 0.197 in
  • Colour
    Black
Barbed Rivet -; Compatible Hole Diameter 5.5 mm | 0.217 in; Compatible Panel Thickness Range 1.5 - 14.2 mm | 0.059 - 0.559 in;Black;Nylon 6/6

167104569902


Stock Levels
600 In stock
Attributes
  • Anchor Length
    0.776 in
  • Head Diameter
    0.650 in
  • Compatible Hole Diameter Range
    0.217 in
  • Compatible Panel Thickness Range
    0.059 - 0.559 in
  • Colour
    Black