Menu Search

Push Pull Knurled Knobs

In stock

Push Pull Knurled Knobs are used for up-down or in-out operation and are designed with a firm knurled grip. These thumbscrew knobs are available in studded, threaded insert and thru-hole mounting options. These plastic knobs are a simple and economical alternative to steel knobs.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
12 results
Product SKUs information
Item Code Price range Availability Stud Length Knob Diameter Thread Size Insert Type Insert Material Knob Material View
$0.33 - $0.72 Request the lead time here
0.375 in
6-32
Through Hole
Aluminium
Acetal
$0.54 - $1.19 Request the lead time here
0.63 in
M5
Through Hole
Aluminium
Acetal
$0.27 - $0.60 Request the lead time here
0.313 in
#4-40
Through Hole
Aluminium
Acetal
$0.44 - $0.95 Request the lead time here
0.5 in
M4
Through Hole
Aluminium
Acetal
$0.87 - $1.91 Request the lead time here
1.000 in
5/16-18
Through Hole
Aluminium
Acetal
$0.70 - $1.40 Request the lead time here
0.750 in
1/4" x 20
Through Hole
Aluminium
Acetal
$0.30 - $0.70 8229 In stock
0.382 in
M3
Through Hole
Aluminium
Acetal
$0.44 - $0.96 Request the lead time here
0.500 in
8-32
Through Hole
Aluminium
Acetal
$0.66 - $1.43 Request the lead time here
0.752 in
M6
Through Hole
Aluminium
Acetal
$0.90 - $1.90 Request the lead time here
1.000 in
1/4" x 20
Through Hole
Aluminium
Acetal
$0.54 - $1.19 Request the lead time here
0.625 in
10-24
Through Hole
Aluminium
Acetal
$0.90 - $1.90 Request the lead time here
1 in
M8
Through Hole
Aluminium
Acetal
Knurled Knob - Knob Diameter 9.5 mm | 0.375 in; Thread Size 6-32; Insert Type Through Hole

KS62----N2--5A0

Price Range
$0.72 - $0.33

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.360 in
  • Knob Diameter
    0.375 in
  • Knob Height
    0.170 in
  • Thread Size
    6-32
  • Finish
    No Finish
Knurled Knob - Through Hole; Knob Diameter 15.9 mm | 0.625 in; Thread Size M5; Acetal; Black

KSM5----N4--5A0

Price Range
$1.19 - $0.54

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.421 in
  • Knob Diameter
    0.63 in
  • Knob Height
    0.252 in
  • Thread Size
    M5
  • Finish
    No Finish
Knurled Knob - Knob Diameter 8 mm | 0.313 in; Thread Size #4-40; Insert Type Through Hole

KS40----N1--5A0

Price Range
$0.60 - $0.27

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.280 in
  • Knob Diameter
    0.313 in
  • Knob Height
    0.130 in
  • Thread Size
    #4-40
  • Finish
    No Finish
Knurled Knob - Through Hole; Knob Diameter 12.7 mm | 0.500 in; Thread Size M4; Acetal; Black

KSM4----N3--5A0

Price Range
$0.95 - $0.44

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.409 in
  • Knob Diameter
    0.5 in
  • Knob Height
    0.252 in
  • Thread Size
    M4
  • Finish
    No Finish
Knurled Knob - Knob Diameter 25.4 mm | 1.000 in; Thread Size 5/16-18; Insert Type Through Hole

KS5C----N6--5A0

Price Range
$1.91 - $0.87

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.590 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.270 in
  • Thread Size
    5/16-18
  • Finish
    No Finish
Knurled Knob - Knob Diameter 19.1 mm | 0.750 in; Thread Size 1/4-20; Insert Type Through Hole

KS4C----N5--5A0

Price Range
$1.40 - $0.70

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.170 in
  • Thread Size
    1/4" x 20
  • Finish
    No Finish
Knurled Knob - Through Hole; Knob Diameter 9.5 mm | 0.375 in; Thread Size M3; Acetal; Black

KSM3----N2--5A0

Price Range
$0.70 - $0.30

Stock Levels
8229 In stock
Attributes
  • Hub Diameter
    0.358 in
  • Knob Diameter
    0.382 in
  • Knob Height
    0.228 in
  • Thread Size
    M3
  • Finish
    No Finish
Knurled Knob - Knob Diameter 12.7 mm | 0.500 in; Thread Size 8-32; Insert Type Through Hole

KS82----N3--5A0

Price Range
$0.96 - $0.44

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.410 in
  • Knob Diameter
    0.500 in
  • Knob Height
    0.180 in
  • Thread Size
    8-32
  • Finish
    No Finish
Knurled Knob - Through Hole; Knob Diameter 19.1 mm | 0.750 in; Thread Size M6; Acetal; Black

KSM6----N5--5A0

Price Range
$1.43 - $0.66

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.5 in
  • Knob Diameter
    0.752 in
  • Knob Height
    0.311 in
  • Thread Size
    M6
  • Finish
    No Finish
Knurled Knob - Knob Diameter 25.4 mm | 1.000 in; Thread Size 1/4-20; Insert Type Through Hole

KS4C----N6--5A0

Price Range
$1.90 - $0.90

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.590 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.270 in
  • Thread Size
    1/4" x 20
  • Finish
    No Finish
Knurled Knob - Knob Diameter 15.9 mm | 0.625 in; Thread Size 10-24; Insert Type Through Hole

KS04----N4--5A0

Price Range
$1.19 - $0.54

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.420 in
  • Knob Diameter
    0.625 in
  • Knob Height
    0.170 in
  • Thread Size
    10-24
  • Finish
    No Finish
Knurled Knob - Through Hole; Knob Diameter 25.4 mm | 1.000 in; Thread Size M8; Acetal; Black

KSM8----N6--5A0

Price Range
$1.90 - $0.90

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.591 in
  • Knob Diameter
    1 in
  • Knob Height
    0.409 in
  • Thread Size
    M8
  • Finish
    No Finish