Finger Grip Plastic Quarter-Turn Latches are made from a Glass Fiber Reinforced Nylon.
When the lock is opened, the finger grips offer a low profile way to access the application. There are products available with Clip Fixing and Nut Fixing. When the key is turned 90 degrees the cam turns to the locking position. Different head style and grip range options available.
Colour: Black
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Cutout Dimensions | Housing Height | Head Height | Head Diameter | Key Type | View | |
|---|---|---|---|---|---|---|---|---|
| $63.70 - $71.70 | 200 In stock |
20.2 x 22.2 mm
|
0.728 in
18.5 mm
|
0.236 in
6.0 mm
|
1.772 in
45.0 mm
|
2 x 4 mm Slot Key
|
||
| $6.40 - $7.20 | 49 In stock |
20.2 x 22.2 mm
|
0.728 in
18.5 mm
|
0.315 in
8.0 mm
|
1.575 in
40.0 mm
|
3.0 mm Double Bit Key
|
||
| $12.40 - $14.00 | Request the lead time here |
20.0 x 27.0 mm
|
0.831 in
21.1 mm
|
0.256 in
6.5 mm
|
1.772 in
45.0 mm
|
Keyed To Differ
|
||
| $7.20 - $8.10 | Request the lead time here |
20.0 x 27.0 mm
|
0.689 in
17.5 mm
|
0.256 in
6.5 mm
|
1.772 in
45.0 mm
|
3.0 mm Double Bit Key
|
||
| $6.40 - $7.20 | Request the lead time here |
20.2 x 22.2 mm
|
0.728 in
18.5 mm
|
0.315 in
8.0 mm
|
1.575 in
40.0 mm
|
5.0 mm Double Bit Key
|
||
| $6.40 - $7.20 | Request the lead time here |
20.2 x 22.2 mm
|
0.728 in
18.5 mm
|
0.315 in
8.0 mm
|
1.575 in
40.0 mm
|
2 x 4 mm Slot Key
|
||
| $12.40 - $14.00 | 231 In stock |
20.0 x 27.0 mm
|
0.831 in
21.1 mm
|
0.256 in
6.5 mm
|
1.772 in
45.0 mm
|
Keyed CH751
|
||
| $54.10 - $60.90 | Request the lead time here |
20.2 x 22.2 mm
|
0.728 in
18.5 mm
|
0.236 in
6.0 mm
|
1.772 in
45.0 mm
|
2 x 4 mm Slot Key
|
||
| $12.40 - $14.00 | Request the lead time here |
20.0 x 27.0 mm
|
0.831 in
21.1 mm
|
0.256 in
6.5 mm
|
1.772 in
45.0 mm
|
Keyed Alike
|
||
| $6.40 - $7.20 | Request the lead time here |
20.2 x 22.2 mm
|
0.728 in
18.5 mm
|
0.315 in
8.0 mm
|
1.575 in
40.0 mm
|
2 x 4 mm Slot Key
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue