Menu Search

Quick Release Pins Receptacles

In production

Our Pin Receptacle range has three different styles to choose from; Circle, Diamond and Oval Pin Receptacles. They features a large flange, and allows for a blind hole to accommodate our standard Quick-Release Pins.

When your ball lock pin does not have a surface to lock against, these receptacles can be used as a permanent mating hole. The receptacle mounting hole size is 6-32, except when 1/2 inch diameter is 10-32.

The Pin Receptacles are made of Stainless Steel that offers a low maintenance, easy to clean and generally more hygienic option compared to Low Carbon Steel. The Stainless Steel is highly recyclable and provides excellent corrosion resistance for applications that might involve a salt environment.

  • Pin Material: Stainless Steel

Other configurations, materials, and customizations are available upon request.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Pin Diameter Shape View
$28.20 - $36.80 Request the lead time here
Circle
$26.20 - $34.20 Request the lead time here
Circle
$35.30 - $46.10 Request the lead time here
Circle
$27.80 - $36.30 Request the lead time here
Circle
Quick Release Pin - Receptacle; Pin Diameter - 9.5 mm | 0.375 in;Stainless Steel

PR6X----RND--70

Price Range
$36.80 - $28.20

Stock Levels
Request the lead time here
Attributes
  • Pin Material
    Stainless Steel
  • Finish
    Natural
  • Shape
    Circle
Quick Release Pin - Receptacle; Pin Diameter - 6.4 mm | 0.250 in;Stainless Steel

PR4X----RND--70

Price Range
$34.20 - $26.20

Stock Levels
Request the lead time here
Attributes
  • Pin Material
    Stainless Steel
  • Finish
    Plain
  • Shape
    Circle
Quick Release Pin - Receptacle; Pin Diameter - 12.7 mm | 0.500 in;Stainless Steel

PR8X----RND--70

Price Range
$46.10 - $35.30

Stock Levels
Request the lead time here
Attributes
  • Pin Material
    Stainless Steel
  • Finish
    Natural
  • Shape
    Circle
Quick Release Pin - Receptacle; Pin Diameter - 7.9 mm | 0.312 in;Stainless Steel

PR5X----RND--70

Price Range
$36.30 - $27.80

Stock Levels
Request the lead time here
Attributes
  • Pin Material
    Stainless Steel
  • Finish
    Natural
  • Shape
    Circle