Protection Plug specially designed for raised face flange protection. This plug range offers protection for petroleum, gas and water type value flanges. They also protect raised machine face and pipe interior from dirt and moisture, during shot and sand blasting operations.
The plug has a tapered design that snugly fits into the pipes interior and requires no fasteners for installation. The plug does not cover the bold holes on the flange.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Minimum Plug Diameter | Compatible Nominal Pipe Sizes (All) | Maximum Plug Diameter | View | |
---|---|---|---|---|---|---|
$0.806 - $2.0127 | 58 In stock |
|
|
|
||
$4.8485 - $12.1266 | 129 In stock |
|
|
|
||
$1.4526 - $3.6381 | 200 In stock |
|
|
|
||
$11.2916 - $28.2407 | 41 In stock |
|
|
|
||
$0.9678 - $2.4255 | 1144 In stock |
|
|
|
||
$6.7793 - $16.9538 | 143 In stock |
|
|
|
||
$2.0991 - $5.2472 | 460 In stock |
|
|
|
||
$0.5627 - $1.4087 | 970 In stock |
|
|
|
||
$3.3792 - $8.4885 | 350 In stock |
|
|
|
||
$19.3931 - $48.4356 | 981 In stock |
|
|
|
||
$1.0494 - $2.612 | 200 In stock |
|
|
|
||
$0.9306 - $11.6369 | 13718 In stock |
1.11 in
28.2 mm
|
ANSI 1"
|
1.157 in
29.4 mm
|
||
$1.749 - $21.8511 | 839 In stock |
3.031 in
77 mm
|
ANSI 3"
|
3.11 in
79 mm
|
||
$6.7863 - $84.9317 | Request the lead time here |
8 in
203.2 mm
|
ANSI 8"
|
8.071 in
205 mm
|
||
$1.3317 - $16.6737 | 414 In stock |
2.488 in
63.2 mm
|
ANSI 2-1/2"
|
2.512 in
63.8 mm
|
||
$2.3555 - $29.3135 | 230 In stock |
3.996 in
101.5 mm
|
ANSI 4"
|
4.094 in
104 mm
|
||
$8.5352 - $106.6425 | Request the lead time here |
9.996 in
253.9 mm
|
ANSI 10"
|
10.15 in
257.8 mm
|
||
$3.9413 - $49.322 | 125 In stock |
5.950 in
151.1 mm
|
6.000 in
|
6.050 in
153.7 mm
|
||
FPR5A | $3.2649 - $40.7636 | 113 In stock |
4.988 in
126.7 mm
|
ANSI 5"
|
5.079 in
129 mm
|
|
$9.1415 - $25.6986 | 13 In stock |
12.012 in
305.1 mm
|
ANSI 12"
|
12.154 in
308.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue