Menu Search

Raised Face Flange Protector Plugs

In stock

Protection Plug specially designed for raised face flange protection. This plug range offers protection for petroleum, gas and water type value flanges. They also protect raised machine face and pipe interior from dirt and moisture, during shot and sand blasting operations.

The plug has a tapered design that snugly fits into the pipes interior and requires no fasteners for installation. The plug does not cover the bold holes on the flange.

  • Meets ANSI and ASME B16.5 specifications.
  • Material: Polyethylene (PE)
  • Colour: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
24 results
Product SKUs information
Item Code Price range Availability Minimum Plug Diameter Compatible Nominal Pipe Sizes (All) Maximum Plug Diameter View
$9.1415 - $25.6986 13 In stock
12.010 in
ANSI 12"
12.155 in
$0.806 - $2.0127 498 In stock
$8.5352 - $106.6425 Request the lead time here
9.995 in
ANSI 10"
10.150 in
$1.2966 - $16.2075 726 In stock
2.050 in
ANSI 2"
2.075 in
  • of 2
Raised Face Flange Protector Plug - Compatible Nominal Pipe Sizes ANSI 12" ; Overall Diameter 386.5 mm | 15.215 in; PE; Black

FPR12A

Price Range
$25.6986 - $9.1415

Stock Levels
13 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Class Pressure Rating (All)
    150, 300, 400, 600, 900, 1500, 2500
  • Compatible Nominal Pipe Sizes (All)
    ANSI 12"
  • Flange Thickness
    0.165 in
Push In Raised Face Flange Protector - Compatible Nominal Pipe Sizes (All) DN 25, 1.000 in

PIR494285A

Price Range
$2.0127 - $0.806

Stock Levels
498 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyethylene
  • Class Pressure Rating (All)
    150, 300, 600, 900, 1500, 2500
Raised Face Flange Protector Plug - Compatible Nominal Pipe Sizes ANSI 10" ; Overall Diameter 328.3 mm | 12.925 in; PE; Black

FPR10A

Price Range
$106.6425 - $8.5352

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Class Pressure Rating (All)
    150, 300, 400, 600, 900, 1500, 2500
  • Compatible Nominal Pipe Sizes (All)
    ANSI 10"
  • Flange Thickness
    0.170 in
Raised Face Flange Protector Plug - Compatible Nominal Pipe Sizes ANSI 2" ; Overall Diameter 96.6 mm | 3.805 in; PE; Black

FPR2A

Price Range
$16.2075 - $1.2966

Stock Levels
726 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Class Pressure Rating (All)
    150, 300, 400, 600, 900, 1500, 2500
  • Compatible Nominal Pipe Sizes (All)
    ANSI 2"
  • Flange Thickness
    0.140 in