Menu Search

Replacement Cams

In stock

A range of Replacement and Alternative Steel Cams are available for our range of Locks. The Replacement Cams are suitable for all standard quarter turns and cam locks. They provide an alternative grip range is used with pre-assembled locks. Cams in this range are additional and all locks throughout the range are provided with the cam stated for each range. There are 2 types of Alternative Steel Cams available. Type 1 is to fit parts 492878 through to 492882 and are zinc plated to prevent corrosion. The cranks cams are used to increase or decrease the effective length of the cam lock. Part 492895 has both a vertical and horizontal hole to allow fitting at all four quarter hour positions. Type 2 offers the same properties as type 1 but is to fit parts 492883 through to 492890

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
145 results
Product SKUs information
Item Code Price range Availability View
$1.13 - $2.25 474 In stock
$1.13 - $2.25 227 In stock
$1.13 - $2.25 1150 In stock
$1.13 - $2.25 486 In stock
$1.13 - $2.25 241 In stock
$1.13 - $2.25 301 In stock
$1.13 - $2.25 1298 In stock
$1.13 - $2.25 460 In stock
$1.13 - $2.25 57 In stock
$2.40 - $5.10 2231 In stock
32002180 $0.70 - $0.70 1281 In stock
$6.80 - $7.70 7000 In stock
$2.50 - $2.90 358 In stock
32002221 $0.40 - $0.50 250 In stock
$2.20 - $2.80 403 In stock
$1.70 - $2.30 77 In stock
060A5 $2.30 - $2.70 28 In stock
400 In stock
$2.30 - $2.90 3500 In stock
$1.70 - $3.60 250 In stock
  • of 8
Replacement Cam 45.0 mm 4.0 mm Zinc Plated Steel

30403172E

Price Range
$2.25 - $1.13

Stock Levels
474 In stock
Attributes
  • Cam Length
    1.772 in
  • Material
    Zinc Plated Steel
Replacement Cam 35.0 mm 4.0 mm Zinc Plated Steel

30403189E

Price Range
$2.25 - $1.13

Stock Levels
227 In stock
Attributes
  • Cam Length
    1.378 in
  • Material
    Zinc Plated Steel
Replacement Cam 35.0 mm 4.0 mm Zinc Plated Steel

30403185E

Price Range
$2.25 - $1.13

Stock Levels
1150 In stock
Attributes
  • Cam Length
    1.378 in
  • Material
    Zinc Plated Steel
Replacement Cam - Cam Depth - 3.0 mm | 0.118 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - Stopper

30403063E

Price Range
$2.25 - $1.13

Stock Levels
486 In stock
Attributes
  • Cam Length
    1.772 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    Stopper
  • Finish
    Zinc Plated
Replacement Cam 35.0 mm 4.0 mm Zinc Plated Steel

30403187E

Price Range
$2.25 - $1.13

Stock Levels
241 In stock
Attributes
  • Cam Length
    1.378 in
  • Material
    Zinc Plated Steel
Replacement Cam 45.0 mm 4.0 mm Zinc Plated Steel

30403149E

Price Range
$2.25 - $1.13

Stock Levels
301 In stock
Attributes
  • Cam Length
    1.772 in
  • Material
    Zinc Plated Steel
Replacement Cam 45.0 mm 4.0 mm Zinc Plated Steel

30403171E

Price Range
$2.25 - $1.13

Stock Levels
1298 In stock
Attributes
  • Cam Length
    1.772 in
  • Material
    Zinc Plated Steel
Replacement Cam 45.0 mm 4.0 mm Zinc Plated Steel

30403169E

Price Range
$2.25 - $1.13

Stock Levels
460 In stock
Attributes
  • Cam Length
    1.772 in
  • Material
    Zinc Plated Steel
Replacement Cam 35.0 mm 4.0 mm Zinc Plated Steel

30403470E

Price Range
$2.25 - $1.13

Stock Levels
57 In stock
Attributes
  • Cam Length
    1.378 in
  • Material
    Zinc Plated Steel
Replacement Cams - Cam Depth - 0 mm | 0 in ; Cam Length - 55.0 mm | 2.165 in ; ; Style - Hook Feature with Stopper

30403485

Price Range
$5.10 - $2.40

Stock Levels
2231 In stock
Attributes
  • Cam Length
    2.165 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    Hook Feature with Stopper
  • Finish
    Zinc Plated
Replacement Cams - ; ; ;

32002180

Price Range
$0.70 - $0.70

Stock Levels
1281 In stock
Attributes
  • Accessory Type
    Cam Shoe
Replacement Cams - ; ; ;

060A6

Price Range
$7.70 - $6.80

Stock Levels
7000 In stock
Attributes
  • Accessory Type
    Cabinet Spacer
  • Finish
    Zinc Plated
Padlock Adapter 20.2 mm Steel

060A8

Price Range
$2.90 - $2.50

Stock Levels
358 In stock
Attributes
  • Accessory Type
    Padlock Adapter
  • Cam Material
    Steel
  • Style
    No Stopper
  • Outside Diameter
    1.299 in
  • Material
    Steel
Replacement Cams - ; ; ;

32002221

Price Range
$0.50 - $0.40

Stock Levels
250 In stock
Attributes
  • Accessory Type
    Bold Cover for Plastic Cam
  • Cam Material
    Nylon
Replacement Cams - ; ; ;

060A7

Price Range
$2.80 - $2.20

Stock Levels
403 In stock
Attributes
  • Accessory Type
    Dust Cap
Replacement Cams - ; ; ;

30802021

Price Range
$2.30 - $1.70

Stock Levels
77 In stock
Attributes
  • Accessory Type
    Sealing Washer
Fixing Ring - ; ; ;

060A5

Price Range
$2.70 - $2.30

Stock Levels
28 In stock
Attributes
  • Accessory Type
    Securing Bracket
  • Cam Material
    Steel
  • Finish
    Zinc Plated
Replacement Cams - ; ; ;

32002225


Stock Levels
400 In stock
Attributes
  • Accessory Type
    Bracket for Linear Latch
Replacement Cams - ; ; ;

140A1

Price Range
$2.90 - $2.30

Stock Levels
3500 In stock
Attributes
  • Accessory Type
    Dust Cap
Replacement Cams - ; ; ; Style - Multipoint Locking

30401034

Price Range
$3.60 - $1.70

Stock Levels
250 In stock
Attributes
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    Multipoint Locking
  • Finish
    Zinc Plated