Menu Search

Replacement Cams

In stock

A range of Replacement and Alternative Steel Cams are available for our range of Locks. The Replacement Cams are suitable for all standard quarter turns and cam locks. They provide an alternative grip range is used with pre-assembled locks. Cams in this range are additional and all locks throughout the range are provided with the cam stated for each range. There are 2 types of Alternative Steel Cams available. Type 1 is to fit parts 492878 through to 492882 and are zinc plated to prevent corrosion. The cranks cams are used to increase or decrease the effective length of the cam lock. Part 492895 has both a vertical and horizontal hole to allow fitting at all four quarter hour positions. Type 2 offers the same properties as type 1 but is to fit parts 492883 through to 492890

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
145 results
Product SKUs information
Item Code Price range Availability View
763 In stock
77 In stock
32002180 1281 In stock
7000 In stock
197 In stock
950 In stock
913 In stock
Request the lead time here
832 In stock
060A5 471 In stock
249 In stock
781 In stock
32002221 250 In stock
400 In stock
3500 In stock
100 In stock
602 In stock
979 In stock
$1.13 - $2.25 474 In stock
$1.13 - $2.25 57 In stock
  • of 8
Replacement Cams - ; ; ;

060A3


Stock Levels
763 In stock
Attributes
  • Accessory Type
    Spurred Lock Washer
  • Cam Material
    Steel
  • Finish
    Zinc Plated
Replacement Cams - ; ; ;

30802021


Stock Levels
77 In stock
Attributes
  • Accessory Type
    Sealing Washer
Replacement Cams - ; ; ;

32002180


Stock Levels
1281 In stock
Attributes
  • Accessory Type
    Cam Shoe
Replacement Cams - ; ; ;

060A6


Stock Levels
7000 In stock
Attributes
  • Accessory Type
    Cabinet Spacer
  • Finish
    Zinc Plated
Replacement Cams - ; ; ;

30603002


Stock Levels
197 In stock
Attributes
  • Accessory Type
    Screw M6 X 10
  • Cam Material
    Steel
Replacement Cams - ; ; ;

050A3


Stock Levels
950 In stock
Attributes
  • Accessory Type
    Latch Finger Pull
  • Cam Material
    Polyurenthane
Replacement Cams - ; ; ;

SB1


Stock Levels
913 In stock
Attributes
  • Accessory Type
    Striker Bolt - Standard
  • Cam Material
    Steel
  • Finish
    Zinc Plated
Replacement Cams - Cam Depth - 0 mm | 0 in ; Cam Length - 55.0 mm | 2.165 in ; ; Style - Hook Feature with Stopper

30403485


Stock Levels
Request the lead time here
Attributes
  • Cam Length
    2.165 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    Hook Feature with Stopper
  • Finish
    Zinc Plated
Replacement Cams - ; ; ;

060A7


Stock Levels
832 In stock
Attributes
  • Accessory Type
    Dust Cap
Fixing Ring - ; ; ;

060A5


Stock Levels
471 In stock
Attributes
  • Accessory Type
    Securing Bracket
  • Cam Material
    Steel
  • Finish
    Zinc Plated
Replacement Cams - ; ; ;

30802002


Stock Levels
249 In stock
Attributes
  • Accessory Type
    O-Ring
Replacement Cams - ; ; ;

060A2


Stock Levels
781 In stock
Attributes
  • Accessory Type
    Latch Finger Pull
Replacement Cams - ; ; ;

32002221


Stock Levels
250 In stock
Attributes
  • Accessory Type
    Bold Cover for Plastic Cam
  • Cam Material
    Nylon
Replacement Cams - ; ; ;

32002225


Stock Levels
400 In stock
Attributes
  • Accessory Type
    Bracket for Linear Latch
Replacement Cams - ; ; ;

140A1


Stock Levels
3500 In stock
Attributes
  • Accessory Type
    Dust Cap
Replacement Cams - ; ; ;

30603055


Stock Levels
100 In stock
Attributes
  • Accessory Type
    Screw M5 X 11
  • Cam Material
    Stainless Steel
Replacement Cams - ; ; ;

050A4


Stock Levels
602 In stock
Attributes
  • Accessory Type
    Dust Cap
  • Cam Material
    Nylon
Replacement Cams - ; ; ;

SB2


Stock Levels
979 In stock
Attributes
  • Accessory Type
    Striker Bolt - Bumper
  • Cam Material
    Steel
  • Finish
    Zinc Plated
Replacement Cam - Cam Depth - -8.0 mm | -0.315 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - Stopper

30403172E

Price Range
$2.25 - $1.13

Stock Levels
474 In stock
Attributes
  • Cam Length
    1.772 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    Stopper
  • Finish
    Zinc Plated
Replacement Cam - Cam Depth - 6.0 mm | 0.236 in ; Cam Length - 35.0 mm | 1.378 in ; ; Style - Stopper

30403470E

Price Range
$2.25 - $1.13

Stock Levels
57 In stock
Attributes
  • Cam Length
    1.378 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    Stopper
  • Finish
    Zinc Plated