Menu Search

Round Metric Load Bearing Glides

In production

These black, eroded-finish ABS glides are built for round metric tubing and are suitable for light to heavy-duty applications.

The press-fit design ensures a secure hold, which makes them ideal for a wide range of furniture and metal tubing applications.

  • Provides a finished look and protection for the end of tubing, poles or posts.
  • Used in various applications, including furniture, construction, and industrial.
Material: ABS Colour: Black Series Code: SRANT

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
47 results
Product SKUs information
Item Code Price range Availability D H Maximum Wall Thickness View
$0.099 - $0.165 Request the lead time here
0.315 in
0.197 in
0.039 in
$0.2442 - $0.4071 Request the lead time here
0.709 in
0.315 in
0.059 in
$0.4005 - $0.6677 Request the lead time here
0.984 in
0.433 in
0.079 in
$0.464 - $0.7734 Request the lead time here
1.181 in
0.394 in
0.079 in
$0.1278 - $0.2132 Request the lead time here
0.551 in
0.315 in
0.039 in
$0.3603 - $0.6006 Request the lead time here
0.866 in
0.315 in
0.047 in
$0.3941 - $0.6569 Request the lead time here
1.102 in
0.394 in
0.039 in
$0.6758 - $1.1262 Request the lead time here
1.26 in
0.394 in
0.047 in
$0.575 - $0.9584 Request the lead time here
1.26 in
0.394 in
0.118 in
$0.1952 - $0.3254 Request the lead time here
0.394 in
0.197 in
0.039 in
$0.2559 - $0.4265 Request the lead time here
0.709 in
0.315 in
0.047 in
$0.3488 - $0.5813 Request the lead time here
0.866 in
0.315 in
0.079 in
$0.51 - $0.8501 Request the lead time here
1.181 in
0.394 in
0.039 in
$0.464 - $0.7734 Request the lead time here
1.181 in
0.394 in
0.059 in
$0.5345 - $0.8909 Request the lead time here
1.575 in
0.394 in
0.039 in
$0.6384 - $1.0641 Request the lead time here
1.378 in
0.394 in
0.047 in
$0.2135 - $0.3558 Request the lead time here
0.787 in
0.177 in
0.047 in
$0.3537 - $0.5895 Request the lead time here
1.102 in
0.394 in
0.079 in
$0.5796 - $0.966 Request the lead time here
1.496 in
0.394 in
0.059 in
$0.50 - $0.8333 Request the lead time here
1.575 in
0.394 in
0.079 in
  • of 3
Round Tube Insert 8.0 mm 5.0 mm 1.0 mm Black ABS

20599393

Price Range
$0.165 - $0.099

Stock Levels
Request the lead time here
Attributes
  • D
    0.315 in
  • H
    0.197 in
  • Maximum Wall Thickness
    0.039 in
  • Colour
    Black
  • Finish
    Eroded
Round Tube Insert 18.0 mm 8.0 mm 1.5 mm Black ABS

20599485

Price Range
$0.4071 - $0.2442

Stock Levels
Request the lead time here
Attributes
  • D
    0.709 in
  • H
    0.315 in
  • Maximum Wall Thickness
    0.059 in
  • Colour
    Black
  • Finish
    Eroded
Round Tube Insert 25.0 mm 11.0 mm 2.0 mm Black ABS

20599591

Price Range
$0.6677 - $0.4005

Stock Levels
Request the lead time here
Attributes
  • D
    0.984 in
  • H
    0.433 in
  • Maximum Wall Thickness
    0.079 in
  • Colour
    Black
  • Finish
    Eroded
Round Tube Insert 30.0 mm 10.0 mm 2.0 mm Black ABS

20599683

Price Range
$0.7734 - $0.464

Stock Levels
Request the lead time here
Attributes
  • D
    1.181 in
  • H
    0.394 in
  • Maximum Wall Thickness
    0.079 in
  • Colour
    Black
  • Finish
    Eroded
Round Tube Insert 14.0 mm 8.0 mm 1.0 mm Black ABS

20599430

Price Range
$0.2132 - $0.1278

Stock Levels
Request the lead time here
Attributes
  • D
    0.551 in
  • H
    0.315 in
  • Maximum Wall Thickness
    0.039 in
  • Colour
    Black
  • Finish
    Eroded
Round Tube Insert 22.0 mm 8.0 mm 1.2 mm Black ABS

20599539

Price Range
$0.6006 - $0.3603

Stock Levels
Request the lead time here
Attributes
  • D
    0.866 in
  • H
    0.315 in
  • Maximum Wall Thickness
    0.047 in
  • Colour
    Black
  • Finish
    Eroded
Round Tube Insert 28.0 mm 10.0 mm 1.0 mm Black ABS

20599614

Price Range
$0.6569 - $0.3941

Stock Levels
Request the lead time here
Attributes
  • D
    1.102 in
  • H
    0.394 in
  • Maximum Wall Thickness
    0.039 in
  • Colour
    Black
  • Finish
    Eroded
Round Tube Insert 32.0 mm 10.0 mm 1.2 mm Black ABS

20599690

Price Range
$1.1262 - $0.6758

Stock Levels
Request the lead time here
Attributes
  • D
    1.26 in
  • H
    0.394 in
  • Maximum Wall Thickness
    0.047 in
  • Colour
    Black
  • Finish
    Eroded
Round Tube Insert 32.0 mm 10.0 mm 3.0 mm Black ABS

20599720

Price Range
$0.9584 - $0.575

Stock Levels
Request the lead time here
Attributes
  • D
    1.26 in
  • H
    0.394 in
  • Maximum Wall Thickness
    0.118 in
  • Colour
    Black
  • Finish
    Eroded
Round Tube Insert 10.0 mm 5.0 mm 1.0 mm Black ABS

20599409

Price Range
$0.3254 - $0.1952

Stock Levels
Request the lead time here
Attributes
  • D
    0.394 in
  • H
    0.197 in
  • Maximum Wall Thickness
    0.039 in
  • Colour
    Black
  • Finish
    Eroded
Round Tube Insert 18.0 mm 8.0 mm 1.2 mm Black ABS

20599478

Price Range
$0.4265 - $0.2559

Stock Levels
Request the lead time here
Attributes
  • D
    0.709 in
  • H
    0.315 in
  • Maximum Wall Thickness
    0.047 in
  • Colour
    Black
  • Finish
    Eroded
Round Tube Insert 22.0 mm 8.0 mm 2.0 mm Black ABS

20599553

Price Range
$0.5813 - $0.3488

Stock Levels
Request the lead time here
Attributes
  • D
    0.866 in
  • H
    0.315 in
  • Maximum Wall Thickness
    0.079 in
  • Colour
    Black
  • Finish
    Eroded
Round Tube Insert 30.0 mm 10.0 mm 1.0 mm Black ABS

20599652

Price Range
$0.8501 - $0.51

Stock Levels
Request the lead time here
Attributes
  • D
    1.181 in
  • H
    0.394 in
  • Maximum Wall Thickness
    0.039 in
  • Colour
    Black
  • Finish
    Eroded
Round Tube Insert 30.0 mm 10.0 mm 1.5 mm Black ABS

20599676

Price Range
$0.7734 - $0.464

Stock Levels
Request the lead time here
Attributes
  • D
    1.181 in
  • H
    0.394 in
  • Maximum Wall Thickness
    0.059 in
  • Colour
    Black
  • Finish
    Eroded
Round Tube Insert 40.0 mm 10.0 mm 1.0 mm Black ABS

20599799

Price Range
$0.8909 - $0.5345

Stock Levels
Request the lead time here
Attributes
  • D
    1.575 in
  • H
    0.394 in
  • Maximum Wall Thickness
    0.039 in
  • Colour
    Black
  • Finish
    Eroded
Round Tube Insert 35.0 mm 10.0 mm 1.2 mm Black ABS

20599744

Price Range
$1.0641 - $0.6384

Stock Levels
Request the lead time here
Attributes
  • D
    1.378 in
  • H
    0.394 in
  • Maximum Wall Thickness
    0.047 in
  • Colour
    Black
  • Finish
    Eroded
Round Tube Insert 20.0 mm 4.5 mm 1.2 mm Black ABS

20599508

Price Range
$0.3558 - $0.2135

Stock Levels
Request the lead time here
Attributes
  • D
    0.787 in
  • H
    0.177 in
  • Maximum Wall Thickness
    0.047 in
  • Colour
    Black
  • Finish
    Eroded
Round Tube Insert 28.0 mm 10.0 mm 2.0 mm Black ABS

20599645

Price Range
$0.5895 - $0.3537

Stock Levels
Request the lead time here
Attributes
  • D
    1.102 in
  • H
    0.394 in
  • Maximum Wall Thickness
    0.079 in
  • Colour
    Black
  • Finish
    Eroded
Round Tube Insert 38.0 mm 10.0 mm 1.5 mm Black ABS

20599775

Price Range
$0.966 - $0.5796

Stock Levels
Request the lead time here
Attributes
  • D
    1.496 in
  • H
    0.394 in
  • Maximum Wall Thickness
    0.059 in
  • Colour
    Black
  • Finish
    Eroded
Round Tube Insert 40.0 mm 10.0 mm 2.0 mm Black ABS

20599812

Price Range
$0.8333 - $0.50

Stock Levels
Request the lead time here
Attributes
  • D
    1.575 in
  • H
    0.394 in
  • Maximum Wall Thickness
    0.079 in
  • Colour
    Black
  • Finish
    Eroded