Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Screw Grommets provide a quick, positive securing of panels or PCBs. As the self tapping screw is engaged, the bottom legs are forced outward eliminating the need for a nut. These go in a square hole that prevents rotation.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Minimum Panel Thickness | Maximum Panel Thickness | Hole Size | View | |
---|---|---|---|---|---|---|
$0.123 - $0.1632 | 1500 In stock |
0.031 in
0.8 mm
|
0.094 in
2.4 mm
|
|
||
$0.0899 - $0.1232 | Request the lead time here |
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
|
||
$0.0947 - $0.1254 | Request the lead time here |
0.126 in
3.2 mm
|
0.134 in
3.4 mm
|
|
||
$0.1289 - $0.1722 | Request the lead time here |
0.252 in
6.4 mm
|
0.272 in
6.9 mm
|
|
||
$0.0888 - $0.1184 | Request the lead time here |
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
|
||
$0.0909 - $0.1209 | Request the lead time here |
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
|
||
$0.0888 - $0.1184 | Request the lead time here |
0.031 in
0.8 mm
|
0.169 in
4.3 mm
|
|
||
$0.0965 - $0.1286 | Request the lead time here |
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
|
||
$0.0963 - $0.1326 | Request the lead time here |
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
|
||
$0.1182 - $0.1565 | Request the lead time here |
0.031 in
0.8 mm
|
0.169 in
4.3 mm
|
|
||
$0.1133 - $0.1511 | Request the lead time here |
0.031 in
0.8 mm
|
0.154 in
3.9 mm
|
|
||
$0.1133 - $0.1506 | Request the lead time here |
0.374 in
9.5 mm
|
0.39 in
9.9 mm
|
|
||
$0.0947 - $0.1254 | Request the lead time here |
0.11 in
2.8 mm
|
0.114 in
2.9 mm
|
|
||
$0.1013 - $0.135 | Request the lead time here |
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
|
||
$0.0911 - $0.1215 | Request the lead time here |
0.031 in
0.8 mm
|
0.098 in
2.5 mm
|
|
||
$0.1301 - $0.1731 | Request the lead time here |
0.047 in
1.2 mm
|
0.094 in
2.4 mm
|
|
||
$0.0825 - $0.1098 | Request the lead time here |
0.031 in
0.8 mm
|
0.059 in
1.5 mm
|
|
||
$0.1091 - $0.1446 | Request the lead time here |
0.031 in
0.8 mm
|
0.063 in
1.6 mm
|
|
||
$0.1133 - $0.1511 | Request the lead time here |
0.039 in
1.0 mm
|
0.043 in
1.1 mm
|
|
||
$0.1182 - $0.1563 | Request the lead time here |
0.126 in
3.2 mm
|
0.13 in
3.3 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue