Menu Search

Screw Grommets - Natural, Square Hole

In stock

Screw Grommets provide a quick, positive securing of panels or PCBs. As the self tapping screw is engaged, the bottom legs are forced outward eliminating the need for a nut. These go in a square hole that prevents rotation.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
139 results
Product SKUs information
Item Code Price range Availability Minimum Panel Thickness Maximum Panel Thickness Hole Size View
$0.123 - $0.1632 1500 In stock
0.031 in
0.094 in
$0.0899 - $0.1232 Request the lead time here
0.02 in
0.142 in
$0.0947 - $0.1254 Request the lead time here
0.126 in
0.134 in
$0.1289 - $0.1722 Request the lead time here
0.252 in
0.272 in
$0.0888 - $0.1184 Request the lead time here
0.02 in
0.142 in
$0.0909 - $0.1209 Request the lead time here
0.02 in
0.142 in
$0.0888 - $0.1184 Request the lead time here
0.031 in
0.169 in
$0.0965 - $0.1286 Request the lead time here
0.02 in
0.142 in
$0.0963 - $0.1326 Request the lead time here
0.02 in
0.142 in
$0.1182 - $0.1565 Request the lead time here
0.031 in
0.169 in
$0.1133 - $0.1511 Request the lead time here
0.031 in
0.154 in
$0.1133 - $0.1506 Request the lead time here
0.374 in
0.39 in
$0.0947 - $0.1254 Request the lead time here
0.11 in
0.114 in
$0.1013 - $0.135 Request the lead time here
0.02 in
0.142 in
$0.0911 - $0.1215 Request the lead time here
0.031 in
0.098 in
$0.1301 - $0.1731 Request the lead time here
0.047 in
0.094 in
$0.0825 - $0.1098 Request the lead time here
0.031 in
0.059 in
$0.1091 - $0.1446 Request the lead time here
0.031 in
0.063 in
$0.1133 - $0.1511 Request the lead time here
0.039 in
0.043 in
$0.1182 - $0.1563 Request the lead time here
0.126 in
0.13 in
  • of 7
Screw Grommet 0.330 - 0.365 in 0.8 mm 2.4 mm PA Black

60SGN01195B

Price Range
$0.1632 - $0.123

Stock Levels
1500 In stock
Attributes
  • Head Size
    0.492 in
  • Overall Length
    0.39 in
  • Head Height
    0.094 in
  • Colour
    Black
  • Material
    PA
Grommet Nut 6.9 - 7.4 mm 0.5 mm 3.6 mm #8;#10 PA Black

60SGC00002B

Price Range
$0.1232 - $0.0899

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Size
    0.374 in
  • Head Height
    0.063 in
  • Colour
    Black
  • Material
    PA
Screw Grommet 0.305 - 0.310 in 3.2 mm 3.4 mm PA Black

60SGN01019B

Price Range
$0.1254 - $0.0947

Stock Levels
Request the lead time here
Attributes
  • Head Size
    0.437 in
  • Overall Length
    0.343 in
  • Head Height
    0.063 in
  • Colour
    Black
  • Material
    PA
Screw Grommet 0.228 - 0.233 in 6.4 mm 6.9 mm PA Black

60SGN01015B

Price Range
$0.1722 - $0.1289

Stock Levels
Request the lead time here
Attributes
  • Head Size
    0.374 in
  • Overall Length
    0.437 in
  • Head Height
    0.031 in
  • Colour
    Black
  • Material
    PA
Grommet Nut 7.8 - 8.0 mm 0.5 mm 3.6 mm #8;#10 PA Black

60SGC00005B

Price Range
$0.1184 - $0.0888

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Size
    0.437 in
  • Head Height
    0.031 in
  • Colour
    Black
  • Material
    PA
Grommet Nut 7.8 - 8.0 mm 0.5 mm 3.6 mm #8;#10 PA Black

60SGC00006B

Price Range
$0.1209 - $0.0909

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Size
    0.437 in
  • Head Height
    0.063 in
  • Colour
    Black
  • Material
    PA
Screw Grommet 0.270 - 0.310 in 0.8 mm 4.3 mm PA Black

60SGN01145B

Price Range
$0.1184 - $0.0888

Stock Levels
Request the lead time here
Attributes
  • Head Size
    0.406 in
  • Overall Length
    0.374 in
  • Head Height
    0.063 in
  • Colour
    Black
  • Material
    PA
Grommet Nut 6.9 - 7.4 mm 0.5 mm 3.6 mm #8;#10 PA Black

60SPG00004B

Price Range
$0.1286 - $0.0965

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Size
    0.374 in
  • Head Height
    0.311 in
  • Colour
    Black
  • Material
    PA
Grommet Nut 6.9 - 7.4 mm 0.5 mm 3.6 mm #8;#10 PA Black

60SGC00004B

Price Range
$0.1326 - $0.0963

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Size
    0.374 in
  • Head Height
    0.252 in
  • Colour
    Black
  • Material
    PA
Screw Grommet 0.310 - 0.310 in 0.8 mm 4.3 mm PA Black

60SGN01150B

Price Range
$0.1565 - $0.1182

Stock Levels
Request the lead time here
Attributes
  • Head Size
    0.465 in
  • Overall Length
    0.358 in
  • Head Height
    0.063 in
  • Colour
    Black
  • Material
    PA
Screw Grommet 0.250 - 0.270 in 0.8 mm 3.9 mm PA Black

60SGN01014B

Price Range
$0.1511 - $0.1133

Stock Levels
Request the lead time here
Attributes
  • Head Size
    0.374 in
  • Overall Length
    0.343 in
  • Head Height
    0.031 in
  • Colour
    Black
  • Material
    PA
Screw Grommet 0.375 - 0.390 in 9.5 mm 9.9 mm PA Black

60SGN01021B

Price Range
$0.1506 - $0.1133

Stock Levels
Request the lead time here
Attributes
  • Head Size
    0.626 in
  • Overall Length
    0.516 in
  • Head Height
    0.079 in
  • Colour
    Black
  • Material
    PA
Screw Grommet 0.310 - 0.315 in 2.8 mm 2.9 mm PA Black

60SGN01018B

Price Range
$0.1254 - $0.0947

Stock Levels
Request the lead time here
Attributes
  • Head Size
    0.437 in
  • Overall Length
    0.358 in
  • Head Height
    0.079 in
  • Colour
    Black
  • Material
    PA
Grommet Nut 6.9 - 7.4 mm 0.5 mm 3.6 mm #8;#10 PA Black

60SPG00006B

Price Range
$0.135 - $0.1013

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Size
    0.374 in
  • Head Height
    0.5 in
  • Colour
    Black
  • Material
    PA
Screw Grommet 0.370 - 0.375 in 0.8 mm 2.5 mm PA Black

60SGN01130B

Price Range
$0.1215 - $0.0911

Stock Levels
Request the lead time here
Attributes
  • Head Size
    0.618 in
  • Overall Length
    0.354 in
  • Head Height
    0.079 in
  • Colour
    Black
  • Material
    PA
Screw Grommet 0.245 - 0.250 in 1.2 mm 2.4 mm PA Black

60SGN01155B

Price Range
$0.1731 - $0.1301

Stock Levels
Request the lead time here
Attributes
  • Head Size
    0.374 in
  • Overall Length
    0.272 in
  • Head Height
    0.031 in
  • Colour
    Black
  • Material
    PA
Screw Grommet 0.250 - 0.250 in 0.8 mm 1.5 mm PA Black

60SGN00913B

Price Range
$0.1098 - $0.0825

Stock Levels
Request the lead time here
Attributes
  • Head Size
    0.406 in
  • Overall Length
    0.311 in
  • Head Height
    0.031 in
  • Colour
    Black
  • Material
    PA
Screw Grommet 0.410 - 0.410 in 0.8 mm 1.6 mm PA Black

60SGN01181B

Price Range
$0.1446 - $0.1091

Stock Levels
Request the lead time here
Attributes
  • Head Size
    0.63 in
  • Overall Length
    0.421 in
  • Head Height
    0.142 in
  • Colour
    Black
  • Material
    PA
Screw Grommet 0.275 - 0.280 in 1.0 mm 1.1 mm PA Black

60SGN01020B

Price Range
$0.1511 - $0.1133

Stock Levels
Request the lead time here
Attributes
  • Head Size
    0.37 in
  • Overall Length
    0.362 in
  • Head Height
    0.031 in
  • Colour
    Black
  • Material
    PA
Screw Grommet 0.377 - 0.382 in 3.2 mm 3.3 mm PA Black

60SGN01010B

Price Range
$0.1563 - $0.1182

Stock Levels
Request the lead time here
Attributes
  • Head Size
    0.61 in
  • Overall Length
    0.39 in
  • Head Height
    0.083 in
  • Colour
    Black
  • Material
    PA