Screw Grommets provide a quick, positive securing of panels or PCBs. As the self tapping screw is engaged, the bottom legs are forced outward eliminating the need for a nut. These go in a square hole that prevents rotation.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Minimum Panel Thickness | Maximum Panel Thickness | Hole Size | View | |
---|---|---|---|---|---|---|
$0.123 - $0.1632 | 1500 In stock |
0.031 in
0.8 mm
|
0.094 in
2.4 mm
|
|
||
$0.0899 - $0.1232 | Request the lead time here |
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
|
||
$0.0947 - $0.1254 | Request the lead time here |
0.126 in
3.2 mm
|
0.134 in
3.4 mm
|
|
||
$0.1289 - $0.1722 | Request the lead time here |
0.252 in
6.4 mm
|
0.272 in
6.9 mm
|
|
||
$0.0888 - $0.1184 | Request the lead time here |
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
|
||
$0.0909 - $0.1209 | Request the lead time here |
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
|
||
$0.0888 - $0.1184 | Request the lead time here |
0.031 in
0.8 mm
|
0.169 in
4.3 mm
|
|
||
$0.0965 - $0.1286 | Request the lead time here |
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
|
||
$0.0963 - $0.1326 | Request the lead time here |
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
|
||
$0.1182 - $0.1565 | Request the lead time here |
0.031 in
0.8 mm
|
0.169 in
4.3 mm
|
|
||
$0.1133 - $0.1511 | Request the lead time here |
0.031 in
0.8 mm
|
0.154 in
3.9 mm
|
|
||
$0.1133 - $0.1506 | Request the lead time here |
0.374 in
9.5 mm
|
0.39 in
9.9 mm
|
|
||
$0.0947 - $0.1254 | Request the lead time here |
0.11 in
2.8 mm
|
0.114 in
2.9 mm
|
|
||
$0.1013 - $0.135 | Request the lead time here |
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
|
||
$0.0911 - $0.1215 | Request the lead time here |
0.031 in
0.8 mm
|
0.098 in
2.5 mm
|
|
||
$0.1301 - $0.1731 | Request the lead time here |
0.047 in
1.2 mm
|
0.094 in
2.4 mm
|
|
||
$0.0825 - $0.1098 | Request the lead time here |
0.031 in
0.8 mm
|
0.059 in
1.5 mm
|
|
||
$0.1091 - $0.1446 | Request the lead time here |
0.031 in
0.8 mm
|
0.063 in
1.6 mm
|
|
||
$0.1133 - $0.1511 | Request the lead time here |
0.039 in
1.0 mm
|
0.043 in
1.1 mm
|
|
||
$0.1182 - $0.1563 | Request the lead time here |
0.126 in
3.2 mm
|
0.13 in
3.3 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue