Menu Search

Screw Grommets - Natural, Square Hole

In stock

Screw Grommets provide a quick, positive securing of panels or PCBs. As the self tapping screw is engaged, the bottom legs are forced outward eliminating the need for a nut. These go in a square hole that prevents rotation.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
139 results
Product SKUs information
Item Code Price range Availability Minimum Panel Thickness Maximum Panel Thickness Hole Size View
$0.0846 - $0.1128 Request the lead time here
0.063 in
0.126 in
$0.0936 - $0.129 Request the lead time here
0.126 in
0.252 in
$0.0947 - $0.1256 Request the lead time here
0.094 in
0.276 in
$0.1218 - $0.1622 Request the lead time here
0.031 in
0.126 in
$0.0975 - $0.1301 Request the lead time here
0.02 in
0.142 in
$0.0657 - $0.0876 Request the lead time here
0.031 in
0.126 in
$0.0981 - $0.1308 Request the lead time here
0.02 in
0.142 in
$0.0807 - $0.107 Request the lead time here
0.063 in
0.118 in
$0.0951 - $0.131 Request the lead time here
0.02 in
0.142 in
$0.1106 - $0.1256 1000 In stock
0.02 in
0.075 in
$0.071 - $0.0807 Request the lead time here
0.02 in
0.075 in
$0.086 - $0.0977 Request the lead time here
0.02 in
0.075 in
$0.1067 - $0.1211 Request the lead time here
0.02 in
0.075 in
$0.0653 - $0.0741 7000 In stock
0.02 in
0.075 in
$0.0897 - $0.1022 Request the lead time here
0.02 in
0.075 in
$0.0675 - $0.0762 53000 In stock
0.02 in
0.075 in
$0.0823 - $0.0934 Request the lead time here
0.02 in
0.075 in
$0.1263 - $0.1743 12500 In stock
0.063 in
0.185 in
$0.0887 - $0.1182 4000 In stock
0.02 in
0.142 in
$0.0852 - $0.1133 17000 In stock
0.02 in
0.142 in
  • of 7
Screw Grommet 0.270 - 0.270 in 1.6 mm 3.2 mm PA Black

60SGN01165B

Price Range
$0.1128 - $0.0846

Stock Levels
Request the lead time here
Attributes
  • Head Size
    0.39 in
  • Overall Length
    0.327 in
  • Head Height
    0.051 in
  • Colour
    Black
  • Material
    PA
Screw Grommet 0.370 - 0.375 in 3.2 mm 6.4 mm PA Black

60SGN01182B

Price Range
$0.129 - $0.0936

Stock Levels
Request the lead time here
Attributes
  • Head Size
    0.626 in
  • Overall Length
    0.484 in
  • Head Height
    0.079 in
  • Colour
    Black
  • Material
    PA
Screw Grommet 0.250 - 0.250 in 2.4 mm 7.0 mm PA Black

60SGN01025B

Price Range
$0.1256 - $0.0947

Stock Levels
Request the lead time here
Attributes
  • Head Size
    0.382 in
  • Overall Length
    0.469 in
  • Head Height
    0.047 in
  • Colour
    Black
  • Material
    PA
Screw Grommet 0.275 - 0.290 in 0.8 mm 3.2 mm PA Black

60SGN00003B

Price Range
$0.1622 - $0.1218

Stock Levels
Request the lead time here
Attributes
  • Head Size
    0.374 in
  • Overall Length
    0.445 in
  • Head Height
    0.126 in
  • Colour
    Black
  • Material
    PA
Grommet Nut 7.8 - 8.0 mm 0.5 mm 3.6 mm #8;#10 PA Black

60SGC00008B

Price Range
$0.1301 - $0.0975

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Size
    0.437 in
  • Head Height
    0.252 in
  • Colour
    Black
  • Material
    PA
Screw Grommet 0.275 - 0.285 in 0.8 mm 3.2 mm PA Black

60SGN01170B

Price Range
$0.0876 - $0.0657

Stock Levels
Request the lead time here
Attributes
  • Head Size
    0.374 in
  • Overall Length
    0.268 in
  • Head Height
    0.051 in
  • Colour
    Black
  • Material
    PA
Grommet Nut 6.9 - 7.4 mm 0.5 mm 3.6 mm #8;#10 PA Black

60SPG00005B

Price Range
$0.1308 - $0.0981

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Size
    0.374 in
  • Head Height
    0.374 in
  • Colour
    Black
  • Material
    PA
Screw Grommet 0.370 - 0.375 in 1.6 mm 3.0 mm PA Black

60SGN01180B

Price Range
$0.107 - $0.0807

Stock Levels
Request the lead time here
Attributes
  • Head Size
    0.626 in
  • Overall Length
    0.358 in
  • Head Height
    0.079 in
  • Colour
    Black
  • Material
    PA
Grommet Nut 6.9 - 7.4 mm 0.5 mm 3.6 mm #8;#10 PA Black

60SPG00003B

Price Range
$0.131 - $0.0951

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Size
    0.374 in
  • Head Height
    0.252 in
  • Colour
    Black
  • Material
    PA
Screw Grommet - Compatible Thread Sizes (All) #8,#10 ; Spacer Length 12.7 mm | 0.500 in ; Style 1

EG-8-01

Price Range
$0.1256 - $0.1106

Stock Levels
1000 In stock
Attributes
  • Head Size
    0.378 in
  • Overall Length
    0.937 in
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
Screw Grommet - Compatible Thread Sizes (All) #8,#10 ; Spacer Length 3.2 mm | 0.125 in ; Style 1

EG-2-01

Price Range
$0.0807 - $0.071

Stock Levels
Request the lead time here
Attributes
  • Head Size
    0.378 in
  • Overall Length
    0.563 in
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
Screw Grommet - Compatible Thread Sizes (All) #8,#10 ; Spacer Length 6.4 mm | 0.250 in ; Style 1

EG-4-01

Price Range
$0.0977 - $0.086

Stock Levels
Request the lead time here
Attributes
  • Head Size
    0.378 in
  • Overall Length
    0.689 in
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
Screw Grommet - Compatible Thread Sizes (All) #8,#10 ; Spacer Length 11.1 mm | 0.438 in ; Style 1

EG-7-01

Price Range
$0.1211 - $0.1067

Stock Levels
Request the lead time here
Attributes
  • Head Size
    0.378 in
  • Overall Length
    0.874 in
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
Screw Grommet - Compatible Thread Sizes (All) #8,#10 ; Spacer Length 0.8 mm | 0.031 in ; Style 1

EG-0-01

Price Range
$0.0741 - $0.0653

Stock Levels
7000 In stock
Attributes
  • Head Size
    0.378 in
  • Overall Length
    0.469 in
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
Screw Grommet - Compatible Thread Sizes (All) #8,#10 ; Spacer Length 8 mm | 0.313 in ; Style 1

EG-5-01

Price Range
$0.1022 - $0.0897

Stock Levels
Request the lead time here
Attributes
  • Head Size
    0.378 in
  • Overall Length
    0.752 in
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
Screw Grommet - Compatible Thread Sizes (All) #8,#10 ; Spacer Length 1.6 mm | 0.063 in ; Style 1

EG-1-01

Price Range
$0.0762 - $0.0675

Stock Levels
53000 In stock
Attributes
  • Head Size
    0.378 in
  • Overall Length
    0.5 in
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
Screw Grommet - Compatible Thread Sizes (All) #8,#10 ; Spacer Length 4.8 mm | 0.188 in ; Style 1

EG-3-01

Price Range
$0.0934 - $0.0823

Stock Levels
Request the lead time here
Attributes
  • Head Size
    0.378 in
  • Overall Length
    0.626 in
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
Screw Grommet - Compatible Thread Sizes (All) #10 ; Spacer Length 2.2 mm | 0.087 in ; Style Square

60SGN01125

Price Range
$0.1743 - $0.1263

Stock Levels
12500 In stock
Attributes
  • Head Size
    0.61 in
  • Overall Length
    0.378 in
  • Head Height
    0.087 in
  • Colour
    Natural
  • Material
    PA
Natural PA Square Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.5 - 3.6 mm | 0.020 - 0.140 in

60SGC00008

Price Range
$0.1182 - $0.0887

Stock Levels
4000 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Size
    0.437 in
  • Head Height
    0.252 in
  • Colour
    Natural
  • Material
    Nylon 6/6
Natural PA Round Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.5 - 3.6 mm | 0.020 - 0.140 in

60SPG00002

Price Range
$0.1133 - $0.0852

Stock Levels
17000 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Size
    0.374 in
  • Head Diameter
    0.374 in
  • Head Height
    0.189 in
  • Colour
    Natural