Menu Search

Set Screws - Plastic Slotted

In stock

Set Screws are offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. They are a lightweight, vibration, chemical, electrical and corrosion resistant option.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
412 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.0804 - $0.1103 1500 In stock
M5
0.984 in
$0.2712 - $0.3719 3500 In stock
M8
0.787 in
$0.053 - $0.0728 3000 In stock
M4
0.472 in
$0.0914 - $0.1253 12500 In stock
M6
0.394 in
$0.2957 - $0.4056 58500 In stock
M10
0.787 in
$0.0522 - $0.0717 32000 In stock
M4
0.236 in
$0.0527 - $0.0722 14000 In stock
M4
0.394 in
$0.0675 - $0.0924 13000 In stock
M6
0.315 in
$0.2859 - $0.3923 16000 In stock
M10
0.63 in
$0.1895 - $0.26 4000 In stock
3/8-24
0.500 in
$0.0963 - $0.132 Request the lead time here
M6 x 1.0
1.378 in
$0.1979 - $0.2714 Request the lead time here
3/8-16
0.750 in
$0.0671 - $0.0918 6000 In stock
M6
0.197 in
$0.1895 - $0.26 4000 In stock
3/8-16
0.500 in
$0.3206 - $0.4397 16500 In stock
M10
1.181 in
$0.0539 - $0.074 1000 In stock
M4
0.984 in
$0.2648 - $0.3633 3000 In stock
M8
0.315 in
$0.0536 - $0.0737 78000 In stock
M4
0.787 in
$0.099 - $0.1359 Request the lead time here
M6
2.362 in
$0.0816 - $0.1122 Request the lead time here
M5
1.181 in
  • of 21
PA Slotted Drive Set Screw - Thread Size M5; Thread Length 25.0 mm | 0.984 in

50M050080R025

Price Range
$0.1103 - $0.0804

Stock Levels
1500 In stock
Attributes
  • Thread Length
    0.984 in
  • Thread Size
    M5
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
PA Slotted Drive Set Screw - Thread Size M8; Thread Length 20.0 mm | 0.787 in

50M080125R020

Price Range
$0.3719 - $0.2712

Stock Levels
3500 In stock
Attributes
  • Thread Length
    0.787 in
  • Thread Size
    M8
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
PA Slotted Drive Set Screw - Thread Size M4; Thread Length 12.0 mm | 0.472 in

50M040070R012

Price Range
$0.0728 - $0.053

Stock Levels
3000 In stock
Attributes
  • Thread Length
    0.472 in
  • Thread Size
    M4
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
PA Slotted Drive Set Screw - Thread Size M6; Thread Length 10.0 mm | 0.394 in

50M060100R010

Price Range
$0.1253 - $0.0914

Stock Levels
12500 In stock
Attributes
  • Thread Length
    0.394 in
  • Thread Size
    M6
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
PA Slotted Drive Set Screw - Thread Size M10; Thread Length 20.0 mm | 0.787 in

50M100150R020

Price Range
$0.4056 - $0.2957

Stock Levels
58500 In stock
Attributes
  • Thread Length
    0.787 in
  • Thread Size
    M10
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
PA Slotted Drive Set Screw - Thread Size M4; Thread Length 6.0 mm | 0.236 in

50M040070R006

Price Range
$0.0717 - $0.0522

Stock Levels
32000 In stock
Attributes
  • Thread Length
    0.236 in
  • Thread Size
    M4
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
PA Slotted Drive Set Screw - Thread Size M4; Thread Length 10.0 mm | 0.394 in

50M040070R010

Price Range
$0.0722 - $0.0527

Stock Levels
14000 In stock
Attributes
  • Thread Length
    0.394 in
  • Thread Size
    M4
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
PA Slotted Drive Set Screw - Thread Size M6; Thread Length 8.0 mm | 0.315 in

50M060100R008

Price Range
$0.0924 - $0.0675

Stock Levels
13000 In stock
Attributes
  • Thread Length
    0.315 in
  • Thread Size
    M6
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
PA Slotted Drive Set Screw - Thread Size M10; Thread Length 16.0 mm | 0.63 in

50M100150R016

Price Range
$0.3923 - $0.2859

Stock Levels
16000 In stock
Attributes
  • Thread Length
    0.63 in
  • Thread Size
    M10
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon Slotted Drive Set Screw - Thread Size 3/8-24; Thread Length 12.7 mm | 0.500 in

0137524G050

Price Range
$0.26 - $0.1895

Stock Levels
4000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    3/8-24
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon Slotted Drive Set Screw - Thread Size M6; Thread Length 35.0 mm | 1.378 in

50M060100R035

Price Range
$0.132 - $0.0963

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.378 in
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon Slotted Drive Set Screw - Thread Size 3/8-16; Thread Length 19.1 mm | 0.750 in

0137516G075

Price Range
$0.2714 - $0.1979

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.750 in
  • Thread Size
    3/8-16
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
PA Slotted Drive Set Screw - Thread Size M6; Thread Length 5.0 mm | 0.197 in

50M060100R005

Price Range
$0.0918 - $0.0671

Stock Levels
6000 In stock
Attributes
  • Thread Length
    0.197 in
  • Thread Size
    M6
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon Slotted Drive Set Screw - Thread Size 3/8-16; Thread Length 12.7 mm | 0.500 in

0137516G050

Price Range
$0.26 - $0.1895

Stock Levels
4000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    3/8-16
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
PA Slotted Drive Set Screw - Thread Size M10; Thread Length 30.0 mm | 1.181 in

50M100150R030

Price Range
$0.4397 - $0.3206

Stock Levels
16500 In stock
Attributes
  • Thread Length
    1.181 in
  • Thread Size
    M10
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
PA Slotted Drive Set Screw - Thread Size M4; Thread Length 25.0 mm | 0.984 in

50M040070R025

Price Range
$0.074 - $0.0539

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.984 in
  • Thread Size
    M4
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
PA Slotted Drive Set Screw - Thread Size M8; Thread Length 8.0 mm | 0.315 in

50M080125R008

Price Range
$0.3633 - $0.2648

Stock Levels
3000 In stock
Attributes
  • Thread Length
    0.315 in
  • Thread Size
    M8
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
PA Slotted Drive Set Screw - Thread Size M4; Thread Length 20.0 mm | 0.787 in

50M040070R020

Price Range
$0.0737 - $0.0536

Stock Levels
78000 In stock
Attributes
  • Thread Length
    0.787 in
  • Thread Size
    M4
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
PA Slotted Drive Set Screw - Thread Size M6; Thread Length 60.0 mm | 2.362 in

50M060100R060

Price Range
$0.1359 - $0.099

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    2.362 in
  • Thread Size
    M6
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
PA Slotted Drive Set Screw - Thread Size M5; Thread Length 30.0 mm | 1.181 in

50M050080R030

Price Range
$0.1122 - $0.0816

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.181 in
  • Thread Size
    M5
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw