Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Set Screws are offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. They are a lightweight, vibration, chemical, electrical and corrosion resistant option.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
---|---|---|---|---|---|---|
$0.062 - $0.0719 | Request the lead time here |
#8-32
|
|
0.500 in
12.7 mm
|
||
$0.0672 - $0.0783 | Request the lead time here |
#10-32
|
|
0.375 in
9.5 mm
|
||
$0.4496 - $0.6852 | Request the lead time here |
NPT 1/2-14
|
|
0.984 in
25.0 mm
|
||
$0.2913 - $0.3996 | Request the lead time here |
M8
|
|
0.315 in
8.0 mm
|
||
$0.0564 - $0.0662 | Request the lead time here |
#2-56
|
|
0.094 in
2.4 mm
|
||
$0.0626 - $0.086 | Request the lead time here |
M5
|
|
0.236 in
6.0 mm
|
||
$0.0564 - $0.0663 | Request the lead time here |
#4-40 [Form]
|
|
0.094 in
2.4 mm
|
||
$0.0563 - $0.066 | Request the lead time here |
#4-40 [Form]
|
|
0.375 in
9.5 mm
|
||
$0.057 - $0.0665 | Request the lead time here |
#4-40 [Form]
|
|
0.500 in
12.7 mm
|
||
$0.0548 - $0.0639 | Request the lead time here |
#4-40 [Form]
|
|
0.141 in
3.6 mm
|
||
$0.0585 - $0.0681 | Request the lead time here |
#4-40 [Form]
|
|
1.000 in
25.4 mm
|
||
$0.0548 - $0.0639 | Request the lead time here |
#4-40 [Form]
|
|
0.156 in
4 mm
|
||
$0.0545 - $0.0638 | Request the lead time here |
#4-40 [Form]
|
|
0.125 in
3.2 mm
|
||
$0.06 - $0.0704 | Request the lead time here |
#6-32
|
|
0.188 in
4.8 mm
|
||
$0.0591 - $0.0689 | Request the lead time here |
#6-32
|
|
0.375 in
9.5 mm
|
||
$0.0605 - $0.0705 | Request the lead time here |
#8-32
|
|
0.188 in
4.8 mm
|
||
$0.066 - $0.0768 | Request the lead time here |
#10-24
|
|
0.188 in
4.8 mm
|
||
$0.0617 - $0.0719 | Request the lead time here |
#6-32
|
|
0.375 in
9.5 mm
|
||
$0.057 - $0.0665 | Request the lead time here |
#6-32
|
|
0.125 in
3.2 mm
|
||
$0.0596 - $0.0695 | Request the lead time here |
#6-32
|
|
0.125 in
3.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue