Menu Search

Snub Bushings

In stock

Snub Bushings open to accept cables, wires and tubing. Once installed into a panel hole, the bushing firmly closes.

The durable material provides insulation and slight strain relief, while helping to protect the housed wires and cables from raw edges.

  • Material: Nylon 6/6
  • Colour: Black
  • UL94 V2 Flame Rated

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Approximate Cable Holding Diameter Compatible Hole Diameter Maximum Panel Thickness View
SB-1 $0.1574 - $0.1788 2500 In stock
0.126 in
$0.1607 - $0.1827 5325 In stock
0.126 in
$0.1654 - $0.1878 8500 In stock
0.126 in
Snub Bushing - ; 9.5 mm | 0.375 in ; Black

SB-1

Price Range
$0.1788 - $0.1574

Stock Levels
2500 In stock
Attributes
  • Head Diameter
    0.449 in
  • Maximum Panel Thickness
    0.126 in
  • Overall Height
    0.476 in
  • Panel Thickness
    0.126 in
  • Colour
    Black
Snub Bushing - ; 11.1 mm | 7/16 in ; Black

SB-2

Price Range
$0.1827 - $0.1607

Stock Levels
5325 In stock
Attributes
  • Head Diameter
    0.476 in
  • Maximum Panel Thickness
    0.126 in
  • Overall Height
    0.476 in
  • Panel Thickness
    0.126 in
  • Colour
    Black
Snub Bushing - ; 12.7 mm | 0.500 in ; Black

SB-3

Price Range
$0.1878 - $0.1654

Stock Levels
8500 In stock
Attributes
  • Head Diameter
    0.476 in
  • Maximum Panel Thickness
    0.126 in
  • Overall Height
    0.476 in
  • Panel Thickness
    0.126 in
  • Colour
    Black