Menu Search

Spring Clips - Snap In, Hinged, Plastic

In stock

These Hinged Spring Clips are ideal for clamping cables to a panel. They attach to the panel using the push-fit fastener attached.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Fitting Style Compatible Hole Diameter Minimum Panel Thickness View
$0.2016 - $0.2294 1000 In stock
Press-Fit
0.252 in
$0.1832 - $0.2084 3000 In stock
Snap-Lock
0.047 in
Spring Clip 42.9 mm 11.1 mm Natural Nylon 6/6

HFCC-BH-8-01

Price Range
$0.2294 - $0.2016

Stock Levels
1000 In stock
Attributes
  • Maximum Panel Thickness
    0.252 in
  • Minimum Panel Thickness
    0.252 in
  • Panel Thickness Range
    0.252 in
  • Colour
    Natural
  • Fitting Style
    Press-Fit
Spring Clip 42.1 mm 14.3 mm Natural Nylon 6/6

HFCC-A-8-01

Price Range
$0.2084 - $0.1832

Stock Levels
3000 In stock
Attributes
  • Maximum Panel Thickness
    0.079 in
  • Minimum Panel Thickness
    0.047 in
  • Panel Thickness Range
    0.047 - 0.079 in
  • Colour
    Natural
  • Fitting Style
    Snap-Lock