Menu Search

Square Tube Insert Glides

In stock

Square Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a square tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.

  • Material: ABS, Butyrate, LDPE, HDPE
  • Colour: Black, Clear, White

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
149 results
Product SKUs information
Item Code Price range Availability Colour Material Finish Compatible Tube Size Maximum Wall Thickness Compatible Tube Gauge View
$0.1377 - $1.9277 4012 In stock
Black
HDPE
Textured
0.748 in
0.065 in
16-20
$0.1911 - $2.6793 Request the lead time here
Black
ABS
Polished
0.500 in
0.049 in
18.0
$0.2393 - $0.8813 Request the lead time here
Black
ABS
Polished
0.725 in
0.065 in
16.0
$1.35 - $18.9473 1555 In stock
Black
LDPE
Polished
2.500 in
0.120 in
11-19
$0.345 - $4.8999 1942 In stock
White
LDPE
Textured
1.250 in
0.120 in
12-19
$0.4536 - $6.3302 6210 In stock
Black
LDPE
Polished
1.375 in
0.134 in
10-16
$1.5543 - $3.0147 2622 In stock
Black
LDPE
Chrome
0.748 in
2.000 in
14-19
$0.2472 - $3.4473 38092 In stock
Black
LDPE
Polished
0.875 in
0.065 in
16-18
$0.2007 - $2.7999 24324 In stock
Black
LDPE
Polished
0.866 in
0.109 in
12-20
$1.3505 - $18.9473 308 In stock
Black
LDPE
Polished
2.362 in
0.120 in
11-19
$0.1889 - $2.6552 1988 In stock
Black
LDPE
Textured
0.984 in
0.109 in
12-20
$1.481 - $20.8296 210 In stock
Black
LDPE
Textured
3.15 in
0.164 in
8-14
$0.1386 - $1.9503 Request the lead time here
Black
LDPE
Polished
0.625 in
0.109 in
12-20
$0.6437 - $9.0513 500 In stock
Black
LDPE
Polished
1.772 in
0.120 in
11-19
SQR121420A $0.4614 - $6.0326 20228 In stock
Black
LDPE
Polished
1.250 in
0.083 in
14-20
$0.5217 - $7.3377 Request the lead time here
White
LDPE
Polished
1.125 in
0.083 in
14-20
$3.8333 - $16.7307 15124 In stock
Black
LDPE
Polished
4.000 in
0.224 in
4-8
$0.6392 - $1.2452 Request the lead time here
Black
LDPE
Chrome
0.622 in
2.000 in
14-19
$0.2721 - $3.8337 63309 In stock
Black
LDPE
Polished
1.000 in
0.134 in
10-14
$0.1889 - $2.6552 6900 In stock
Black
LDPE
Polished
0.984 in
0.109 in
12-20
  • of 8
Square Glide 16-20 19.0 mm 0.065 in Black HDPE

LSQR071620A

Price Range
$1.9277 - $0.1377

Stock Levels
4012 In stock
Attributes
  • Compatible Tube Size
    0.748 in
  • Compatible Tube Gauge
    16-20
  • Minimum Wall Thickness
    0.035 in
  • Maximum Wall Thickness
    0.065 in
  • Material
    HDPE
Square Glide Square 0.500 in 18.0 Black ABS

SIG1115A

Price Range
$2.6793 - $0.1911

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Size
    0.500 in
  • Compatible Tube Gauge
    18.0
  • Maximum Wall Thickness
    0.049 in
  • Material
    ABS
  • Full Material
    Acrylonitrile Butadiene Styrene
Square Glide Square .725 in 16.0 Black ABS

SIG1155A

Price Range
$0.8813 - $0.2393

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Size
    0.725 in
  • Compatible Tube Gauge
    16.0
  • Maximum Wall Thickness
    0.065 in
  • Material
    ABS
  • Full Material
    Acrylonitrile Butadiene Styrene
Square Glide 11-19 2.500 in 0.120 in Black LDPE

SQR111504A

Price Range
$18.9473 - $1.35

Stock Levels
1555 In stock
Attributes
  • Compatible Tube Size
    2.500 in
  • Compatible Tube Gauge
    11-19
  • Minimum Wall Thickness
    0.042 in
  • Maximum Wall Thickness
    0.120 in
  • Material
    LDPE
Square Glide 12-19 1.250 in 0.120 in White LDPE

SQR111616A

Price Range
$4.8999 - $0.345

Stock Levels
1942 In stock
Attributes
  • Compatible Tube Size
    1.250 in
  • Compatible Tube Gauge
    12-19
  • Minimum Wall Thickness
    0.042 in
  • Maximum Wall Thickness
    0.120 in
  • Material
    LDPE
Square Glide 10-16 1.375 in 0.134 in Black LDPE

SQR131016A

Price Range
$6.3302 - $0.4536

Stock Levels
6210 In stock
Attributes
  • Compatible Tube Size
    1.375 in
  • Compatible Tube Gauge
    10-16
  • Minimum Wall Thickness
    0.065 in
  • Maximum Wall Thickness
    0.134 in
  • Material
    LDPE
Square Glide 14-19 19.0 mm 2.000 in Black LDPE

SQP465340A

Price Range
$3.0147 - $1.5543

Stock Levels
2622 In stock
Attributes
  • Compatible Tube Size
    0.748 in
  • Compatible Tube Gauge
    14-19
  • Minimum Wall Thickness
    1.000 in
  • Maximum Wall Thickness
    2.000 in
  • Material
    LDPE
Square Glide 16-18 0.875 in 0.065 in Black LDPE

SQR081618A

Price Range
$3.4473 - $0.2472

Stock Levels
38092 In stock
Attributes
  • Compatible Tube Size
    0.875 in
  • Compatible Tube Gauge
    16-18
  • Minimum Wall Thickness
    0.049 in
  • Maximum Wall Thickness
    0.065 in
  • Material
    LDPE
Square Glide 12-20 22.0 mm 0.109 in Black LDPE

SQR111198A

Price Range
$2.7999 - $0.2007

Stock Levels
24324 In stock
Attributes
  • Compatible Tube Size
    0.866 in
  • Compatible Tube Gauge
    12-20
  • Minimum Wall Thickness
    0.035 in
  • Maximum Wall Thickness
    0.109 in
  • Material
    LDPE
Square Glide 11-19 60.0 mm 0.120 in Black LDPE

SQR111207A

Price Range
$18.9473 - $1.3505

Stock Levels
308 In stock
Attributes
  • Compatible Tube Size
    2.362 in
  • Compatible Tube Gauge
    11-19
  • Minimum Wall Thickness
    0.042 in
  • Maximum Wall Thickness
    0.120 in
  • Material
    LDPE
Square Glide 12-20 25.0 mm 0.109 in Black LDPE

SQR111217A

Price Range
$2.6552 - $0.1889

Stock Levels
1988 In stock
Attributes
  • Compatible Tube Size
    0.984 in
  • Compatible Tube Gauge
    12-20
  • Minimum Wall Thickness
    0.035 in
  • Maximum Wall Thickness
    0.109 in
  • Material
    LDPE
Square Glide 8-14 80.0 mm 0.164 in Black LDPE

SQR111227A

Price Range
$20.8296 - $1.481

Stock Levels
210 In stock
Attributes
  • Compatible Tube Size
    3.15 in
  • Compatible Tube Gauge
    8-14
  • Minimum Wall Thickness
    0.083 in
  • Maximum Wall Thickness
    0.164 in
  • Material
    LDPE
Square Glide 12-20 0.625 in 0.109 in Black LDPE

SQR111195A

Price Range
$1.9503 - $0.1386

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Size
    0.625 in
  • Compatible Tube Gauge
    12-20
  • Minimum Wall Thickness
    0.035 in
  • Maximum Wall Thickness
    0.109 in
  • Material
    LDPE
Square Glide 11-19 45.0 mm 0.120 in Black LDPE

SQR111204A

Price Range
$9.0513 - $0.6437

Stock Levels
500 In stock
Attributes
  • Compatible Tube Size
    1.772 in
  • Compatible Tube Gauge
    11-19
  • Minimum Wall Thickness
    0.042 in
  • Maximum Wall Thickness
    0.120 in
  • Material
    LDPE
Square Glide 14-20 1.250 in 0.083 in Black LDPE

SQR121420A

Price Range
$6.0326 - $0.4614

Stock Levels
20228 In stock
Attributes
  • Compatible Tube Size
    1.250 in
  • Compatible Tube Gauge
    14-20
  • Minimum Wall Thickness
    0.035 in
  • Maximum Wall Thickness
    0.083 in
  • Material
    LDPE
Square Glide 14-20 1.125 in 0.083 in White LDPE

SQR199150A

Price Range
$7.3377 - $0.5217

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Size
    1.125 in
  • Compatible Tube Gauge
    14-20
  • Minimum Wall Thickness
    0.035 in
  • Maximum Wall Thickness
    0.083 in
  • Material
    LDPE
Square Glide 4-8 4.000 in 0.224 in Black LDPE

SQR400408A

Price Range
$16.7307 - $3.8333

Stock Levels
15124 In stock
Attributes
  • Compatible Tube Size
    4.000 in
  • Compatible Tube Gauge
    4-8
  • Minimum Wall Thickness
    0.164 in
  • Maximum Wall Thickness
    0.224 in
  • Material
    LDPE
Square Glide 14-19 15.8 mm 2.000 in Black LDPE

SQP465341A

Price Range
$1.2452 - $0.6392

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Size
    0.622 in
  • Compatible Tube Gauge
    14-19
  • Minimum Wall Thickness
    1.000 in
  • Maximum Wall Thickness
    2.000 in
  • Material
    LDPE
Square Glide 10-14 1.000 in 0.134 in Black LDPE

SQR101014A

Price Range
$3.8337 - $0.2721

Stock Levels
63309 In stock
Attributes
  • Compatible Tube Size
    1.000 in
  • Compatible Tube Gauge
    10-14
  • Minimum Wall Thickness
    0.083 in
  • Maximum Wall Thickness
    0.134 in
  • Material
    LDPE
Square Glide 12-20 25.0 mm 0.109 in Black LDPE

SQR111199A

Price Range
$2.6552 - $0.1889

Stock Levels
6900 In stock
Attributes
  • Compatible Tube Size
    0.984 in
  • Compatible Tube Gauge
    12-20
  • Minimum Wall Thickness
    0.035 in
  • Maximum Wall Thickness
    0.109 in
  • Material
    LDPE