Menu Search

Stud Mount Leveling Feet - Plastic Rigid Base

In stock

Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
158 results
Product SKUs information
Item Code Price range Availability Thread Size Full Material Base Diameter View
$1.6376 - $7.7537 Request the lead time here
M10
Nylon;Steel
1.063 in
$1.3368 - $6.8848 Request the lead time here
M10
LDPE;Carbon Steel
1.181 in
$1.28 - $5.28 Request the lead time here
M8
0.984 in
$1.1864 - $5.8487 Request the lead time here
M8
Low Density Polyethylene;Nylon
1.181 in
$1.31 - $5.48 Request the lead time here
M10
1.732 in
$1.23 - $4.23 Request the lead time here
M6
0.984 in
$0.6517 - $2.9243 Request the lead time here
M6
Nylon;Steel
0.787 in
$0.9859 - $4.8126 Request the lead time here
M8
LDPE;Carbon Steel
0.984 in
$1.1196 - $5.4142 Request the lead time here
M10
Nylon;Steel
1.063 in
$1.27 - $6.0492 Request the lead time here
M8
LDPE;Carbon Steel
1.181 in
$0.9525 - $4.562 Request the lead time here
M10
Nylon;Steel
0.669 in
$2.0888 - $7.3025 Request the lead time here
M8
Rubber;Steel
1.417 in
$1.40 - $5.00 10972 In stock
1/4-20
Nylon;Low Carbon Steel
1.000 in
$1.80 - $5.40 1297 In stock
3/8-16
Nylon;Low Carbon Steel
1.375 in
$1.10 - $4.60 664 In stock
1/4-20
Nylon;Low Carbon Steel
1.000 in
$2.40 - $8.40 3197 In stock
3/8-16
Polyurethane;Low Carbon Steel
1.625 in
$1.40 - $5.30 2888 In stock
3/8-16
Low Density Polyethelyne; Low Carbon Steel
1.625 in
$2.40 - $6.40 628 In stock
3/8-16
Nylon;Low Carbon Steel
1.375 in
$2.40 - $8.40 600 In stock
3/8-16
Nylon;Low Carbon Steel
1.750 in
$0.80 - $3.60 6396 In stock
1/4-20
Nylon;Low Carbon Steel
0.945 in
  • of 8
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 27.0 mm | 1.063 in ; ; Material - Nylon

499357

Price Range
$7.7537 - $1.6376

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.063 in
  • Thread Length
    2.953 in
  • Base Material
    PA
  • Base Type
    Hexagonal
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 30.0 mm | 1.181 in ; ; Material - LDPE

499367

Price Range
$6.8848 - $1.3368

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.181 in
  • Thread Length
    1.378 in
  • Base Material
    LDPE
  • Base Type
    Hexagonal
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M8 ; Thread Length - 37.0 mm | 1.457 in ; Base Diameter - 25.0 mm | 0.984 in ; Material - PE

498656

Price Range
$5.28 - $1.28

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.984 in
  • Thread Length
    1.457 in
  • Base Material
    PE
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 30.0 mm | 1.181 in

499361

Price Range
$5.8487 - $1.1864

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.181 in
  • Base Height
    0.315 in
  • Thread Length
    0.591 in
  • Base Material
    LDPE
  • Base Type
    Hexagonal
Stud Mount Leveling Feet - Thread Size - M10 ; Thread Length - 20.0 mm | 0.787 in ; Base Diameter - 44.0 mm | 1.732 in ; Material - PE

499810

Price Range
$5.48 - $1.31

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.732 in
  • Thread Length
    0.787 in
  • Base Material
    PE
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M6 ; Thread Length - 25.0 mm | 0.984 in ; Base Diameter - 25.0 mm | 0.984 in ; Material - PE

498655

Price Range
$4.23 - $1.23

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.984 in
  • Thread Length
    0.984 in
  • Base Material
    PE
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M6 ; Base Diameter - 20.0 mm | 0.787 in ; ; Material - Nylon

499337

Price Range
$2.9243 - $0.6517

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.787 in
  • Thread Length
    1.378 in
  • Base Material
    PA
  • Base Type
    Hexagonal
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 25.0 mm | 0.984 in ; ; Material - LDPE

499345

Price Range
$4.8126 - $0.9859

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.984 in
  • Thread Length
    1.378 in
  • Base Material
    LDPE
  • Base Type
    Hexagonal
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 27.0 mm | 1.063 in ; ; Material - Nylon

499353

Price Range
$5.4142 - $1.1196

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.063 in
  • Thread Length
    1.378 in
  • Base Material
    PA
  • Base Type
    Hexagonal
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 30.0 mm | 1.181 in ; ; Material - LDPE

499363

Price Range
$6.0492 - $1.27

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.181 in
  • Thread Length
    1.378 in
  • Base Material
    LDPE
  • Base Type
    Hexagonal
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 17.0 mm | 0.669 in ; ; Material - Nylon

499328

Price Range
$4.562 - $0.9525

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.669 in
  • Thread Length
    1.378 in
  • Base Material
    PA
  • Base Type
    Hexagonal
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 36.0 mm | 1.417 in ; ; Material - Rubber

499442

Price Range
$7.3025 - $2.0888

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.417 in
  • Stud Length
    0.709 in
  • Thread Length
    1.496 in
  • Base Material
    Rubber
  • Base Type
    Hexagonal
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 11.1 mm | 0.438 in ; Material - Nylon;Carbon Steel

AFB1015A

Price Range
$5.00 - $1.40

Stock Levels
10972 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.438 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 34.9 mm | 1.375 in ; Base Height - 15.1 mm | 0.594 in ; Material - Nylon;Carbon Steel

AFB1020A

Price Range
$5.40 - $1.80

Stock Levels
1297 In stock
Attributes
  • Base Diameter
    1.375 in
  • Base Height
    0.594 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 11.1 mm | 0.438 in ; Material - Nylon;Carbon Steel

AFB1010A

Price Range
$4.60 - $1.10

Stock Levels
664 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.438 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 41.3 mm | 1.625 in ; Base Height - 11.1 mm | 0.438 in ; Material - PP;Carbon Steel

AFA1020B

Price Range
$8.40 - $2.40

Stock Levels
3197 In stock
Attributes
  • Base Diameter
    1.625 in
  • Base Height
    0.438 in
  • Thread Length
    2.500 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 41.3 mm | 1.625 in ; Base Height - 11.1 mm | 0.438 in ; Material - LDPE;Carbon Steel

AFA1020A

Price Range
$5.30 - $1.40

Stock Levels
2888 In stock
Attributes
  • Base Diameter
    1.625 in
  • Base Height
    0.438 in
  • Thread Length
    2.500 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 34.9 mm | 1.375 in ; Base Height - 15.1 mm | 0.594 in ; Material - Nylon;Carbon Steel

AFB1025A

Price Range
$6.40 - $2.40

Stock Levels
628 In stock
Attributes
  • Base Diameter
    1.375 in
  • Base Height
    0.594 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 44.5 mm | 1.750 in ; Base Height - 17.5 mm | 0.688 in ; Material - Nylon;Carbon Steel

AFD1025A

Price Range
$8.40 - $2.40

Stock Levels
600 In stock
Attributes
  • Base Diameter
    1.750 in
  • Base Height
    0.688 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 24 mm | 0.945 in ; Base Height - 6 mm | 0.236 in ; Material - Nylon;Carbon Steel

AFH1035A

Price Range
$3.60 - $0.80

Stock Levels
6396 In stock
Attributes
  • Base Diameter
    0.945 in
  • Base Height
    0.236 in
  • Thread Length
    1.500 in
  • Base Type
    Plastic Rigid
  • Colour
    Natural