Menu Search

Stud Mount Leveling Feet - Plastic Rigid Base

In stock

Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
158 results
Product SKUs information
Item Code Price range Availability Thread Size Full Material Base Diameter View
$3.60 - $15.80 1453 In stock
1/2-13
Polypropylene;Low Carbon Steel
1.890 in
$1.90 - $5.90 188 In stock
3/8-16
Nylon;Low Carbon Steel
1.750 in
$2.80 - $12.00 1622 In stock
1/2-13
Polypropylene;Low Carbon Steel
1.890 in
$1.70 - $7.20 1894 In stock
5/16-18
Polypropylene;Low Carbon Steel
0.984 in
$3.00 - $13.20 3079 In stock
3/8-16
Polypropylene;Low Carbon Steel
1.181 in
$2.40 - $10.60 2600 In stock
1/2-13
Polypropylene;Low Carbon Steel
1.500 in
$2.50 - $11.00 4540 In stock
3/8-16
Polypropylene;Low Carbon Steel
1.890 in
$1.30 - $4.30 1277 In stock
1/4-20
Nylon;Low Carbon Steel
1.125 in
$1.40 - $5.00 1012 In stock
5/16-18
Nylon;Low Carbon Steel
1.000 in
$3.00 - $13.20 3538 In stock
1/2-13
Polypropylene;Low Carbon Steel
1.890 in
$1.80 - $5.20 2013 In stock
1/4-20
Nylon;Low Carbon Steel
1.000 in
$1.90 - $8.60 309 In stock
3/8-16
Polypropylene;Low Carbon Steel
1.181 in
$2.40 - $10.60 1774 In stock
3/8-16
Polypropylene;Low Carbon Steel
1.500 in
$2.20 - $9.50 3328 In stock
5/16-18
Polypropylene;Low Carbon Steel
1.890 in
$3.20 - $14.30 1706 In stock
1/2-13
Polypropylene;Low Carbon Steel
1.890 in
$1.80 - $7.40 5735 In stock
3/8-16
Nylon;Low Carbon Steel
1.300 in
$2.90 - $12.80 911 In stock
3/8-16
Polypropylene;Low Carbon Steel
1.890 in
$1.60 - $5.90 1350 In stock
3/8-16
Nylon;Low Carbon Steel
1.688 in
$1.30 - $3.80 5180 In stock
5/16-18
Nylon;Low Carbon Steel
1.000 in
$2.60 - $11.50 3140 In stock
3/8-16
Polypropylene;Low Carbon Steel
1.181 in
  • of 8
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 48 mm | 1.890 in ; Thread Length - 101.6 mm | 4.000 in ; Full Material - Polypropylene;Low Carbon Steel

AFP48290A

Price Range
$15.80 - $3.60

Stock Levels
1453 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    4.000 in
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 44.5 mm | 1.750 in ; Base Height - 13.5 mm | 0.531 in ; Material - Nylon;Carbon Steel

AFR1045A

Price Range
$5.90 - $1.90

Stock Levels
188 In stock
Attributes
  • Base Diameter
    1.750 in
  • Base Height
    0.531 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 48 mm | 1.890 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFS48520A

Price Range
$12.00 - $2.80

Stock Levels
1622 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    1.500 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25 mm | 0.984 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP25110A

Price Range
$7.20 - $1.70

Stock Levels
1894 In stock
Attributes
  • Base Diameter
    0.984 in
  • Base Height
    0.394 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 30 mm | 1.181 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP30220A

Price Range
$13.20 - $3.00

Stock Levels
3079 In stock
Attributes
  • Base Diameter
    1.181 in
  • Base Height
    0.394 in
  • Thread Length
    4.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 38.1 mm | 1.500 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Polypropylene;Low Carbon Steel

AFP38240A

Price Range
$10.60 - $2.40

Stock Levels
2600 In stock
Attributes
  • Base Diameter
    1.500 in
  • Base Height
    0.394 in
  • Thread Length
    1.000 in
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 48 mm | 1.890 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP48180A

Price Range
$11.00 - $2.50

Stock Levels
4540 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    1.500 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 28.6 mm | 1.125 in ; Base Height - 11.1 mm | 0.438 in ; Material - Nylon;Carbon Steel

AFR1010A

Price Range
$4.30 - $1.30

Stock Levels
1277 In stock
Attributes
  • Base Diameter
    1.125 in
  • Base Height
    0.438 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 17.1 mm | 0.675 in ; Material - Nylon;Carbon Steel

AFW2065A

Price Range
$5.00 - $1.40

Stock Levels
1012 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.675 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 48 mm | 1.890 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFS48530A

Price Range
$13.20 - $3.00

Stock Levels
3538 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 16.9 mm | 0.665 in ; Material - Nylon;Carbon Steel

AFW2035A

Price Range
$5.20 - $1.80

Stock Levels
2013 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.665 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 30 mm | 1.181 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP30160A

Price Range
$8.60 - $1.90

Stock Levels
309 In stock
Attributes
  • Base Diameter
    1.181 in
  • Base Height
    0.394 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 38.1 mm | 1.500 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP38180A

Price Range
$10.60 - $2.40

Stock Levels
1774 In stock
Attributes
  • Base Diameter
    1.500 in
  • Base Height
    0.394 in
  • Thread Length
    1.500 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 48 mm | 1.890 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP48110A

Price Range
$9.50 - $2.20

Stock Levels
3328 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    1.500 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 48 mm | 1.890 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP48280A

Price Range
$14.30 - $3.20

Stock Levels
1706 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    2.750 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 33 mm | 1.300 in ; Base Height - 12.7 mm | 0.500 in ; Material - Nylon;Carbon Steel

AFR1035A

Price Range
$7.40 - $1.80

Stock Levels
5735 In stock
Attributes
  • Base Diameter
    1.300 in
  • Base Height
    0.500 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 48 mm | 1.890 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFS48490A

Price Range
$12.80 - $2.90

Stock Levels
911 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    2.750 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 42.9 mm | 1.688 in ; Base Height - 17.5 mm | 0.690 in ; Material - Nylon;Carbon Steel

AFW1030A

Price Range
$5.90 - $1.60

Stock Levels
1350 In stock
Attributes
  • Base Diameter
    1.688 in
  • Base Height
    0.690 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 16.9 mm | 0.665 in ; Material - Nylon;Carbon Steel

AFW2060A

Price Range
$3.80 - $1.30

Stock Levels
5180 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.665 in
  • Thread Length
    1.625 in
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 30 mm | 1.181 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP30210A

Price Range
$11.50 - $2.60

Stock Levels
3140 In stock
Attributes
  • Base Diameter
    1.181 in
  • Base Height
    0.394 in
  • Thread Length
    2.750 in
  • Base Type
    Plastic Rigid
  • Colour
    Black