Tapered Knobs offer a ball shaped top grip with a longer shaft length and is available in a wide range of shapes and sizes. These lever style knobs allow for excellent grip, positioning, clamping and shifting operations.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Length | Knob Diameter | Thread Size | Insert Type | Insert Material | Finish | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $2.30 - $5.00 | Request the lead time here | 
 | 
 
1.380 in
 
35.1 mm
 
 | 
 
1/4" x 20
 
 | 
 
Blind Hole
 
 | 
 
Steel
 
 | 
 
Clear Zinc
 
 | 
 
PP
 
 | 
||
| $5.40 - $11.70 | Request the lead time here | 
 | 
 
1.630 in
 
41.4 mm
 
 | 
 
1/2-13
 
 | 
 
Blind Hole (Stop Nut)
 
 | 
 
Steel
 
 | 
 
Clear Zinc
 
 | 
 
TPE (Overmold), Polypropylene (Base)
 
 | 
||
| $6.60 - $14.40 | Request the lead time here | 
 | 
 
1.63 in
 
41.4 mm
 
 | 
 
M10;M12
 
 | 
 
Self Tapping
 
 | 
 
Self Tapping
 
 | 
 
No Finish
 
 | 
 
TPE
 
 | 
||
| $5.10 - $11.10 | Request the lead time here | 
 | 
 
1.110 in
 
28.2 mm
 
 | 
 
3/8-16
 
 | 
 
Blind Hole
 
 | 
 
Steel
 
 | 
 
Clear Zinc
 
 | 
 
PP
 
 | 
||
| $4.20 - $9.10 | 124 In stock | 
 | 
 
1.630 in
 
41.4 mm
 
 | 
 
3/8 in
 
 | 
 
Blind Hole
 
 | 
 
No Insert
 
 | 
 
Clear Zinc
 
 | 
 
TPE (Overmold), Polypropylene (Base)
 
 | 
||
| $5.20 - $11.30 | Request the lead time here | 
 | 
 
1.110 in
 
28.2 mm
 
 | 
 
1/2-13
 
 | 
 
Blind Hole
 
 | 
 
Steel
 
 | 
 
Clear Zinc
 
 | 
 
Polypropylene
 
 | 
||
| $4.20 - $9.20 | Request the lead time here | 
 | 
 
1.630 in
 
41.4 mm
 
 | 
 
1/2 in
 
 | 
 
Blind Hole
 
 | 
 
No Insert
 
 | 
 
Clear Zinc
 
 | 
 
TPE (Overmold), Polypropylene (Base)
 
 | 
||
| $4.40 - $9.60 | Request the lead time here | 
 | 
 
1.380 in
 
35.1 mm
 
 | 
 
1/4" x 20
 
 | 
 
Blind Hole
 
 | 
 
Steel
 
 | 
 
Clear Zinc
 
 | 
 
TPE (Overmold), Polypropylene (Base)
 
 | 
||
| $2.82 - $6.14 | Request the lead time here | 
 | 
 
1.382 in
 
35.1 mm
 
 | 
 
M6;M8
 
 | 
 
Self Tapping
 
 | 
 
Self Tapping
 
 | 
 
No Finish
 
 | 
 
PP
 
 | 
||
| $2.30 - $4.90 | Request the lead time here | 
 | 
 
1.380 in
 
35.1 mm
 
 | 
 
10-32
 
 | 
 
Stop Nut
 
 | 
 
Steel
 
 | 
 
Clear Zinc
 
 | 
 
PP
 
 | 
||
| $2.80 - $6.00 | Request the lead time here | 
 | 
 
1.630 in
 
41.4 mm
 
 | 
 
1/2-13
 
 | 
 
Blind Hole
 
 | 
 
Steel
 
 | 
 
Clear Zinc
 
 | 
 
Polypropylene
 
 | 
||
| $5.30 - $11.50 | Request the lead time here | 
 | 
 
1.630 in
 
41.4 mm
 
 | 
 
3/8-16
 
 | 
 
Blind Hole
 
 | 
 
Steel
 
 | 
 
Clear Zinc
 
 | 
 
TPE (Overmold), Polypropylene (Base)
 
 | 
||
| $5.60 - $12.30 | Request the lead time here | 
 | 
 
1.382 in
 
35.1 mm
 
 | 
 
M10;M12
 
 | 
 
Self Tapping
 
 | 
 
Self Tapping
 
 | 
 
No Finish
 
 | 
 
TPE
 
 | 
||
| $2.30 - $5.00 | Request the lead time here | 
 | 
 
1.380 in
 
35.1 mm
 
 | 
 
5/16-18
 
 | 
 
Blind Hole
 
 | 
 
Steel
 
 | 
 
Yellow Zinc
 
 | 
 
Polypropylene
 
 | 
||
| $4.50 - $9.80 | Request the lead time here | 
 | 
 
1.380 in
 
35.1 mm
 
 | 
 
3/8-16
 
 | 
 
Blind Hole (Molded In)
 
 | 
 
Molded Plastic
 
 | 
 
No Finish
 
 | 
 
TPE (Overmold), Polypropylene (Base)
 
 | 
||
| $2.36 - $5.13 | Request the lead time here | 
 | 
 | 
 
1/2-13
 
 | 
 
Stop Nut
 
 | 
 
Steel
 
 | 
 
Clear Zinc
 
 | 
 
PP
 
 | 
||
| $5.00 - $10.90 | Request the lead time here | 
 | 
 
1.110 in
 
28.2 mm
 
 | 
 
5/16-18
 
 | 
 
Blind Hole
 
 | 
 
Steel
 
 | 
 
Yellow Zinc
 
 | 
 
PP
 
 | 
||
| $3.60 - $7.80 | Request the lead time here | 
 | 
 
1.380 in
 
35.1 mm
 
 | 
 
3/8 in
 
 | 
 
Blind Hole
 
 | 
 
No Insert
 
 | 
 
Clear Zinc
 
 | 
 
TPE (Overmold), Polypropylene (Base)
 
 | 
||
| $5.50 - $12.10 | Request the lead time here | 
 | 
 
1.380 in
 
35.1 mm
 
 | 
 | 
 
Self Tapping Blind Hole
 
 | 
 | 
 
No Finish
 
 | 
 
TPE
 
 | 
||
| $2.30 - $5.00 | Request the lead time here | 
 | 
 | 
 
3/8-16
 
 | 
 
Stop Nut
 
 | 
 
Steel
 
 | 
 
Clear Zinc
 
 | 
 
PP
 
 | 
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue