Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Ribbed Threaded Tube Ends are rugged and resist lateral stresses in heavy duty applications. The threaded insert and height adjuster on this tube end are one piece for ease of use.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Insert Height | Head Height | Compatible Tube Outside Diameter | View | |
|---|---|---|---|---|---|---|---|
| $5.60 - $24.50 | Request the lead time here |
1.181 in
|
1.358 in
34.5 mm
|
0.197 in
5 mm
|
2.000 in
50.8 mm
|
||
| $12.60 - $55.00 | Request the lead time here |
1.457 in
|
1.595 in
40.5 mm
|
0.394 in
10 mm
|
2.375 in
60.3 mm
|
||
| $2.20 - $10.00 | 3242 In stock |
0.787 in
|
0.985 in
25 mm
|
0.197 in
5 mm
|
1.250 in
31.8 mm