Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Side Entry Wire Saddles are ideal when space may be restricted and therefore side entry is required.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|
| $0.0935 - $0.1062 | 278000 In stock |
|
|
||
| $0.2171 - $0.2465 | 1000 In stock |
|
|
||
| $0.1157 - $0.1314 | 8000 In stock |
|
|
||
| $0.1968 - $0.2235 | 1000 In stock |
|
|
||
| WS-SE-A-2-19 | $0.1199 - $0.1361 | 27000 In stock |
|
|
|
| $0.1097 - $0.1245 | Request the lead time here |
|
|
||
| $0.2045 - $0.2325 | Request the lead time here |
|
|
||
| $1.4646 - $3.0818 | Request the lead time here |
|
0.105 in
2.7 mm
|
||
| $0.2067 - $0.2348 | 1000 In stock |
|
|
||
| $0.1904 - $0.2162 | 44000 In stock |
|
|
||
| $0.2279 - $0.2736 | Request the lead time here |
|
|
||
| $0.1838 - $0.2091 | 8000 In stock |
|
|
||
| $0.1755 - $0.2102 | Request the lead time here |
|
|
||
| $1.269 - $2.6708 | Request the lead time here |
0.252 in
6.4 mm
|
|
||
| $1.3314 - $2.8016 | Request the lead time here |
|
0.105 in
2.7 mm
|
||
| $0.2478 - $0.2681 | 17000 In stock |
|
0.020 - 0.063 in
0.5 - 1.6 mm
|
||
| $0.2382 - $0.2582 | 9000 In stock |
|
0.020 - 0.063 in
0.5 - 1.6 mm
|
||
| $0.1098 - $0.1244 | Request the lead time here |
0.189 in
4.8 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
||
| $0.1371 - $0.1556 | Request the lead time here |
|
|
||
| $1.1538 - $2.4279 | 3400 In stock |
0.252 in
6.4 mm